Your dashboard services.
Register to access all tools.

Földelő vezeték 2 zárt kábelsaruval

Highly flexible copper cable, frost-resistant, UV stabilised.
Packing in accordance with VG 96927-11.

Cable lug, 2x closed M10

8 Products

Part No. 410903 EL10 L0.35M 2KSG 10

GTIN 4013364029033, Customs tariff No. (EU): 85444290, Gross weight: 110.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 0.35 m long
Earthing cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 0.35 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L0.35M 2KSG 10
Cikksz.: 410903
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 0.35 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410903 was added to Notepad.

Product 410903 was added to the cart.

Part No. 410905 EL10 L0.55M 2KSG 10

GTIN 4013364029040, Customs tariff No. (EU): 85444290, Gross weight: 140.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 0.55 m long
Earth cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 0.55 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L0.55M 2KSG 10
Cikksz.: 410905
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 0.55 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410905 was added to Notepad.

Product 410905 was added to the cart.

Part No. 410906 EL10 L0.65M 2KSG 10

GTIN 4013364029057, Customs tariff No. (EU): 85444290, Gross weight: 140.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 0.65 m long
Earth cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 0.65 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L0.65M 2KSG 10
Cikksz.: 410906
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 0.65 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410906 was added to Notepad.

Product 410906 was added to the cart.

Part No. 410910 EL10 L1.05M 2KSG 10

GTIN 4013364029064, Customs tariff No. (EU): 85444290, Gross weight: 200.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 1.05 m long
Earth cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 1.05 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L1.05M 2KSG 10
Cikksz.: 410910
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 1.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410910 was added to Notepad.

Product 410910 was added to the cart.

Part No. 410915 EL10 L1.55M 2KSG 10

GTIN 4013364029071, Customs tariff No. (EU): 85444290, Gross weight: 260.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 1.55 m long
Earth cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 1.55 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L1.55M 2KSG 10
Cikksz.: 410915
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 1.55 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410915 was added to Notepad.

Product 410915 was added to the cart.

Part No. 410920 EL10 L2.05M 2KSG 10

GTIN 4013364029088, Customs tariff No. (EU): 85444290, Gross weight: 320.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable with cable lug 2x closed, 2.05 m long
Earthing cable, cable lugs closed
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 2.05 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L2.05M 2KSG 10
Cikksz.: 410920
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 2.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410920 was added to Notepad.

Product 410920 was added to the cart.

Part No. 410925 EL10 L2.55M 2KSG 10

GTIN 4013364029095, Customs tariff No. (EU): 85444290, Gross weight: 380.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 2.55 m long
Earth cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 2.55 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L2.55M 2KSG 10
Cikksz.: 410925
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 2.55 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410925 was added to Notepad.

Product 410925 was added to the cart.

Part No. 410930 EL10 L3.05M 2KSG 10

GTIN 4013364029101, Customs tariff No. (EU): 85444290, Gross weight: 440.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 3.05 m long
Earthing cable, closed cable lugs
Made of highly flexible copper conductor, frost-proof
Cable lug, 2x closed M10
Cable cross section: 10 mm2
Cable length : 3.05 m
Bore Ø: 10.5 mm

Gyártó: DEHN
Típus: EL10 L3.05M 2KSG 10
Cikksz.: 410930
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 10 mm2
Cable length (l1) 3.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●

Product 410930 was added to Notepad.

Product 410930 was added to the cart.


Cable lug, 2x closed M10

9 Products

Part No. 416903 EL16 L0.35M 2KSG 10

GTIN 4013364028944, Customs tariff No. (EU): 85444290, Gross weight: 132.10 g, PU: 1.00 db.


Images

Additional information

Earthing cable with cable lug 2x closed, 0.35 m long
Earthing cable, cable lugs closed
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 0.35 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L0.35M 2KSG 10
Cikksz.: 416903
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 0.35 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416903 was added to Notepad.

Product 416903 was added to the cart.

Part No. 416905 EL16 L0.55M 2KSG 10

GTIN 4013364028951, Customs tariff No. (EU): 85444290, Gross weight: 180.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 0.55 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 0.55 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L0.55M 2KSG 10
Cikksz.: 416905
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 0.55 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416905 was added to Notepad.

Product 416905 was added to the cart.

Part No. 416906 EL16 L0.65M 2KSG 10

GTIN 4013364028968, Customs tariff No. (EU): 85444290, Gross weight: 190.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 0.65 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 0.65 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L0.65M 2KSG 10
Cikksz.: 416906
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 0.65 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416906 was added to Notepad.

Product 416906 was added to the cart.

Part No. 416910 EL16 L1.05M 2KSG 10

GTIN 4013364028975, Customs tariff No. (EU): 85444290, Gross weight: 265.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 1.05 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 1.05 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L1.05M 2KSG 10
Cikksz.: 416910
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 1.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416910 was added to Notepad.

Product 416910 was added to the cart.

Part No. 416915 EL16 L1.55M 2KSG 10

GTIN 4013364028982, Customs tariff No. (EU): 85444290, Gross weight: 365.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 1.55 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 1.55 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L1.55M 2KSG 10
Cikksz.: 416915
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 1.55 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416915 was added to Notepad.

Product 416915 was added to the cart.

Part No. 416920 EL16 L2.05M 2KSG 10

GTIN 4013364028999, Customs tariff No. (EU): 85444290, Gross weight: 455.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 2.05 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 2.05 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L2.05M 2KSG 10
Cikksz.: 416920
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 2.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416920 was added to Notepad.

Product 416920 was added to the cart.

Part No. 416925 EL16 L2.55M 2KSG 10

GTIN 4013364029002, Customs tariff No. (EU): 85444290, Gross weight: 550.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 2.55 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 2.55 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L2.55M 2KSG 10
Cikksz.: 416925
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 2.55 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416925 was added to Notepad.

Product 416925 was added to the cart.

Part No. 416930 EL16 L3.05M 2KSG 10

GTIN 4013364029019, Customs tariff No. (EU): 85444290, Gross weight: 660.00 g, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 3.05 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 3.05 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L3.05M 2KSG 10
Cikksz.: 416930
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 3.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416930 was added to Notepad.

Product 416930 was added to the cart.

Part No. 416970 EL16 L7.05M 2KSG 10

GTIN 4013364029026, Customs tariff No. (EU): 85444290, Gross weight: 1.46 kg, PU: 1.00 db.


Images

Additional information

Earthing cable, 2x closed cable lug, 7.05 m long
Earthing cable, closed cable lugs
Made of highly flexible copper wire, frost-proof
Cable lug, 2x closed M10
Cable cross section: 16 mm2
Cable length : 7.05 m
Bore Ø: 10.5 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Gyártó: DEHN
Típus: EL16 L7.05M 2KSG 10
Cikksz.: 416970
vagy egyenértékű.

Certificates

 

Technical data

Cable cross section 16 mm2
Cable length (l1) 7.05 m
Cable lug closed 2x M10
Bore Ø 10.5 mm
Colour black ●
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 416970 was added to Notepad.

Product 416970 was added to the cart.


back to top