GTIN 4013364054707, Customs tariff No. (EU): 85359000, Gross weight: 254.00 g, PU: 1.00 db.
Images
Additional information
Technical data
Contact bar | brass |
Cross section | 35 mm2 |
Fixing | [4x] 6 x 9 mm |
Connection (solid u / stranded r / flexible f) | 7 x 2.5-25 mm2 (conductor type u, r); 7 x 2.5-16 mm2 (conductor type f) |
Connection Rd | 1 x 7-10 mm2 |
Connection Fl / Rd | 1 x –30 x 3.5 or 8-10 mm |
Contact bar | brass |
Cross section | 35 mm2 |
Fixing | [4x] 6 x 9 mm |
Cover | K (grey) |