Part No. 549001 UFTSK 7.10 FL40 300X220X120 GG
GTIN 4013364025554, Customs tariff No. (EU): 85359000, Gross weight: 6.10 kg, PU: 1.00 db.
Technical data
Material | GCI |
Colour | black (varnished) ● |
Dimensions | 300 x 220 x 120 mm |
Clamping range Rd / Fl | 7-10 / 30-40 mm |
Standard | EN 62561-5 |
Max. permissible load | 40 kN |
Part No. 549000 UFTSK 300X220X120 GG
GTIN 4013364025547, Customs tariff No. (EU): 85389099, Gross weight: 6.20 kg, PU: 1.00 db.
Technical data
Material | GCI |
Colour | black (varnished) ● |
Dimensions | 300 x 220 x 120 mm |
Standard | EN 62561-5 |
Max. permissible load | 40 kN |
Part No. 549050 UFTSK 7.10 FL40 197X197X204 K
GTIN 4013364128217, Customs tariff No. (EU): 85359000, Gross weight: 2.18 kg, PU: 1.00 db.
Technical data
Material | plastic |
Colour | grey ● |
Dimensions | 197 x 197 x 204 mm |
Clamping range Rd / Fl | 7-10 / 30-40 mm |
Standard | EN 62561-5 |
Max. permissible load | 15 kN |
Part No. 549051 UFTSK 197X197X204 K
GTIN 4013364128224, Customs tariff No. (EU): 85389099, Gross weight: 1.66 kg, PU: 1.00 db.
Technical data
Material | plastic |
Colour | grey ● |
Dimensions | 197 x 197 x 204 mm |
Standard | EN 62561-5 |
Max. permissible load | 15 kN |
Part No. 549090 UFTSK 7.10 FL40 200X200X105 V2A
GTIN 4013364128231, Customs tariff No. (EU): 85359000, Gross weight: 3.73 kg, PU: 1.00 db.
Technical data
Material | StSt |
Dimensions | 200 x 200 x 105 mm |
Clamping range Rd / Fl | 7-10 / 30-40 mm |
Standard | EN 626561-5 |
Max. permissible load | 40 kN |
Part No. 549091 UFTSK 200X200X105 V2A
GTIN 4013364128248, Customs tariff No. (EU): 85389099, Gross weight: 3.15 kg, PU: 1.00 db.
Technical data
Material | StSt |
Dimensions | 200 x 200 x 105 mm |
Standard | EN 62561-5 |
Max. permissible load | 40 kN |