Part No. 377005 AL ZF B11.11 B5.2 6.5 L81 AL
GTIN 4013364024908, Customs tariff No. (EU): 85359000, Gross weight: 23.90 g, PU: 50.00 db.
Technical data
Material of bracket | Al |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Standard | EN 62561-1 |
Part No. 377017 AL ZF B11.11 B5.2 6.5 L81 CU
GTIN 4013364024915, Customs tariff No. (EU): 85359000, Gross weight: 51.20 g, PU: 50.00 db.
Technical data
Material of bracket | Cu |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Standard | EN 62561-1 |
Part No. 377009 AL ZF B11.11 B5.2 6.5 L81 V2A
GTIN 4013364119284, Customs tariff No. (EU): 85359000, Gross weight: 54.10 g, PU: 50.00 db.
Technical data
Material of bracket | StSt |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Standard | EN 62561-1 |
Part No. 377100 AL ZF KB 6.10STTZN B5.2 6.5 L81 AL
GTIN 4013364078604, Customs tariff No. (EU): 85359000, Gross weight: 76.00 g, PU: 50.00 db.
Technical data
Material of bracket | Al |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Material of clamping frame | St/tZn |
Clamping range Rd | 6-10 mm |
Standard | EN 62561-1 |
Part No. 377200 AL ZF DUL 6.10 B5.2 6.5 L81 AL
GTIN 4013364136465, Customs tariff No. (EU): 85359000, Gross weight: 72.40 g, PU: 50.00 db.
Technical data
Material of bracket | Al |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Material of double cleat | Al |
Clamping range Rd | 8-10 mm |
Standard | EN 62561-1 |