Your dashboard services.
Register to access all tools.

Fali rögzítőbilincsek D40 felfogó rudakhoz és DEHNcon-H-hoz

Wall mounting bracket horizontal flat

1 Product

Part No. 105140 WB D40 WA V2A

GTIN 4013364112650, Customs tariff No. (EU): 85389099, Gross weight: 653.00 g, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt, horizontal installation
Holder for air-termination rods D40 and DEHNcon-H for fastening
of air-termination rods D40 or supporting tubes on the structure
to be protected or on the wall
Material: StSt
Fixing : [8x] Ø5.1 / [4x] 11 x 20 mm
Wall distance: 80 mm
Clamping range of air-termination rod: 40 mm

Gyártó: DEHN
Típus: WB D40 WA V2A
Cikksz.: 105140
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Fixing [8x] Ø5.1 / [4x] 11 x 20 mm
Wall distance 80 mm
Clamping range of air-termination rod 40 mm

Product 105140 was added to Notepad.

Product 105140 was added to the cart.


Wall mounting bracket for vertical mounting

2 Products

Part No. 105342 WB D40.50 SE WA46 V2A

GTIN 4013364111141, Customs tariff No. (EU): 85389099, Gross weight: 514.00 g, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt, vertical installation
Holder for air-termination rods D40 and DEHNcon-H for
fastening of air-termination rods D40 or supporting tubes
on the structure to be protected or on the wall
Material: StSt
Fixing : [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Wall distance: 46 mm
Clamping range of air-termination rod: 40-50 mm

Gyártó: DEHN
Típus: WB D40.50 SE WA46 V2A
Cikksz.: 105342
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Wall distance 46 mm
Clamping range of air-termination rod 40-50 mm

Product 105342 was added to Notepad.

Product 105342 was added to the cart.

Part No. 105348 WB D40.50 SE WA110 V2A

GTIN 4013364287013, Customs tariff No. (EU): 85389099, Gross weight: 540.00 g, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt, vertical mounting
Holder for air-termination rods D40 and DEHNcon-H
for fastening of air-termination rods D40
or supporting tubes on the structure to be protected
or on the wall
Material: StSt
Fixing : [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Wall distance: 110 mm
Clamping range of air-termination rod: 40-50 mm

Gyártó: DEHN
Típus: WB D40.50 SE WA110 V2A
Cikksz.: 105348
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Wall distance 110 mm
Clamping range of air-termination rod 40-50 mm

Product 105348 was added to Notepad.

Product 105348 was added to the cart.


Wall mounting bracket adjustable 150-200 mm

For fixing the supporting tubes or air-termination rods D40 / D50 with double cleat, for connecting 2x Rd 8-10 mm.

1 Product

Part No. 105344 WB D40.50 V150.200 V2A

GTIN 4013364147300, Customs tariff No. (EU): 85389099, Gross weight: 1.52 kg, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H rail with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fixing of air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 150-200 mm
Material: StSt
Fixing : [4x] 12 x 26 mm
Wall distance: 150-200 mm
Clamping range Rd: 8-10 mm
Clamping range of air-termination rod: 40-50 mm
Standard: EN 62561-1

Gyártó: DEHN
Típus: WB D40.50 V150.200 V2A
Cikksz.: 105344
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Fixing [4x] 12 x 26 mm
Wall distance 150-200 mm
Clamping range Rd 8-10 mm
Clamping range of air-termination rod 40-50 mm
Standard EN 62561-1

Product 105344 was added to Notepad.

Product 105344 was added to the cart.


Wall mounting bracket adjustable 230-1300 mm

3 Products

Part No. 105347 WB D40.50 V230.400 STTZN V2A

GTIN 4013364278554, Customs tariff No. (EU): 85389099, Gross weight: 2.42 kg, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fastening of air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 230-400 mm
Material: St/tZn / StSt
Fixing : [4x] 12 x 26 mm
Wall distance: 230-400 mm
Clamping range of air-termination rod: 40-50 mm

Gyártó: DEHN
Típus: WB D40.50 V230.400 STTZN V2A
Cikksz.: 105347
vagy egyenértékű.

Certificates

 

Technical data

Material St/tZn / StSt
Fixing [4x] 12 x 26 mm
Wall distance 230-400 mm
Clamping range of air-termination rod 40-50 mm

Product 105347 was added to Notepad.

Product 105347 was added to the cart.

Part No. 105343 WB D40.50 V400.700 STTZN V2A

GTIN 4013364118515, Customs tariff No. (EU): 85389099, Gross weight: 3.60 kg, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fastening of air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 400-700 mm
Material: St/tZn / StSt
Fixing : [4x] 12 x 26 mm
Wall distance: 400-700 mm
Clamping range of air-termination rod: 40-50 mm

Gyártó: DEHN
Típus: WB D40.50 V400.700 STTZN V2A
Cikksz.: 105343
vagy egyenértékű.

Certificates

 

Technical data

Material St/tZn / StSt
Fixing [4x] 12 x 26 mm
Wall distance 400-700 mm
Clamping range of air-termination rod 40-50 mm

Product 105343 was added to Notepad.

Product 105343 was added to the cart.

Part No. 105349 WB D40.50 V700.1300 STTZN V2A

GTIN 4013364288614, Customs tariff No. (EU): 85389099, Gross weight: 5.80 kg, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with adjustment range
Holder for air-termination rods D40 and DEHNcon-H
for fastening of air-termination rods D40 or supporting tubes on the structure to be protected or on the wall
adjustable from 700-1300 mm
Material: St/tZn / StSt
Fixing : [4x] 12 x 26 mm
Wall distance: 700-1300 mm
Clamping range of air-termination rod: 40-50 mm

Gyártó: DEHN
Típus: WB D40.50 V700.1300 STTZN V2A
Cikksz.: 105349
vagy egyenértékű.

Certificates

 

Technical data

Material St/tZn / StSt
Fixing [4x] 12 x 26 mm
Wall distance 700-1300 mm
Clamping range of air-termination rod 40-50 mm

Product 105349 was added to Notepad.

Product 105349 was added to the cart.


Railing clamp

1 Product

Part No. 105354 BS D40.50 D48.60 V2A

GTIN 4013364098725, Customs tariff No. (EU): 85389099, Gross weight: 637.00 g, PU: 5.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H, StSt
Railing clamp for fixing supporting tubes or air-termination rods D40
on construction elements, e.g. railing pipes
Material: StSt
Clamping range Ø of pipe: 48-60 mm (1 1/2 -2")
Clamping range of air-termination rod: 40-50 mm

Gyártó: DEHN
Típus: BS D40.50 D48.60 V2A
Cikksz.: 105354
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 48-60 mm (1 1/2 -2")
Clamping range of air-termination rod 40-50 mm

Product 105354 was added to Notepad.

Product 105354 was added to the cart.


Railing clamp with spacer

With spacer for adjusting e.g. the supports of antennas.

1 Product

Part No. 105162 BSC D40 DS95 D45.65 V2A

GTIN 4013364146433, Customs tariff No. (EU): 85389099, Gross weight: 600.00 g, PU: 1.00 db.


Images

Additional information

Railing clamp for fastening of supporting tubes
Railing clamp for fastening the supporting tubes or
air-termination rods D40 on structures e.g. on
railing pipes
Material: StSt
Clamping range Ø of pipe: 45-65 mm (11/2-2'')
Clamping range of air-termination rod: 40-50 mm
Standard: EN 62561-1

Gyártó: DEHN
Típus: BSC D40 DS95 D45.65 V2A
Cikksz.: 105162
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 45-65 mm (11/2-2'')
Clamping range of air-termination rod 40-50 mm
Length of spacer 95 mm
Standard EN 62561-1

Product 105162 was added to Notepad.

Product 105162 was added to the cart.


Fixing clamp with tensioning strap

Using two fixing clamps provides mechanical stability and a lightning current carrying capability of 100 kA (10/350 µs).

1 Product

Part No. 105160 BSC D40.50 SB50.300 V2A

GTIN 4013364113022, Customs tariff No. (EU): 85389099, Gross weight: 506.20 g, PU: 1.00 db.


Images

Additional information

Holder for air-termination rods D40 and DEHNcon-H with fixing clamp
Holder for air-termination rods D40 and DEHNcon-H
Fixing clamp with tensioning strap for pipes
Material: StSt
Clamping range Ø of pipe: 50-300 mm
Clamping range of air-termination rod: 40-50 mm
Dimensions of strap: 25 x 0.3 mm
Standard: EN 62561-1

Gyártó: DEHN
Típus: BSC D40.50 SB50.300 V2A
Cikksz.: 105160
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 50-300 mm
Clamping range of air-termination rod 40-50 mm
Dimensions of strap (w x d) 25 x 0.3 mm
Standard EN 62561-1

Product 105160 was added to Notepad.

Product 105160 was added to the cart.


Fixing clamp with tensioning strap and spacer

With additional long spacer for adjusting holders of sector antennas on the support tube.

1 Product

Part No. 105163 BS D40.50 DS95 SB50.300 V2A

GTIN 4013364248281, Customs tariff No. (EU): 85389099, Gross weight: 601.00 g, PU: 1.00 db.


Images

Additional information

Fixing clamp with tensioning strap with long spacer StSt
Fixing clamp with tensioning strap for fastening of
supporting tubes on structures
e.g. antenna support tubes
with additional spacer 95 mm,
for adjusting holders e.g. of sector antennas
on the support tube
Material: StSt
Clamping range Ø of pipe: 50-300 mm
Clamping range of air-termination rod: 40-50 mm
Dimensions of strap: 25 x 3.0 mm

Gyártó: DEHN
Típus: BS D40.50 DS95 SB50.300 V2A
Cikksz.: 105163
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Ø of pipe 50-300 mm
Clamping range of air-termination rod 40-50 mm
Dimensions of strap (w x d) 25 x 3.0 mm
Length of spacer 95 mm

Product 105163 was added to Notepad.

Product 105163 was added to the cart.


back to top