Part No. 101110 FSPS 10 1000 W55 FK AL
GTIN 4013364138704, Customs tariff No. (EU): 85389099, Gross weight: 305.00 g, PU: 1.00 db.
Technical data
Total length | 1000 mm |
Material | Al |
Diameter Ø | 10 mm |
Max. gust wind speed | 224 km/h |
Part No. 101010 FSP 10 1000 W55 AL
GTIN 4013364138698, Customs tariff No. (EU): 85389099, Gross weight: 208.00 g, PU: 10.00 db.
Technical data
Total length | 1000 mm |
Material | Al |
Diameter Ø | 10 mm |
Max. gust wind speed | 224 km/h |