Felfogótartó keret tetőgerendákhoz történő rögzítéshez
For side fixing of the – DEHNcon-H supporting tube (Ø40 mm) – HVI Conductor inside of the supporting tube (Ø50 mm) as well as to attach and fix the supporting tubes and for the sub-roof installation of the HVI Conductor or HVI light Conductor.
The bracket for installation on rafters can be mounted on suitable, stable substructures. It is designed for up to 320 Nm torque. Mount the bracket from outside and screw it directly on the rafters or on the counter-battening.
The bracket for installation on rafters may not be used in case of an on-roof insulation and only conditionally in case of plain tiles.
Note: Mounting conditions on site must be clarified with the building constructor.
Mounting bracket for installation on rafters, St/tZn Mounting bracket for installation on rafters for fastening air-termination rods and supporting tubes. With cable gland for DEHNconductor systems (incl. fixing screws)
Material: St/tZn
Adjustment range: 600-750 mm
Roof pitch: 20-50°
Diameter Ø of supporting tube: 48 mm
Diameter Ø of cable bushing in supporting tube: 25 mm