Part No. 253115 DIDLH 8 H295 D300 BS
GTIN 4013364129870, Customs tariff No. (EU): 85389099, Gross weight: 4.82 kg, PU: 24.00 db.
Technical data
Material of roof conductor holder | plastic / GRP |
Length (l1) | 295 mm |
Insulating clearance | 220 mm |
Permanent temperature range | -30 °C ... +80 °C |
Max. gust wind speed (holder distance 1200 mm, Al Ø8 mm) | 163 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Part No. 253125 DIDLH 8 H435 D300 BS
GTIN 4013364129887, Customs tariff No. (EU): 85389099, Gross weight: 4.84 kg, PU: 24.00 db.
Technical data
Material of roof conductor holder | plastic / GRP |
Length (l1) | 435 mm |
Insulating clearance | 360 mm |
Permanent temperature range | -30 °C ... +80 °C |
Max. gust wind speed (holder distance 1200 mm, Al Ø8 mm) | 125 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |