Your dashboard services.
Register to access all tools.

Capuchons isolants jusqu’à 1000 V

Pour l’isolation des extrémités nues des câbles électriques.

Capuchon isolant avec manchon

3 Products

Part No. 700120 ISK MS QS 6 35 L100

GTIN 4013364501560, Customs tariff No. (EU): 39269097, Gross weight: 20.71 g, PU: 1.00 pièce(s)


Images

Additional information

 

Technical data

Tension nominale (UN ) 1000 V
Ouverture (Ø) 10 mm
Approprié pour 6–35 mm2
Longueur 100 mm
Matériau Plastique

Product 700120 was added to Notepad.

Product 700120 was added to the cart.

Part No. 700121 ISK MS QS 10 50 L100

GTIN 4013364501577, Customs tariff No. (EU): 39269097, Gross weight: 26.05 g, PU: 1.00 pièce(s)


Images

Additional information

 

Technical data

Tension nominale (UN ) 1000 V
Ouverture (Ø) 10 mm
Approprié pour 10–50 mm2
Longueur 100 mm
Matériau Plastique

Product 700121 was added to Notepad.

Product 700121 was added to the cart.

Part No. 700122 ISK MS QS 35 95 L110

GTIN 4013364501584, Customs tariff No. (EU): 39269097, Gross weight: 40.12 g, PU: 1.00 pièce(s)


Images

Additional information

 

Technical data

Tension nominale (UN ) 1000 V
Ouverture (Ø) 10 mm
Approprié pour 35–95 mm2
Longueur 110 mm
Matériau Plastique

Product 700122 was added to Notepad.

Product 700122 was added to the cart.


back to top