Part No. 785310 HISC 1600
GTIN 4013364092013, Customs tariff No. (EU): 85081900, Gross weight: 16.60 kg, PU: 1.00 pièce(s)
Technical data
Dimensions | 450 x 390 x 490 mm |
Part No. 785219 RSI 58
GTIN 4013364090330, Customs tariff No. (EU): 85087000, Gross weight: 78.02 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 58 mm |
Part No. 785218 RSI 51
GTIN 4013364090323, Customs tariff No. (EU): 85087000, Gross weight: 320.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 51 mm |
Part No. 785217 RSI 45
GTIN 4013364090316, Customs tariff No. (EU): 85087000, Gross weight: 320.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 45 mm |
Part No. 785214 RSI 34
GTIN 4013364090286, Customs tariff No. (EU): 85087000, Gross weight: 320.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 34 mm |
Part No. 785215 RSI 35
GTIN 4013364090293, Customs tariff No. (EU): 85087000, Gross weight: 320.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 35 mm |
Part No. 785216 RSI 38
GTIN 4013364090309, Customs tariff No. (EU): 85087000, Gross weight: 320.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 38 mm |
Part No. 785213 RSI 32
GTIN 4013364090279, Customs tariff No. (EU): 85087000, Gross weight: 320.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 105 mm |
Diamètre | 35 / 32 mm |
Part No. 785225 FD 60 MS SN7271
GTIN 4013364136434, Customs tariff No. (EU): 85087000, Gross weight: 140.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 190 mm |
Diamètre | 40 mm |
Part No. 785119 SRH 1180 IS 650 MS
GTIN 4013364098213, Customs tariff No. (EU): 82055980, Gross weight: 1140.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 1180 mm, Partie isolante 650 mm mm |
Diamètre | 40 mm |
Part No. 785111 STT 55 27 30
GTIN 4013364070257, Customs tariff No. (EU): 42029298, Gross weight: 612.00 g, PU: 1.00 pièce(s)
Technical data
Dimensions | 550 x 270 x 300 mm |
Couleur | Olive |
Part No. 785329 S 100 ZK MS
GTIN 4013364284760, Customs tariff No. (EU): 82055980, Gross weight: 313.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 310 mm |
Diamètre | 100 mm |
Part No. 785169 REB 25055 ZK MS
GTIN 4013364284753, Customs tariff No. (EU): 96039099, Gross weight: 498.00 g, PU: 1.00 pièce(s)
Technical data
Dimensions | 250 x 55 x 155 |
Part No. 785159 STB 80 ZK MS
GTIN 4013364284517, Customs tariff No. (EU): 96039099, Gross weight: 313.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 250 mm |
Diamètre | 80 mm |
Part No. 785592 FWD 35 P NS
GTIN 4013364087552, Customs tariff No. (EU): 85087000, Gross weight: 50.00 g, PU: 1.00 pièce(s)
Technical data
Longueur totale (lG ) | 200 mm |
Diamètre | 25 mm |