Your dashboard services.
Register to access all tools.

Testeur de phase DEHNcap/PC-LRM

Facile - Test sécurisé
  • convivial
  • manipulation aisée

DEHNcap/PC-LRM

1 Product

Part No. 767132 PV DCA PC LRM

GTIN 4013364073005, Customs tariff No. (EU): 90303320, Gross weight: 720.00 g, PU: 1.00 pièce(s)


Images

Certificates

 

Technical data

Dimensions 145 x 85 x 32 mm
Cordon de mesure 3x bouchon lamelles Ø4 mm
Longueur cordon de mesure 2000 mm
Seuil système LRM 5 V
Impédance entrée système LRM 2 MOhm

Product 767132 was added to Notepad.

Product 767132 was added to the cart.


Set, DEHNcap/PC-LRM

Testeur de phase dans un sac en cuir artificiel (KLT 23 16 4)

1 Product

Part No. 767139 PV DCA PC LRM T

GTIN 4013364136953, Customs tariff No. (EU): 90303370, Gross weight: 935.00 g, PU: 1.00 pièce(s)


Images

Certificates

 

Technical data

Dimensions 145 x 85 x 32 mm
Cordon de mesure 3x bouchon lamelles Ø4 mm
Longueur cordon de mesure 2000 mm
Seuil système LRM 5 V
Impédance entrée système LRM 2 MOhm

Product 767139 was added to Notepad.

Product 767139 was added to the cart.


back to top