Testeur de tension PHG II
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43243105/HDVORSCHAU/766710a2_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43243105/HDVORSCHAU/766710a2_16-9.jpg)
- Economique
- Indication fiable
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43243106/HDVORSCHAU/766706a4.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43243106/HDVORSCHAU/766706a4.jpg)
Part No. 766706 PHG2 6
GTIN 4013364094307, Customs tariff No. (EU): 90303370, Gross weight: 1720.00 g, PU: 1.00 pièce(s)
Technical data
Tension nominale (UN ) | 6 kV |
Longueur totale (lG ) | 1425 mm |
Profondeur (IO ) | 720 mm |
Part No. 766710 PHG2 10
GTIN 4013364094314, Customs tariff No. (EU): 90303370, Gross weight: 2.62 kg, PU: 1.00 pièce(s)
Technical data
Tension nominale (UN ) | 10 kV |
Longueur totale (lG ) | 1425 mm |
Profondeur (IO ) | 720 mm |
Part No. 766720 PHG2 20
GTIN 4013364094321, Customs tariff No. (EU): 90303370, Gross weight: 2.62 kg, PU: 1.00 pièce(s)
Technical data
Tension nominale (UN ) | 20 kV |
Longueur totale (lG ) | 1425 mm |
Profondeur (IO ) | 720 mm |