Your dashboard services.
Register to access all tools.

Testeur de tension PHE4 Haute tension

  • Grande plage de tension nominale
  • Couplage unique
  • Signal sonore et visuel intégrés
  • Utilisable sous la pluie

Plage de tension nominale 30 ... 132 kV / 50 Hz, filetage M12

Catégorie "S" pour appareillages et lignes aériennes

3 Products

Part No. 783270 PHE4 30 60 S

GTIN 4013364309852, Customs tariff No. (EU): 90303370, Gross weight: 3.39 kg, PU: 1.00 pièce(s)

Predecessor

Images

Certificates

 

Technical data

Tension nominale (UN ) 30 ... 60 kV
Longueur totale (lG ) 2560 mm
Profondeur (lO ) 910 mm
*) Tout les composants, y compris la pointe de test

Product 783270 was added to Notepad.

Product 783270 was added to the cart.

Part No. 783275 PHE4 60 110 S

GTIN 4013364309845, Customs tariff No. (EU): 90303370, Gross weight: 3.83 kg, PU: 1.00 pièce(s)


Images

Certificates

 

Technical data

Tension nominale (UN ) 60 ... 110 kV
Longueur totale (lG ) 3010 mm
Profondeur (lO ) 910 mm
*) Tout les composants, y compris la pointe de test

Product 783275 was added to Notepad.

Product 783275 was added to the cart.

Part No. 783280 PHE4 60 132 S

GTIN 4013364317284, Customs tariff No. (EU): 90303370, Gross weight: 4.23 kg, PU: 1.00 pièce(s)

Predecessor

Images

Certificates

 

Technical data

Tension nominale (UN ) 60 ... 132 kV
Longueur totale (lG ) 3420 mm
Profondeur (lO ) 910 mm
*) Tout les composants, y compris la pointe de test

Product 783280 was added to Notepad.

Product 783280 was added to the cart.


Plage de tension nominale 110...132 kV / 50 et 16,7 Hz, filetage M12

Catégorie "S" pour appareillages et lignes aériennes

1 Product

Part No. 783460 PHE4 110 132 S 16.7 50

GTIN 4013364309869, Customs tariff No. (EU): 90303370, Gross weight: 4.23 kg, PU: 1.00 pièce(s)


Images

 

Technical data

Tension nominale (UN ) 110 ... 132 kV
Longueur totale (lG ) 3420 mm
Profondeur (lO ) 910 mm
*) Tout les composants, y compris la pointe de test

Product 783460 was added to Notepad.

Product 783460 was added to the cart.


Plage de tension nominale 110 ...420 kV / Hz, filetage M12

Catégorie "S" pour appareillages et lignes aériennes

2 Products

Part No. 783285 PHE4 110 220 S

GTIN 4013364316898, Customs tariff No. (EU): 90303370, Gross weight: 4.50 kg, PU: 1.00 pièce(s)


Images

Certificates

 

Technical data

Tension nominale (UN ) 110 ... 220 kV
Longueur totale (lG ) 4420 mm
Profondeur (lO ) 910 mm
*) Tout les composants sauf pointe de test

Product 783285 was added to Notepad.

Product 783285 was added to the cart.

Part No. 783290 PHE4 220 420 S

GTIN 4013364316904, Customs tariff No. (EU): 90303370, Gross weight: 6.48 kg, PU: 1.00 pièce(s)


Images

Certificates

 

Technical data

Tension nominale (UN ) 220 ... 420 kV
Longueur totale (lG ) 5750 mm
Profondeur (lO ) 910 mm
*) Tout les composants sauf pointe de test

Product 783290 was added to Notepad.

Product 783290 was added to the cart.


back to top