Your dashboard services.
Register to access all tools.

Testeur d'interface DEHNcap/IT

Facile - Test en sécurité
Convivial
manipulation aisée

DEHNcap/IT-LRM

1 Product

Part No. 767122 SPG DCA IT LRM

GTIN 4013364074385, Customs tariff No. (EU): 90303320, Gross weight: 205.00 g, PU: 1.00 pièce(s)

Predecessor

Images

Certificates

 

Technical data

Dimensions 120 x 60 x 25 mm
Distance bouchon 14 mm
Connecteur d'exécution 2x bouchon lamelles Ø4 mm
Impédance entrée système LRM 2 MOhm
Prüfschwelle 3,2 µA

Product 767122 was added to Notepad.

Product 767122 was added to the cart.


back to top