Your dashboard services.
Register to access all tools.

Roof Conductor Holders with Tension Spring for Ridge and Hip Tiles

For fixing air-termination conductors on the ridge e.g. of tiled roofs.

SPANNsnap light

For fixing by StSt tension spring, with DEHNsnap conductor holder, loose conductor leading, laterally adjustable.

2 Products

Part No. 204469 DLH SSL 8 H16 FG180.280 GR V2A

GTIN 4013364124851, Customs tariff No. (EU): 85389099, Gross weight: 67.20 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNsnap light, StSt, height of conductor holder: 16 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNsnap light with fixing by stainless steel tension spring with DEHNsnap conductor holder,
loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 16 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: DLH SSL 8 H16 FG180.280 GR V2A
Part No.: 204469
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor holder support Rd 8 mm

Product 204469 was added to Notepad.

Product 204469 was added to the cart.

Part No. 204449 DLH SSL 8 H36 FG180.280 GR V2A

GTIN 4013364124837, Customs tariff No. (EU): 85389099, Gross weight: 70.30 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNsnap light, StSt, height of conductor holder: 36 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNsnap light with fixing by stainless steel tension spring with DEHNsnap conductor holder,
loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 36 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: DLH SSL 8 H36 FG180.280 GR V2A
Part No.: 204449
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor holder support Rd 8 mm

Product 204449 was added to Notepad.

Product 204449 was added to the cart.


SPANNsnap

For fixing by StSt tension spring, with DEHNsnap conductor holder, loose conductor leading, laterally adjustable.

4 Products

Part No. 204269 DLH SS 8 H16 FG180.280 GR V2A

GTIN 4013364035812, Customs tariff No. (EU): 85389099, Gross weight: 68.60 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNsnap, StSt, height of conductor holder: 16 mm, grey
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNsnap light with fixing by stainless steel tension spring with DEHNsnap conductor holder,
loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 16 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: DLH SS 8 H16 FG180.280 GR V2A
Part No.: 204269
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor holder support Rd 8 mm

Product 204269 was added to Notepad.

Product 204269 was added to the cart.

Part No. 204267 DLH SS 8 H16 FG180.280 BR CU

GTIN 4013364035805, Customs tariff No. (EU): 85389099, Gross weight: 74.60 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Pitched roofs - SPANNsnap, Cu, height of conductor holder: 16 mm, brown
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNsnap light with fixing by stainless steel tension spring with DEHNsnap conductor holder,
loose conductor leading, adjustable on the side
Material of roof conductor holder: Cu
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 16 mm
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: DLH SS 8 H16 FG180.280 BR CU
Part No.: 204267
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder Cu
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 16 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor holder support Rd 8 mm

Product 204267 was added to Notepad.

Product 204267 was added to the cart.

Part No. 204249 DLH SS 8 H36 FG180.280 GR V2A

GTIN 4013364041790, Customs tariff No. (EU): 85389099, Gross weight: 72.60 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNsnap, StSt, height of conductor holder: 36 mm, grey
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNsnap with fixing by stainless steel tension spring with DEHNsnap conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 36 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: DLH SS 8 H36 FG180.280 GR V2A
Part No.: 204249
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor holder support Rd 8 mm

Product 204249 was added to Notepad.

Product 204249 was added to the cart.

Part No. 204247 DLH SS 8 H36 FG180.280 BR CU

GTIN 4013364041806, Customs tariff No. (EU): 85389099, Gross weight: 76.60 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Pitched roofs - SPANNsnap, Cu, height of conductor holder: 36 mm, brown
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNsnap with fixing by stainless steel tension spring with DEHNsnap conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: Cu
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 36 mm
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: DLH SS 8 H36 FG180.280 BR CU
Part No.: 204247
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder Cu
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor holder support Rd 8 mm

Product 204247 was added to Notepad.

Product 204247 was added to the cart.


SPANNgrip light

For fixing by StSt tension spring, with DEHNgrip conductor holder, loose conductor leading, laterally adjustable.

2 Products

Part No. 206439 DLH SGL 8 H20 FG180.280 V2A

GTIN 4013364124875, Customs tariff No. (EU): 85389099, Gross weight: 76.40 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNgrip light, StSt, height of conductor holder: 20 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNgrip light with fixing by stainless steel tension spring with DEHNsnap conductor holder, loose conductor leading, adjustable on the side

Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 20 mm
Material of conductor holder: StSt

Brand: DEHN
Type: DLH SGL 8 H20 FG180.280 V2A
Part No.: 206439
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 20 mm
Material of conductor holder StSt
Conductor holder support Rd 8 mm
Standard EN 62561-4

Product 206439 was added to Notepad.

Product 206439 was added to the cart.

Part No. 206449 DLH SGL 8 H32 FG180.280 V2A

GTIN 4013364124899, Customs tariff No. (EU): 85389099, Gross weight: 82.10 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNgrip light, StSt, height of conductor holder: 32 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNgrip light with fixing by stainless steel tension spring with DEHNsnap conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 32 mm
Material of conductor holder: StSt

Brand: DEHN
Type: DLH SGL 8 H32 FG180.280 V2A
Part No.: 206449
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 32 mm
Material of conductor holder StSt
Conductor holder support Rd 8 mm
Standard EN 62561-4

Product 206449 was added to Notepad.

Product 206449 was added to the cart.


SPANNgrip

For fixing by StSt tension spring, with DEHNgrip conductor holder, loose conductor leading, laterally adjustable.

4 Products

Part No. 206239 DLH SG 8 H20 FG180.280 V2A

GTIN 4013364042650, Customs tariff No. (EU): 85389099, Gross weight: 78.60 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNgrip, StSt, height of conductor holder: 20 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNgrip with fixing by stainless steel tension spring with DEHNgrip conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 20 mm
Material of conductor holder: StSt

Brand: DEHN
Type: DLH SG 8 H20 FG180.280 V2A
Part No.: 206239
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 20 mm
Material of conductor holder StSt
Conductor holder support Rd 8 mm
Standard EN 62561-4

Product 206239 was added to Notepad.

Product 206239 was added to the cart.

Part No. 206237 DLH SG 8 H20 FG180.280 CU

GTIN 4013364077300, Customs tariff No. (EU): 85389099, Gross weight: 85.60 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Pitched roofs - SPANNgrip, Cu, height of conductor holder: 20 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNgrip with fixing by stainless steel tension spring with DEHNgrip conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: Cu
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 20 mm
Material of conductor holder: Cu

Brand: DEHN
Type: DLH SG 8 H20 FG180.280 CU
Part No.: 206237
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 20 mm
Material of conductor holder Cu
Conductor holder support Rd 8 mm
Standard EN 62561-4

Product 206237 was added to Notepad.

Product 206237 was added to the cart.

Part No. 206249 DLH SG 8 H32 FG180.280 V2A

GTIN 4013364042803, Customs tariff No. (EU): 85389099, Gross weight: 84.60 g, PU: 25.00 pc(s)


Images

Additional information

Pitched roofs - SPANNgrip, StSt, height of conductor holder: 32 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNgrip with fixing by stainless steel tension spring with DEHNgrip conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: StSt
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 32 mm
Material of conductor holder: StSt

Brand: DEHN
Type: DLH SG 8 H32 FG180.280 V2A
Part No.: 206249
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 32 mm
Material of conductor holder StSt
Conductor holder support Rd 8 mm
Standard EN 62561-4

Product 206249 was added to Notepad.

Product 206249 was added to the cart.

Part No. 206247 DLH SG 8 H32 FG180.280 CU

GTIN 4013364078574, Customs tariff No. (EU): 85389099, Gross weight: 96.60 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Pitched roofs - SPANNgrip, Cu, height of conductor holder: 32 mm
Roof conductor holder with tension spring for ridge and hip tiles for fixing of air-termination conductors on the ridge e.g. for tiled roofs
SPANNgrip with fixing by stainless steel tension spring with DEHNgrip conductor holder, loose conductor leading, adjustable on the side
Material of roof conductor holder: Cu
Clamping range of ridge tile width: 180-280 mm
Height of conductor holder: 32 mm
Material of conductor holder: Cu

Brand: DEHN
Type: DLH SG 8 H32 FG180.280 CU
Part No.: 206247
or equivalent.

 

Technical data

Material of roof conductor holder Cu
Clamping range of ridge tile width 180-280 mm
Height of conductor holder (h1) 32 mm
Material of conductor holder Cu
Conductor holder support Rd 8 mm
Standard EN 62561-4

Product 206247 was added to Notepad.

Product 206247 was added to the cart.


back to top