Your dashboard services.
Register to access all tools.

Multi-point Air Terminal

A MODEL

Copper multipoint air terminal requires elevation rod

1 Product

Part No. 118476 AT MP5 185X125 GM/CU

GTIN 4013364297500, Customs tariff No. (EU): , Gross weight: 610.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Body Gun metal - Spike Cu
Dimensions 185 x 125 mm

Product 118476 was added to Notepad.

Product 118476 was added to the cart.


B MODEL

Copper 16 mm elevation rod

2 Products

Part No. 118480 CER1000--AT ROD 2XM16 1000 CU

GTIN 4013364299665, Customs tariff No. (EU): , Gross weight: 1.40 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 1000 x 16 mm

Product 118480 was added to Notepad.

Product 118480 was added to the cart.

Part No. 118481 AT ROD 2XM16 2000 CU

GTIN 4013364309340, Customs tariff No. (EU): , Gross weight: 2.80 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions 2000 x 16 mm

Product 118481 was added to Notepad.

Product 118481 was added to the cart.


back to top