Part No. 118350 EB 6W M10 50X6 CU
GTIN 4013364299405, Customs tariff No. (EU): , Gross weight: 1.90 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 305 x 95 x 90 mm |
Number of ways | 6 |
Part No. 118351 EB 8W M10 50X6 CU
GTIN 4013364299412, Customs tariff No. (EU): , Gross weight: 2.33 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 375 x 95 x 90 mm |
Number of ways | 8 |
Part No. 118352 EB 10W M10 50X6 CU
GTIN 4013364299429, Customs tariff No. (EU): , Gross weight: 2.77 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 427 x 95 x 90 mm |
Number of ways | 10 |
Part No. 118353 EB 12W M10 50X6 CU
GTIN 4013364299436, Customs tariff No. (EU): , Gross weight: 3.50 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 497 x 95 x 90 mm |
Number of ways | 12 |
Part No. 118354 EB 14W M10 50X6 CU
GTIN 4013364299443, Customs tariff No. (EU): , Gross weight: 3.94 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 567 x 95 x 90 mm |
Number of ways | 14 |
Part No. 118360 EB 6W 1DL M10 50X6 CU
GTIN 4013364299450, Customs tariff No. (EU): , Gross weight: 2.49 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 382 x 95 x 90 mm |
Number of ways | 6 |
Part No. 118361 EB 8W 1DL M10 50X6 CU
GTIN 4013364299467, Customs tariff No. (EU): , Gross weight: 2.93 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 452 x 95 x 90 mm |
Number of ways | 8 |
Part No. 118362 EB 10W 1DL M10 50X6 CU
GTIN 4013364299474, Customs tariff No. (EU): , Gross weight: 3.36 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 522 x 95 x 90 mm |
Number of ways | 10 |
Part No. 118363 EB 12W 1DL M10 50X6 CU
GTIN 4013364299481, Customs tariff No. (EU): , Gross weight: 4.09 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 592 x 95 x 90 mm |
Number of ways | 12 |
Part No. 118364 EB 14W 1DL M10 50X6 CU
GTIN 4013364299498, Customs tariff No. (EU): , Gross weight: 4.52 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 662 x 95 x 90 mm |
Number of ways | 14 |
Part No. 118370 EB 6W 2DL M10 50X6 CU
GTIN 4013364299504, Customs tariff No. (EU): , Gross weight: 3.11 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 480 x 95 x 90 mm |
Number of ways | 6 |
Part No. 118371 EB 8W 2DL M10 50X6 CU
GTIN 4013364309319, Customs tariff No. (EU): , Gross weight: 3.54 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 550 x 95 x 90 mm |
Number of ways | 8 |
Part No. 118372 EB 10W 2DL M10 50X6 CU
GTIN 4013364309326, Customs tariff No. (EU): , Gross weight: 3.98 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 620 x 95 x 90 mm |
Number of ways | 10 |
Part No. 118373 EB 12W 2DL M10 50X6 CU
GTIN 4013364309333, Customs tariff No. (EU): , Gross weight: 4.70 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 690 x 95 x 90 mm |
Number of ways | 12 |
Part No. 118374 EB 14W 2DL M10 50X6 CU
GTIN 4013364357853, Customs tariff No. (EU): , Gross weight: 5.55 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 760 x 95 x 90 mm |
Number of ways | 14 |
Part No. 118380 EB DL M10 50X6 CU
GTIN 4013364299528, Customs tariff No. (EU): , Gross weight: 780.00 g, PU: 1.00 pc(s)
Technical data
Material | Cu |
Dimensions (l x w x h) | 132 x 95 x 75 mm |
Part No. 118385 INS--INSUL 2xM10 H35 RED
GTIN 4013364299535, Customs tariff No. (EU): , Gross weight: 120.00 g, PU: 1.00 pc(s)
Technical data
Material | (DMC) Polyester |
Dimensions (l x w x h) | 35 x 33 x 25 mm |