Part No. 597230 AW DEHNHELIX
GTIN 4013364155015, Customs tariff No. (EU): 82055980, Gross weight: 201.60 g, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | 23 mm |
Material of moulded part | Plastic |
Material of blade | StSt |
Colour | black ● |
Stripping tool
HVI strip 20 tool for stripping the semi-conducting sheath and the PE insulation of the HVI Conductor and HVI light plus Conductor with an outer diameter of 20 mm. The stripping length is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. Version complete with handle and stripping insert.
1 Product
Part No. 597220 HVI STRIP 20
GTIN 4013364144972, Customs tariff No. (EU): 82055980, Gross weight: 330.00 g, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | 20 mm |
Material of moulded part | Plastic |
Material of blade | StSt |
Colour | black ● / red ● |
Dimensions | approx. 231 x 97 mm |
Cable shears
Cable shears for easily cutting the HVI light Conductor, HVI Conductor (outer diameter 20 / 23 mm), HVI power Conductor (outer diameter 27 mm) and CUI Conductor to length.
The special design of the cable shears also allows for the correct cutting of stranded conductors, making it easier to attach connection elements.
1 Product
Part No. 597032 HVI CUTTER 32
GTIN 4013364155008, Customs tariff No. (EU): 82033000, Gross weight: 1.49 kg, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | to 32 mm |
Material of knife | Tool steel (CR-Moly (SCM440)) |
Material of handles | Carbon steel (SS400) |
Length | 600 mm |
Colour of handles | Red (similar to RAL 3020) ● |
Part No. 597125 ISO HEAD 21
GTIN 4013364513945, Customs tariff No. (EU): 82055980, Gross weight: 276.84 g, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | 21 mm |
Material of moulded part | Al |
Material of blade | Steel alloy |
Colour | red ● |
Dimensions | approx. 105 x 40 mm |
Part No. 597817 ISOK L450 RS SET
GTIN 4013364512597, Customs tariff No. (EU): 39269097, Gross weight: 400.00 g, PU: 1.00 pc(s)
Technical data
Colour | black |
Opening (Ø) | 34 mm |
Suitable for | HVI light plus and HVI |
Length | 450 mm |
Material | Plastic |