Your dashboard services.
Register to access all tools.

Tools and accessories

Here you will find Tools for the assembly of our high-voltage-resistant, insulated down conductors and the cutting head for installing the insulated connection elements and the accessories for HVI check.

Stripping tool

1 Product

Part No. 597230 AW DEHNHELIX

GTIN 4013364155015, Customs tariff No. (EU): 82055980, Gross weight: 201.60 g, PU: 1.00 pc(s)


Images

Additional information


Diameter Ø conductor: 23 mm
Material of moulded part: Plastic
Material of blade: StSt
Colour: black ●

Brand: DEHN
Type: AW DEHNHELIX
Part No.: 597230
or equivalent.

 

Technical data

Diameter Ø conductor 23 mm
Material of moulded part Plastic
Material of blade StSt
Colour black ●

Product 597230 was added to Notepad.

Product 597230 was added to the cart.


Stripping tool

HVI strip 20 tool for stripping the semi-conducting sheath and the PE insulation of the HVI Conductor and HVI light plus Conductor with an outer diameter of 20 mm. The stripping length is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. Version complete with handle and stripping insert.

1 Product

Part No. 597220 HVI STRIP 20

GTIN 4013364144972, Customs tariff No. (EU): 82055980, Gross weight: 330.00 g, PU: 1.00 pc(s)


Images

Additional information


Diameter Ø conductor: 20 mm
Material of moulded part: Plastic
Material of blade: StSt
Colour: black ● / red ●
Dimensions: approx. 231 x 97 mm

Brand: DEHN
Type: HVI STRIP 20
Part No.: 597220
or equivalent.

 

Technical data

Diameter Ø conductor 20 mm
Material of moulded part Plastic
Material of blade StSt
Colour black ● / red
Dimensions approx. 231 x 97 mm

Product 597220 was added to Notepad.

Product 597220 was added to the cart.


Cable shears

Cable shears for easily cutting the HVI light Conductor, HVI Conductor (outer diameter 20 / 23 mm), HVI power Conductor (outer diameter 27 mm) and CUI Conductor to length.
The special design of the cable shears also allows for the correct cutting of stranded conductors, making it easier to attach connection elements.

1 Product

Part No. 597032 HVI CUTTER 32

GTIN 4013364155008, Customs tariff No. (EU): 82033000, Gross weight: 1.49 kg, PU: 1.00 pc(s)


Images

Additional information

Cable shears
Cable shears for easy
cutting to length the HVI light Conductor,
HVI light plus, HVI Conductor
(outer dimension 20 / 23 mm)
and HVI power Conductor
(outer diameter 27 mm)
as well as for the CUI Conductor.
Diameter Ø conductor: to 32 mm
Material of knife: Tool steel (CR-Moly (SCM440))
Material of handles: Carbon steel (SS400)
Length: 600 mm
Colour of handles: Red (similar to RAL 3020) ●

Brand: DEHN
Type: HVI CUTTER 32
Part No.: 597032
or equivalent.

 

Technical data

Diameter Ø conductor to 32 mm
Material of knife Tool steel (CR-Moly (SCM440))
Material of handles Carbon steel (SS400)
Length 600 mm
Colour of handles Red (similar to RAL 3020)

Product 597032 was added to Notepad.

Product 597032 was added to the cart.


Cutting head

Cutting head for mounting the insulated connection elements on high-voltage-resistant, insulated down conductors.

1 Product

Part No. 597125 ISO HEAD 21

GTIN 4013364513945, Customs tariff No. (EU): 82055980, Gross weight: 276.84 g, PU: 1.00 pc(s)


Images

Additional information

Cutting head
for installing the insulated
connection elements on
high-voltage-resistant,
insulated down conductors
Diameter Ø conductor: 21 mm
Material of moulded part: Al
Material of blade: Steel alloy
Colour: red ●
Dimensions: approx. 105 x 40 mm

Brand: DEHN
Type: ISO HEAD 21
Part No.: 597125
or equivalent.

 

Technical data

Diameter Ø conductor 21 mm
Material of moulded part Al
Material of blade Steel alloy
Colour red
Dimensions approx. 105 x 40 mm

Product 597125 was added to Notepad.

Product 597125 was added to the cart.


Insulating cap

Insulating caps for the dielectric withstand test on high-voltage-resistant, insulated down conductors
Kit: 5 pieces in a suitable rucksack.
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.

1 Product

Part No. 597817 ISOK L450 RS SET

GTIN 4013364512597, Customs tariff No. (EU): 39269097, Gross weight: 400.00 g, PU: 1.00 pc(s)


Images

Additional information

Insulating caps for the dielectric withstand test
Insulating caps for the dielectric withstand test
on high-voltage-resistant
insulated down conductors
Kit: 5 pieces in a suitable
rucksack.
Colour: black
Opening: 34 mm
Suitable for: HVI light plus and HVI
Length: 450 mm
Material: Plastic

Brand: DEHN
Type: ISOK L450 RS SET
Part No.: 597817
or equivalent.

 

Technical data

Colour black
Opening (Ø) 34 mm
Suitable for HVI light plus and HVI
Length 450 mm
Material Plastic

Product 597817 was added to Notepad.

Product 597817 was added to the cart.


back to top