Your dashboard services.
Register to access all tools.

MV clamps, with locking lug

Multi-purposeconnecting clamp with locking lug for universal use as a cross clamp, T clamp and parallel clamp; two-part.

The locking lug is used to lock the MV clamp securely in a cross arrangement.

With hexagon screw

Multi-purpose connecting clamp for universal use as a cross clamp, T clamp and parallel clamp for aboveground and underground connections.
The locking lug is used to lock the MV clamp securely in a cross arrangement.

1 Product

Part No. 391079 MVK AR 8.10 SKM10X40 V4A

GTIN 4013364487130, Customs tariff No. (EU): 85359000, Gross weight: 95.18 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, StSt (V4A)
Multi-purpose connecting clamp
with anti-rotation protection
for universal use
as a cross clamp, T clamp and parallel clamp
for round conductors
Capable of carrying lightning current
tested to EN 62561-1
with hexagon screw and
threaded base part
Material of clamp: StSt (V4A)
Clamping range Rd: 8-10 mm
Clamping range (stranded / cable): 35-70 mm2
Material thickness: 2.5 / 2.5 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: MVK AR 8.10 SKM10X40 V4A
Part No.: 391079
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd 8-10 mm
Clamping range (stranded / cable) 35-70 mm2
Screw di M10 x 40 mm
Material of screw / nut StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 *) kA
*) For exact assignment, see test certificate.

Product 391079 was added to Notepad.

Product 391079 was added to the cart.


With truss head screw

Multi-purpose connecting clamp for universal use as a cross clamp, T clamp and parallel clamp for aboveground and underground connections.
The locking lug is used to lock the MV clamp securely in a cross arrangement.

1 Product

Part No. 391070 MVK AR 8.10 FRM10X40 V4A

GTIN 4013364487123, Customs tariff No. (EU): 85359000, Gross weight: 105.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, StSt (V4A)
Multi-purpose connecting clamp
with anti-rotation protection
for universal use
as a cross clamp, T clamp and parallel clamp
for round conductors
Capable of carrying lightning current
tested to EN 62561-1
with truss head screw
Material of clamp: StSt (V4A)
Clamping range Rd: 8-10 mm
Material thickness: 3.0 / 2.5 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: MVK AR 8.10 FRM10X40 V4A
Part No.: 391070
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd 8-10 mm
Screw e M10 x 40 mm
Material of screw / nut StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 *) kA
*) For exact assignment, see test certificate.

Product 391070 was added to Notepad.

Product 391070 was added to the cart.


back to top