Your dashboard services.
Register to access all tools.

Connection elements for HVI light plus Conductor

Mounting-optimised connection elements for routing inside/outside the tube and connection to the earthing system, ring conductor or other parts of the external lightning protection system.

Connection element for HVI light plus Conductor

A connection element for sealing the HVI light plus Conductor, for implementing the sealing end of the conductor on the supporting tube (head piece) or for connecting to other parts of the external lightning protection system or earth-termination system (including a heat-shrinkable sleeve).
This connection element can be used for installation outside the tube for HVI light plus supporting tubes.

1 Product

Part No. 819640 AE BO10 KF HVI 60 V2A

GTIN 4013364481763, Customs tariff No. (EU): 85359000, Gross weight: 162.90 g, PU: 10.00 pc(s)


Images

Additional information

Connection element for HVI light plus Conductor, stainless steel
Connection elements for HVI light plus Conductor for sealing
the HVI light plus Conductor on both ends,
for establishing the connections of the conductor
e.g. to the connection plate on the air-termination mast
or to other parts of the external lightning protection system.
Incl. heat-shrinkable sleeve
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Lightning current carrying capability (10/350 µs): 150 kA

Brand: DEHN
Type: AE BO10 KF HVI 60 V2A
Part No.: 819640
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 21 mm
Lightning current carrying capability (10/350 µs) 150 kA

Product 819640 was added to Notepad.

Product 819640 was added to the cart.


Connection kit for HVI light plus Conductor for installation inside the tube

Two connection elements for sealing the HVI light plus Conductor at both ends. A connection element for implementing the sealing end of the conductor in the supporting tube (head piece) and a connection element for connecting to other parts of the external lightning protection system or earth-termination system (including two heat-shrinkable sleeves).
These connection elements can be used with HVI light plus supporting tubes.

1 Product

Part No. 819645 HVI LI PL ASS RIV KF V2A

GTIN 4013364481770, Customs tariff No. (EU): 85359000, Gross weight: 341.42 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI light plus Conductor, Ø 21 mm, for installation inside the tube, stainless steel
Connection elements for sealing the HVI light plus Conductor at both ends
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI PL ASS RIV KF V2A
Part No.: 819645
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 21 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819645 was added to Notepad.

Product 819645 was added to the cart.


Insulated connection elements for HVI light plus Conductor

3 Products

Part No. 819646 AE ISO BO10 KF HVI 60 V2A

GTIN 4013364511460, Customs tariff No. (EU): 85359000, Gross weight: 205.80 g, PU: 5.00 pc(s)


Images

Additional information

Insulating connection element for HVI light plus Conductor (earth side)
Insulating connection element
for sealing the
HVI light plus Conductor
Earth-side
incl. heat-shrinkable sleeve.
for the dielectric withstand test
of the HVI light plus
It should be installed: Earth-side
Suitable for: HVI light plus
Material: StSt / plastic
Connection: Bolt Ø10 mm, L 50 mm with M12 thread with spring washer
Lightning current carrying capability (10/350 µs): 150 kA

Brand: DEHN
Type: AE ISO BO10 KF HVI 60 V2A
Part No.: 819646
or equivalent.

Certificates

 

Technical data

It should be installed Earth-side
Suitable for HVI light plus
Material StSt / plastic
Connection Bolt Ø10 mm, L 50 mm with M12 thread with spring washer
Lightning current carrying capability (10/350 µs) 150 kA

Product 819646 was added to Notepad.

Product 819646 was added to the cart.

Part No. 819647 AE ISO RIV KF HVI 60 V2A

GTIN 4013364511477, Customs tariff No. (EU): 85359000, Gross weight: 208.80 g, PU: 5.00 pc(s)


Images

Additional information

Insulating connection element for HVI light plus Conductor (installation inside the tube)
Insulating connection element
for sealing the
HVI light plus Conductor
for installation inside the tube
incl. heat-shrinkable sleeve
for the dielectric withstand test
of the HVI light plus
It should be installed: Installation inside the tube
Suitable for: HVI light plus
Material: StSt / plastic
Connection: Special mushroom head
Lightning current carrying capability (10/350 µs): 150 kA

Brand: DEHN
Type: AE ISO RIV KF HVI 60 V2A
Part No.: 819647
or equivalent.

Certificates

 

Technical data

It should be installed Installation inside the tube
Suitable for HVI light plus
Material StSt / plastic
Connection Special mushroom head
Lightning current carrying capability (10/350 µs) 150 kA

Product 819647 was added to Notepad.

Product 819647 was added to the cart.

Part No. 819648 AE ISO RAV KF HVI 60 V2A

GTIN 4013364511484, Customs tariff No. (EU): 85359000, Gross weight: 200.20 g, PU: 5.00 pc(s)


Images

Additional information

Insulating connection element for HVI light plus Conductor (installation outside the tube)
Insulating connection element
for sealing the
HVI light plus Conductor
for installation outside the tube
incl. heat-shrinkable sleeve
for the dielectric withstand test
of the HVI light plus
It should be installed: Installation outside the tube
Suitable for: HVI light plus
Material: StSt / plastic
Connection: Bolt Ø10 mm, L 50 mm with M12 thread with spring washer
Lightning current carrying capability (10/350 µs): 150 kA

Brand: DEHN
Type: AE ISO RAV KF HVI 60 V2A
Part No.: 819648
or equivalent.

Certificates

 

Technical data

It should be installed Installation outside the tube
Suitable for HVI light plus
Material StSt / plastic
Connection Bolt Ø10 mm, L 50 mm with M12 thread with spring washer
Lightning current carrying capability (10/350 µs) 150 kA

Product 819648 was added to Notepad.

Product 819648 was added to the cart.


EB element

For discharging the electric field of the HVI light plus Conductor in the sealing end range or in other cases.

1 Product

Part No. 410222 PAE 18 EX AB11 V2A

GTIN 4013364482289, Customs tariff No. (EU): 85359000, Gross weight: 50.92 g, PU: 1.00 pc(s)


Images

Additional information

EB connection element for HVI light plus Conductor, stainless steel
EB connection element for HVI light plus Conductor
for connecting the special sheath of the
HVI light plus Conductor to the equipotential bonding
Material: StSt
Clamping range Ø: 18 mm
Connection hole Ø: 10.5 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: PAE 18 EX AB11 V2A
Part No.: 410222
or equivalent.

 

Technical data

Material StSt
Clamping range Ø 18 mm
Connection hole Ø 10.5 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 410222 was added to Notepad.

Product 410222 was added to the cart.


Measuring point terminal

1 Product

Part No. 819649 MPK 18 V2A

GTIN 4013364512498, Customs tariff No. (EU): 85389099, Gross weight: 41.80 g, PU: 5.00 pc(s)


Images

Additional information

Measuring point terminal for the dielectric withstand test
Measuring point terminal for
permanent installation
for connecting
measuring equipment for the
dielectric withstand test of
HVI light plus Conductors
and HVI conductors
Suitable for: HVI light plus and HVI
Material: StSt
Clamping range Ø: 18–20 mm

Brand: DEHN
Type: MPK 18 V2A
Part No.: 819649
or equivalent.

 

Technical data

Suitable for HVI light plus and HVI
Material StSt
Clamping range Ø 18–20 mm

Product 819649 was added to Notepad.

Product 819649 was added to the cart.


Air-termination mast fixing kit, Ø40

Fixing kit for attaching the HVI light plus Conductor to the HVI light plus supporting tubes, Ø40 mm, consisting of connection plate and fixing ring with stainless steel clamp for the sealing end (including four plastic holder halves and two cable ties).

1 Product

Part No. 819642 BFS SR D40 4AE HVI LI PL AL V2A KST

GTIN 4013364499638, Customs tariff No. (EU): 85389099, Gross weight: 462.00 g, PU: 1.00 pc(s)


Images

Additional information

Fixing kit for HVI light plus Conductor, 21 mm, StSt / Al
Fixing kit for attaching the
HVI light plus Conductor to the Ø40 mm supporting tube,
consisting of connection plate (4x) and
fixing ring with clamp
for the sealing end,
including four plastic holder halves and two cable ties
Material: StSt / Al / Plastic
Connection plate support: square hole 13 mm
Conductor holder: 4x
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: BFS SR D40 4AE HVI LI PL AL V2A KST
Part No.: 819642
or equivalent.

Certificates

 

Technical data

Material StSt / Al / Plastic
Connection plate support square hole 13 mm
Conductor holder 4x
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819642 was added to Notepad.

Product 819642 was added to the cart.


Air-termination mast fixing kit, Ø50

Fixing kit for attaching the HVI light plus Conductor to the HVI supporting tubes, Ø50 mm, consisting of connection plate and fixing ring with stainless steel clamp for the sealing end (including four plastic holder halves and two cable ties).

1 Product

Part No. 819283 BFS SR D50 4AE HVI LI PL AL V2A KST

GTIN 4013364499621, Customs tariff No. (EU): 85389099, Gross weight: 515.44 g, PU: 1.00 pc(s)


Images

Additional information

Fixing kit for HVI light plus Conductor
or HVI long Conductor, StSt / Al
Fixing kit for attaching the
HVI light plus Conductor or HVI long Conductor
to the Ø50 mm supporting tube,
consisting of connection plate (4x) and
fixing ring with clamp
for the sealing end,
including four plastic holder halves and two cable ties
Material: StSt / Al / Plastic
Connection plate support: Square hole, 13 mm
Conductor holder: 4x
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: BFS SR D50 4AE HVI LI PL AL V2A KST
Part No.: 819283
or equivalent.

Certificates

 

Technical data

Material StSt / Al / Plastic
Connection plate support Square hole, 13 mm
Conductor holder 4x
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819283 was added to Notepad.

Product 819283 was added to the cart.


Connection plate

Connection plate (for four conductors) for installing the HVI light plus Conductor on the supporting tube Ø40 mm (e.g. Part No. 105 672, 105 673, 105 677, 105 678).

1 Product

Part No. 819298 AP SR D40 4AE HVI LI PL V2A

GTIN 4013364492653, Customs tariff No. (EU): 85389099, Gross weight: 135.20 g, PU: 1.00 pc(s)


Images

Additional information

Stainless steel connection plate
(For four conductors) for installing the HVI light plus Conductor
on the supporting tube Ø40 mm
Material: StSt
Connection plate support: Square hole, 13 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: AP SR D40 4AE HVI LI PL V2A
Part No.: 819298
or equivalent.

Certificates

 

Technical data

Material StSt
Connection plate support Square hole, 13 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819298 was added to Notepad.

Product 819298 was added to the cart.


back to top