Part No. 308031 VK DB 6.20 8.10 FL30 BSB STBL
GTIN 4013364136571, Customs tariff No. (EU): 85359000, Gross weight: 239.60 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | (+/II) 6-20 / 8-10 mm |
Clamping range Rd / Fl | (+/II) 6-20 / 30 x 3-4 mm |
Clamping range Fl / Fl | (+/II) 30 x 3-4 / 30 x 3-4 mm |
Version | Without clamping ring |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 8.4 kA |
Standard | EN 62561-1 |
*) For exact assignment see test certificate. |
Part No. 308036 VK DB 20.32 8.10 FL40 BSB STBL
GTIN 4013364136588, Customs tariff No. (EU): 85359000, Gross weight: 275.60 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | (+/II) 20-32 / 8-10 mm |
Clamping range Rd / Fl | (+/II) 20-32 / 40 x 4-5 mm |
Version | With clamping ring |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 14.0 kA |
Standard | EN 62561-1 |
*) For exact assignment see test certificate. |
Part No. 308032 VK 6.20 FL30 BSB STBL
GTIN 4013364152823, Customs tariff No. (EU): 85359000, Gross weight: 178.50 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Fl | (+) 6-20 / 30 x 3-4 mm |
Clamping range Fl / Fl | (+/II) 30 x 3-4 / 30 x 3-4 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 7.0 kA |
Standard | EN 62561-1 |
*) For exact assignment see test certificate. |
Part No. 308037 VK 20.32 FL40 BSB STBL
GTIN 4013364154704, Customs tariff No. (EU): 85359000, Gross weight: 218.00 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Fl | (+) 20-32 / 30 x 3-40 x 5 mm |
Standard | EN 62561-1 |
*) For exact assignment see test certificate. |