Earth Rods
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47626582/HDVORSCHAU/620150a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47626582/HDVORSCHAU/620150a1_16-9.jpg)
- No thickening of the cross-section at the coupling joint
- Self-locking coupling
- Corrosion resistance
- Easier storage and transport
- Universal use according to local soil conditions
- Constant resistance values
- Easily driven in with a vibration hammer
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47626583/HDVORSCHAU/600050a1_16-9.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47626583/HDVORSCHAU/600050a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47626584/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/47626584/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
Part No. 620101 TE 20 1000 Z STTZN
GTIN 4013364021860, Customs tariff No. (EU): 85389099, Gross weight: 2.50 kg, PU: 6.00 pc(s)
Technical data
Material | St/tZn |
Rod length (l1) | 1000 mm |
Diameter Ø (d1) | 20 mm |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.9 kA |
Standard | EN 62561-2 |
Part No. 620151 TE 20 1500 Z STTZN
GTIN 4013364021846, Customs tariff No. (EU): 85389099, Gross weight: 3.70 kg, PU: 6.00 pc(s)
PredecessorTechnical data
Material | St/tZn |
Rod length (l1) | 1500 mm |
Diameter Ø (d1) | 20 mm |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.9 kA |
Standard | EN 62561-2 |
Part No. 625101 TE 25 1000 Z STTZN
GTIN 4013364021877, Customs tariff No. (EU): 85389099, Gross weight: 3.72 kg, PU: 6.00 pc(s)
Technical data
Material | St/tZn |
Rod length (l1) | 1000 mm |
Diameter Ø (d1) | 25 mm |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 12.3 kA |
Standard | EN 62561-2 |
Part No. 625151 TE 25 1500 Z STTZN
GTIN 4013364021853, Customs tariff No. (EU): 85389099, Gross weight: 5.72 kg, PU: 6.00 pc(s)
PredecessorTechnical data
Material | St/tZn |
Rod length (l1) | 1500 mm |
Diameter Ø (d1) | 25 mm |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 12.3 kA |
Standard | EN 62561-2 |
Part No. 620903 TE 20 1000 AZ V4A
GTIN 4013364342859, Customs tariff No. (EU): 85389099, Gross weight: 2.43 kg, PU: 6.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
Rod length (l1) | 1000 mm |
Diameter Ø (d1) | 20 mm |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 4.2 kA |
Standard | EN 62561-2 |
Part No. 620902 TE 20 1500 AZ V4A
GTIN 4013364021914, Customs tariff No. (EU): 85389099, Gross weight: 3.67 kg, PU: 6.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
Rod length (l1) | 1500 mm |
Diameter Ø (d1) | 20 mm |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 4.2 kA |
Standard | EN 62561-2 |