Connecting cable for DEHNcube
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43819201/HDVORSCHAU/900948a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43819201/HDVORSCHAU/900948a1_16-9.jpg)
- PV connecting cables for easily connecting DEHNcube YPV SCI 1000 … to the inverter
- Suitable for outdoor use
- 6 mm² for minimum voltage drop
- Cable can be shortened individually to the optimum length
- Unnecessary cable lengths are avoided, thus better protective effect due to lower transmission loss
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43819202/HDVORSCHAU/DEHNcube_Schaltbilder_01_web.jpg)
(MPP tracker) of the inverter.
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43819202/HDVORSCHAU/DEHNcube_Schaltbilder_01_web.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43819203/HDVORSCHAU/DEHNcube_Schaltbilder_05_web.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/43819203/HDVORSCHAU/DEHNcube_Schaltbilder_05_web.jpg)
Part No. 900945 AL DCU Y PV L3X1000
GTIN 4013364425118, Customs tariff No. (EU): 85444991, Gross weight: 230.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
For connecting | 1 string cable |
Cable cross-section | 6 mm2 |
Cable material | Cu |
Degree of protection | IP 65 |
Length (1) [-> inverter] | 1000 mm |
Length (2) [-> DEHNcube] | 1000 mm |
Length (3) [-> +/- string] | 1000 mm |