Earthing and Short-Circuiting Devices (partly insulated) for Low-Voltage Cable Distribution Cabinets
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46728118/HDVORSCHAU/766302a0001_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46728118/HDVORSCHAU/766302a0001_16-9.jpg)
- Complete kit for cable distribution cabinets (CDCs)
- Safe operation with insulated earthing handle of type TI (with dual function), suitable both for installing and removing earthing cartridges with M10 connection as well as for attaching earthing and short-circuiting devices (EaS devices)
- Waterproof, plastic-sheathed cable guide and node unit, with additional anti-kink protection
- Other cable lengths can be selected online via the earthing and short-circuiting configurator
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46728119/HDVORSCHAU/745018a.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46728119/HDVORSCHAU/745018a.jpg)
Part No. 766302 EKS TI KVS SBK
GTIN 4013364051317, Customs tariff No. (EU): 85369095, Gross weight: 4.38 kg, PU: 1.00 pc(s)
Technical data
Variant No. of EaS device | VSUN6NV |
Dimensions | 380 x 260 x 80 mm |
Attention: Please state the relevant Variant No. when ordering. |
Part No. 745500 EKS TI 2F KVS SBK
GTIN 4013364007888, Customs tariff No. (EU): 85369095, Gross weight: 7.57 kg, PU: 1.00 pc(s)
Technical data
Variant No. of EaS device | VUKMT58 |
Dimensions | 440 x 330 x 66 mm |
Attention: Please state the relevant Variant No. when ordering. |