Wiring accessories STAK
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46782024/HDVORSCHAU/900588a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46782024/HDVORSCHAU/900588a1_16-9.jpg)
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46782025/HDVORSCHAU/952589a1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/46782025/HDVORSCHAU/952589a1.jpg)
Part No. 952589 STAK 25
GTIN 4013364132306, Customs tariff No. (EU): 85369010, Gross weight: 17.40 g, PU: 4.00 pc(s)
Technical data
Nominal voltage (a.c. / d.c.) (UN ) | 600 V |
Max. PV voltage (UCPV) when used in combination with DEHNguard M YPV ... | 1200 V |
Lightning impulse current (10/350 µs) | 25 kA |
Discharge current (8/20 µs) | 50 kA |
Cross-sectional area (min.) | 1.5 mm2 solid / flexible |
Cross-sectional area (max.) | 25 mm2 stranded / 16 mm2 flexible |
Type of connection | front |
Part No. 900588 STAK 3X16
GTIN 4013364323933, Customs tariff No. (EU): 85369010, Gross weight: 40.00 g, PU: 4.00 pc(s)
Technical data
Nominal voltage (a.c. / d.c.) (UN ) | 690 V / 1500 V |
Load current at V-wiring | 80 A |
Lightning impulse current (10/350 µs) | 25 kA |
Cross-sectional area (min.) | 1.5 mm2 solid / flexible |
Cross-sectional area (max.) | 16 mm2 stranded / 10 mm2 flexible |
Type of connection | front |
Part No. 900589 STAK 2X16
GTIN 4013364109339, Customs tariff No. (EU): 85369010, Gross weight: 20.00 g, PU: 1.00 pc(s)
Technical data
Lightning impulse current (10/350 µs) | 25 kA |
Cross-sectional area (min.) | 2x 1.5 mm2 |
Cross-sectional area (max.) | 2x max. 16 mm2 |
Type of connection | front (double terminal) |