RFID LifeCheck SPD Test Devices
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094466/HDVORSCHAU/910655a2_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094466/HDVORSCHAU/910655a2_16-9.jpg)
- The RFID LifeCheck monitoring device detects thermal or electrical overload conditions of all components
- To avoid imminent failure and thus system downtime, the protection module should be replaced as soon as possible
- Extremely easy and within a matter of seconds
- Detection of thermal or electrical pre-damage of all components
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094472/HDVORSCHAU/910653a8_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094472/HDVORSCHAU/910653a8_Kat.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094469/HDVORSCHAU/910655a1_Kat1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094469/HDVORSCHAU/910655a1_Kat1.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094468/HDVORSCHAU/2699_2_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094468/HDVORSCHAU/2699_2_E.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094471/HDVORSCHAU/910653a7_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094471/HDVORSCHAU/910653a7_Kat.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094467/HDVORSCHAU/910653_Tabelle_E_Web.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094467/HDVORSCHAU/910653_Tabelle_E_Web.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094470/HDVORSCHAU/910652a1_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/38094470/HDVORSCHAU/910652a1_Kat.jpg)
DRC LC M3+
Portable device with RFID LifeCheck sensor for flexible use. For the quick inspection of arresters with RFID LifeCheck. Equipped with visual and acoustic indication. Also equipped with USB port and PC database software for the PC-supported management of specimens and the documentation of test results. The DRC LC M3+ is equipped with a snap-on RFID LifeCheck sensor. The hand-held equipment also supports the parameterisation of the arresters for condition monitoring.
1 Product
Part No. 910653 DRC LC M3+
GTIN 4013364113008, Customs tariff No. (EU): 90308900, Gross weight: 1.45 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Voltage supply (included in delivery) | lithium-ion battery |
RFID transmission frequency | 125 kHz |
Measured value indication | beep and LCD |
Delivery includes | hand-held device, BXT LifeCheck sensor, battery charger, USB cable, test module for reference, software CD, storage case |
Dimensions of the storage case | 340 x 275 x 83 mm |
DRC LC M1+
Portable device with LifeCheck sensor for flexible use. For quickly and easily checking arresters with RFIDLifeCheck. Operation and charge indication and the result indication of the LifeCheck test are provided through LEDs. The DRC LC M1+ is equipped with an RFIDsnap-on LifeCheck sensor.
1 Product
Part No. 910655 DRC LC M1+
GTIN 4013364149250, Customs tariff No. (EU): 90308900, Gross weight: 1214.60 g, PU: 1.00 pc(s)
Technical data
Voltage supply (included in delivery) | lithium-polymer battery |
RFID transmission frequency | 125 kHz |
Measured value indication | LED |
Delivery includes | hand-held device, BXT LifeCheck sensor, power supply unit with country-specific adapters, USB cable, test module for reference, storage case |
Dimensions of the storage case | 275 x 230 x 83 mm |