BLITZDUCTOR XTU – Protection modules with RFID LifeCheck
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106043/HDVORSCHAU/920349a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106043/HDVORSCHAU/920349a1_16-9.jpg)
- Max. discharge capacity for balanced data interfaces
- Capable of carrying lightning currents up to 10 kA (10/350 µs)
- For installation in conformity with the lightning protection zone concept at the boundaries from 0A – 2 and higher
- Automatically detects the signal voltage ranging from 0 to 180 V
- Optimally adapts the voltage protection level to the currently applied signal
- Capable of protecting terminal equipment due to adapted voltage protection level
- One arrester type for two different data interfaces
- Arresters can be tested without downtime
- Detection of pre-damaged arresters
- High signal availability due to preventive replacement of arresters
- For DIN rail mounting with a standard base part
- Easy replacement of protection modules
- Vibration and shock-tested for safe operation
- Two universal base parts with / without signal disconnection
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106045/HDVORSCHAU/920349_920300a2_Detail_2.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106045/HDVORSCHAU/920349_920300a2_Detail_2.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106047/HDVORSCHAU/920344_920300_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106047/HDVORSCHAU/920344_920300_Kat.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106046/HDVORSCHAU/920349_920300_Detail_3.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106046/HDVORSCHAU/920349_920300_Detail_3.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106048/HDVORSCHAU/920349_Diagramm_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106048/HDVORSCHAU/920349_Diagramm_E.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106044/HDVORSCHAU/920349_920300a2_Detail_1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/41106044/HDVORSCHAU/920349_920300a2_Detail_1.jpg)
BXTU ML4 BD 0-180
Space-saving combined lightning current and surge arrester module with actiVsense technology and RFID LifeCheck for protecting two pairs (same or different operating voltage) of balanced interfaces with galvanic isolation. Automatically detects the operating voltage of the useful signal and optimally adapts the voltage protection level to it.
1 Product
Part No. 920349 BXTU ML4 BD 0-180
GTIN 4013364126404, Customs tariff No. (EU): 85363010, Gross weight: 32.30 g, PU: 1.00 pc(s)
Technical data
SPD class | M |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Permissible superimposed signal voltage (Usignal ) | ≤ +/- 5 V |
Cut-off frequency line-line (Usignal, balanced 100 ohms) (fG ) | 50 MHz |
Nominal current at 80 °C (equal to max. short-circuit current) (IL ) | 100 mA |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 10 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 20 kA |
Series resistance per line | ≤ 10 ohms; typically 7.5 ohms |
Approvals | CSA, UL 497B, SIL |
*) For more detailed information, please visit www.dehn-international.com. |
BXTU ML2 BD S 0-180
Space-saving combined lightning current and surge arrester module with actiVsense technology and RFID LifeCheck for protecting one pair, direct or indirect shield earthing. Automatically detects the operating voltage of the useful signal and optimally adapts the voltage protection level to it.
1 Product
Part No. 920249 BXTU ML2 BD S 0-180
GTIN 4013364127845, Customs tariff No. (EU): 85363010, Gross weight: 29.60 g, PU: 1.00 pc(s)
Technical data
SPD class | M |
Max. continuous operating voltage (d.c.) (UC ) | 180 V |
Permissible superimposed signal voltage (Usignal ) | ≤ +/- 5 V |
Cut-off frequency line-line (Usignal, balanced 100 ohms) (fG ) | 50 MHz |
Nominal current at 80 °C (equal to max. short-circuit current) (IL ) | 100 mA |
D1 Total lightning impulse current (10/350 µs) (Iimp ) | 9 kA |
C2 Total nominal discharge current (8/20 µs) (In ) | 20 kA |
Series resistance per line | ≤ 10 ohms; typically 7.5 ohms |
Approvals | CSA, UL 497B, SIL |
*) For more detailed information, please visit www.dehn-international.com. |