Your dashboard services.
Register to access all tools.

Accessories for HVI light plus Conductor

A wide range of items for fixing high-voltage-resistant, insulated down conductors along the discharge and conductor route, as well as various accessories.

Due to the variable fit from Ø20 mm to Ø23 mm and 20 mm to  Ø21 mm, the conductor holders for the HVI light Conductor, HVI light plus Conductor and HVI Conductor can be used.

Separate grip head

1 Product

Part No. 106324 SPK 25X0.3 V2A

GTIN 4013364099074, Customs tariff No. (EU): 85389099, Gross weight: 51.70 g, PU: 20.00 pc(s)


Images

Additional information

Grip head, StSt
Pipe clamp for attachment and clip
Separate grip head, for combination with endless tensioning strap (Part No. 540 901)
for larger pipe diameters, e.g. for attachment with fixing bush (Part No. 106 322)

DEHNGEPRUEFT: no
Material of head: StSt
For strap: 25 x 0.3 mm
Screw: M8 x 20 mm
Material of screw: StSt

Brand: DEHN
Type: SPK 25X0.3 V2A
Part No.: 106324
or equivalent.

Certificates

 

Technical data

Material of head StSt
For strap (w x d) 25 x 0.3 mm
Screw di M8 x 20 mm
Material of screw StSt

Product 106324 was added to Notepad.

Product 106324 was added to the cart.


Conductor holder with tensioning strap

1 Product

Part No. 275330 LH ZS 20 SB50.300 PA V2A

GTIN 4013364105065, Customs tariff No. (EU): 85389099, Gross weight: 218.30 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder with tensioning strap, PA
Conductor holder with tensioning strap for installing
the HVI Conductor e.g. at the supporting tube or antenna mast
DEHNGEPRUEFT: no
Material of conductor holder: PA
Conductor support Rd: 20-21 mm
Tensioning range Ø pipe: 50-300 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 SB50.300 PA V2A
Part No.: 275330
or equivalent.

 

Technical data

Material of conductor holder PA
Conductor support Rd 20-21 mm
Tensioning range Ø pipe 50-300 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275330 was added to Notepad.

Product 275330 was added to the cart.


Spacer with EB element for HVI light plus Conductor

1 Product

Part No. 105466 DH PAE 18 D16 1000 AL V2A

GTIN 4013364484900, Customs tariff No. (EU): 85389099, Gross weight: 670.00 g, PU: 1.00 pc(s)


Images

Additional information

Spacer with PA element Length 1000 mm
Spacer for establishing the variable
adjustment range of the HVI light plus Conductor
With MV clamp for the connection
Rd 16 mm / Rd 8–10 mm.
The concrete base (part no. 102 010, weight 17 kg) and
the plastic base plate (part no. 102 050) have to be ordered
separately.
Material of spacer: Al
Length of spacer: 1000 mm
Conductor support Rd: 18 mm
Material of conductor holder: StSt
Clamping range Rd MV clamp: 8-10 / 16 mm
Clamp material: Al
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DH PAE 18 D16 1000 AL V2A
Part No.: 105466
or equivalent.

Certificates

 

Technical data

Material of spacer Al
Length of spacer 1000 mm
Conductor support Rd 18 mm
Material of conductor holder StSt
Clamping range Rd MV clamp 8-10 / 16 mm
Clamp material Al
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105466 was added to Notepad.

Product 105466 was added to the cart.


Base plate

1 Product

Part No. 102050 ULP KS D370 SW

GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 pc(s)


Images

Additional information

Base plate to protect the roof sheeting, large
Base plate to protect the roof sheeting
under the concrete base
DEHNGEPRUEFT: no
Outside diameter Ø : 370 mm
Inside diameter Ø : 360 mm
Material: EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D370 SW
Part No.: 102050
or equivalent.

 

Technical data

Outside diameter Ø 370 mm
Inside diameter Ø 360 mm
Material EVA
Colour black ●

Product 102050 was added to Notepad.

Product 102050 was added to the cart.


Conductor holder

1 Product

Part No. 275259 LH ZS 20 23 KS H10 V2A

GTIN 4013364155633, Customs tariff No. (EU): 85389099, Gross weight: 52.00 g, PU: 25.00 pc(s)


Images

Additional information

Wall-mounted conductor holder with plastic base, StSt
Conductor holder with two-screw clamp
for HVI Conductors / CUI Conductors including plastic base e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Thread: M8
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 23 KS H10 V2A
Part No.: 275259
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Thread M8
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275259 was added to Notepad.

Product 275259 was added to the cart.


Roof conductor holders for roofs with round standing seam

1 Product

Part No. 202850 DLH RSF ZS 20 23 V2A

GTIN 4013364354135, Customs tariff No. (EU): 85389099, Gross weight: 205.40 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for fixing the HVI Conductor onto metal roofs
Roof conductor holder with two-screw saddle clamp for fixing the HVI Conductor
onto metal roofs with round standing seams
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Clamping range: Ø20-25 mm
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH RSF ZS 20 23 V2A
Part No.: 202850
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Clamping range Ø20-25 mm
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202850 was added to Notepad.

Product 202850 was added to the cart.


Conductor holder

1 Product

Part No. 275252 LH ZS 20 23 B5.5X10 V2A

GTIN 4013364155626, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Wall-mounted conductor holder with slotted hole, StSt
Conductor holder with two-screw clamp for HVI Conductors / CUI Conductors, e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Fixing hole: 5.5 x 10 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 23 B5.5X10 V2A
Part No.: 275252
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Fixing hole 5.5 x 10 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275252 was added to Notepad.

Product 275252 was added to the cart.


Roof conductor holder for roofs with standing seam

1 Product

Part No. 202852 DLH SF ZS 20 23 V2A

GTIN 4013364354159, Customs tariff No. (EU): 85389099, Gross weight: 157.80 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roofs for HVI Conductor
Roof conductor holder with slotted two-screw clamp for fixing the
HVI Conductor on metal roofs with standing seams
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Clamping range: 0.7-8 mm
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH SF ZS 20 23 V2A
Part No.: 202852
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Clamping range 0.7-8 mm
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202852 was added to Notepad.

Product 202852 was added to the cart.


Tensioning strap

1 Product

Part No. 540901 SPB 25X0.3 L100M V2A

GTIN 4013364076525, Customs tariff No. (EU): 73269098, Gross weight: 6.30 kg, PU: 1.00 pc(s)


Images

Additional information

Pipe clamps for hazardous areas, tensioning strap
Earthing pipe clamp for combination with different
fixing elements or connection components
DEHNGEPRUEFT: no
Material: StSt
Strap dimensions: 25 x 0.3 mm
Length: 100 m

Brand: DEHN
Type: SPB 25X0.3 L100M V2A
Part No.: 540901
or equivalent.

Certificates

 

Technical data

Material StSt
Strap dimensions (w x d) 25 x 0.3 mm
Length 100 m

Product 540901 was added to Notepad.

Product 540901 was added to the cart.


Sign

1 Product

Part No. 480599 HWS 70X30 APA DE EN K

GTIN 4013364105614, Customs tariff No. (EU): 39219090, Gross weight: 4.57 g, PU: 10.00 pc(s)


Images

Additional information

Sign
Sign 'ATTENTION! Equipotential Bonding'
Hole distance suitable for two-screw
Id.-No. 039167
DEHNGEPRUEFT: no
Material: plastic
Dimensions: 70 x 30 x 1 mm
Fixing: [2x] Ø6.5 mm

Brand: DEHN
Type: HWS 70X30 APA DE EN K
Part No.: 480599
or equivalent.

 

Technical data

Material plastic
Dimensions (l x w x d) 70 x 30 x 1 mm
Fixing [2x] Ø6.5 mm
Hole distance 38 mm

Product 480599 was added to Notepad.

Product 480599 was added to the cart.


Conductor holder

1 Product

Part No. 253279 LH ZS 20 23 KT D16 L85 V2A

GTIN 4013364159877, Customs tariff No. (EU): 85389099, Gross weight: 182.00 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder for routing HVI Conductors, StSt
Conductor holder with two-screw clamp for
routing the HVI Conductor on flat roofs.
Material: StSt
Conductor support Rd: 20-23 mm
Height of conductor holder: 125 mm
Bolt: Ø16 mm (wedge-fit)

Brand: DEHN
Type: LH ZS 20 23 KT D16 L85 V2A
Part No.: 253279
or equivalent.

Certificates

 

Technical data

Material StSt
Conductor support Rd 20-23 mm
Height of conductor holder 125 mm
Bolt Ø16 mm (wedge-fit)

Product 253279 was added to Notepad.

Product 253279 was added to the cart.


Conductor holder

1 Product

Part No. 253289 LH ZS 20 23 DS10 L75 V2A

GTIN 4013364159860, Customs tariff No. (EU): 85389099, Gross weight: 94.00 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder with two-screw clamp for
routing the HVI Conductor on flat roofs.
Material: StSt
Conductor support Rd: 20-23 mm
Height of conductor holder: 87 mm
Bolt: Ø10 mm (push-fit)

Brand: DEHN
Type: LH ZS 20 23 DS10 L75 V2A
Part No.: 253289
or equivalent.

Certificates

 

Technical data

Material StSt
Conductor support Rd 20-23 mm
Height of conductor holder 87 mm
Bolt Ø10 mm (push-fit)

Product 253289 was added to Notepad.

Product 253289 was added to the cart.


Conductor holder with tensioning strap

1 Product

Part No. 275320 LH ZS 20 23 SB50.300 V2A

GTIN 4013364099876, Customs tariff No. (EU): 85389099, Gross weight: 250.00 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder with tensioning strap, StSt
Conductor holder with tensioning strap for installing
the HVI Conductor e.g. at the supporting tube or antenna mast
DEHNGEPRUEFT: no
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Tensioning range Ø pipe: 50-300 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 23 SB50.300 V2A
Part No.: 275320
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Tensioning range Ø pipe 50-300 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275320 was added to Notepad.

Product 275320 was added to the cart.


Pipe clamp

1 Product

Part No. 106323 BRS SPB25 50.300 V2A

GTIN 4013364097315, Customs tariff No. (EU): 85389099, Gross weight: 121.50 g, PU: 10.00 pc(s)


Images

Additional information

Pipe clamp, StSt
Pipe clamp for attachment and clip for fixing (clamping) the clip (Part No. 106 321) or the attachment with fixing bush (Part No. 106 322) to different pipes
DEHNGEPRUEFT: no
Material of head / strap: StSt
Clamping range Ø: 50-300 mm
Dimensions of strap: 1100 x 25 x 0.3 mm
Material of screw: StSt

Brand: DEHN
Type: BRS SPB25 50.300 V2A
Part No.: 106323
or equivalent.

Certificates

 

Technical data

Material of head / strap StSt
Clamping range Ø 50-300 mm
Dimensions of strap 1100 x 25 x 0.3 mm
Material of screw StSt

Product 106323 was added to Notepad.

Product 106323 was added to the cart.


Sign

1 Product

Part No. 480598 HWS 300X210 AGBS HVI DE EN K

GTIN 4013364105607, Customs tariff No. (EU): 39219090, Gross weight: 90.84 g, PU: 1.00 pc(s)


Images

Additional information

Sign
Sign 'ATTENTION! Separated Lightning Protection with
HVI Conductor system'
DEHNGEPRUEFT: no
Material: plastic
Dimensions: 300 x 210 x 1 mm
Fixing: [4x] Ø6.5 mm
Hole distance: 270 / 180 mm

Brand: DEHN
Type: HWS 300X210 AGBS HVI DE EN K
Part No.: 480598
or equivalent.

 

Technical data

Material plastic
Dimensions (l x w x d) 300 x 210 x 1 mm
Fixing [4x] Ø6.5 mm
Hole distance 270 / 180 mm

Product 480598 was added to Notepad.

Product 480598 was added to the cart.


Spacer for the HVI Conductor / HVI light plus Conductor

1 Product

Part No. 106815 DH ZS 20 D16 1270 GFK PA

GTIN 4013364381506, Customs tariff No. (EU): 85389099, Gross weight: 537.70 g, PU: 1.00 pc(s)


Images

Additional information

Spacer for HVI Conductor GRP
Spacer for HVI Conductor for the variable
sealing end range
For erection in two concrete
bases with fixing wedges
Spacer (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm
Material factor km = 0.7
Colour (lightgrey), UV stabilised
The spacers are dimensioned according to Eurocode 1
(DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Material of conductor holder / adapter: PA
Length: 1270 mm
Conductor support Rd: 20-21 mm
Thread: M8

Brand: DEHN
Type: DH ZS 20 D16 1270 GFK PA
Part No.: 106815
or equivalent.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Number of concrete bases 2 (17 kg each)
Length 1270 mm
Insulating clearance 1245 mm
Conductor support Rd 20-21 mm
Thread M8

Product 106815 was added to Notepad.

Product 106815 was added to the cart.


Roof conductor holder with connection lug

1 Product

Part No. 202853 DLH AL ZS 20 23 V2A

GTIN 4013364354166, Customs tariff No. (EU): 85389099, Gross weight: 113.00 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roofs for HVI Conductors
Roof conductor holder with slotted two-screw saddle clamp and Z-shaped connection lug
for fixing the HVI Conductor to metal roofs
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Fixing: [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH AL ZS 20 23 V2A
Part No.: 202853
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202853 was added to Notepad.

Product 202853 was added to the cart.


Roof conductor holder

1 Product

Part No. 253239 DLH ZS 20 23 V2A 8.5KG KT D240 ULP

GTIN 4013364159853, Customs tariff No. (EU): 85389099, Gross weight: 8.70 kg, PU: 1.00 pc(s)


Images

Additional information

Roof conductor holder for routing the HVI Conductor, StSt
Roof conductor holder with two-screw clamp for
routing the HVI Conductor to flat roofs.
Version with concrete block and plastic base plate
Total weight: approx. 8.6 kg
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH ZS 20 23 V2A 8.5KG KT D240 ULP
Part No.: 253239
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253239 was added to Notepad.

Product 253239 was added to the cart.


Cable tie

2 Products

Part No. 819998 KB UVB 460X7.6 SW

GTIN 4013364494251, Customs tariff No. (EU): 39209200, Gross weight: 6.90 g, PU: 100.00 pc(s)


Images

Additional information

Cable tie for routing
the HVI light plus Conductor
Length: 460 mm
Width: 7.6 mm
Material: Polyamide 6.6
Design: UV-resistant

Brand: DEHN
Type: KB UVB 460X7.6 SW
Part No.: 819998
or equivalent.

 

Technical data

Length 460 mm
Material Polyamide 6.6
Design UV-resistant

Product 819998 was added to Notepad.

Product 819998 was added to the cart.

Part No. 819999 KB UVB 546X13 SW

GTIN 4013364222779, Customs tariff No. (EU): 39209200, Gross weight: 16.00 g, PU: 50.00 pc(s)


Images

Additional information

Cable tie for installation
of the HVI Conductor
Length: 546 mm
Width: 13.2 mm
Material: Polyamide 6.6
Design: UV-resistant

Brand: DEHN
Type: KB UVB 546X13 SW
Part No.: 819999
or equivalent.

 

Technical data

Length 546 mm
Material Polyamide 6.6
Design UV-resistant

Product 819999 was added to Notepad.

Product 819999 was added to the cart.


Roof conductor holder for roofs with clamping seam (e.g. RIB-ROOF Speed 500 from Zambelli)

1 Product

Part No. 202851 DLH KF ZS 20 23 V2A

GTIN 4013364354142, Customs tariff No. (EU): 85389099, Gross weight: 212.40 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roof for HVI Conductor
Roof conductor holder with slotted two-screw clamp for fixing the HVI Conductor
onto metal roofs with clamping seams
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Clamping range: approx. 18 / 22 mm
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH KF ZS 20 23 V2A
Part No.: 202851
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Clamping range approx. 18 / 22 mm
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202851 was added to Notepad.

Product 202851 was added to the cart.


Conductor holder

2 Products

Part No. 275251 LH ZS 20 23 GM6 V2A

GTIN 4013364155619, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Wall-mounted conductor holder with thread, StSt, M6
Conductor holder withtwo screw clamp for HVI Conductors / CUI Conductors e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Thread: M6
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 23 GM6 V2A
Part No.: 275251
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Thread M6
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275251 was added to Notepad.

Product 275251 was added to the cart.

Part No. 275250 LH ZS 20 23 GM8 V2A

GTIN 4013364155602, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Wall-mounted conductor holder with thread, StSt, M8
Conductor holder with two-screw clamp for HVI Conductors / CUI Conductors e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Thread: M8
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 23 GM8 V2A
Part No.: 275250
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Thread M8
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275250 was added to Notepad.

Product 275250 was added to the cart.


Concrete base

1 Product

Part No. 102010 BES 17KG KT16 D337 SET

GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 pc(s)


Images

Additional information

Concrete base with fixing wedge
Concrete base with fixing wedge for air-termination rods or self-supporting air-termination rods with tripod for protection of roof superstructures on flat roofs, or for installing spacers of the DEHNiso spacer programme for, e.g. the sealing end of the HVI Conductor, the adjusting range of the HVI light Conductor or for isolated ring conductors
Stackable, weather and frost-proof
DEHNGEPRUEFT: no
Weight: 17 kg
Support: with fixing wedge Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of wedge / adapter: StSt

Brand: DEHN
Type: BES 17KG KT16 D337 SET
Part No.: 102010
or equivalent.

Certificates

 

Technical data

Weight 17 kg
Support with fixing wedge Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)
Material of wedge / adapter StSt

Product 102010 was added to Notepad.

Product 102010 was added to the cart.


Base plate

1 Product

Part No. 102060 ULP KS D280 SW

GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 pc(s)


Images

Additional information

Base plate to protect the roof sheeting, small
Base plate to protect the roof sheeting under the concrete base
DEHNGEPRUEFT: no
Outside diameter Ø : 280 mm
Inside diameter Ø : 270 mm
Material : EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D280 SW
Part No.: 102060
or equivalent.

 

Technical data

Outside diameter Ø 280 mm
Inside diameter Ø 270 mm
Material EVA
Colour black ●

Product 102060 was added to Notepad.

Product 102060 was added to the cart.


Conductor holder for the HVI Conductor / HVI light plus Conductor

1 Product

Part No. 275229 LH ZS 20 H10 B6.5X16 V2A

GTIN 4013364102040, Customs tariff No. (EU): 85389099, Gross weight: 61.30 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder for CUI Conductor, height 10 mm
Conductor holder for mounting the HVI Conductor (black)
or the HVI light Conductor (e.g. for wall mounting)
DEHNGEPRUEFT: no
Material of conductor holder: StSt
Conductor support Rd: 20-21 mm
Fixing hole: 6.5 x 16 mm
Screw: M6 x 14 mm

Brand: DEHN
Type: LH ZS 20 H10 B6.5X16 V2A
Part No.: 275229
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-21 mm
Fixing hole 6.5 x 16 mm
Screw dm M6 x 14 mm

Product 275229 was added to Notepad.

Product 275229 was added to the cart.


Heat-shrinkable sleeve, grey

1 Product

Part No. 819997 WSS L120 GR

GTIN 4013364504394, Customs tariff No. (EU): 39173200, Gross weight: 93.00 g, PU: 10.00 pc(s)


Images

Additional information

Heat-shrinkable sleeve in grey
Ø 32 mm L 120 mm
For visual adaptation
to the HVI Conductor
Can only be used in combination with the
black
heat-shrinkable sleeve
Length: 120 mm
Inner diameter: 32 mm
Colour: grey

Brand: DEHN
Type: WSS L120 GR
Part No.: 819997
or equivalent.

 

Technical data

Length (l) 120 mm
Inner diameter (d) 32 mm
Colour grey

Product 819997 was added to Notepad.

Product 819997 was added to the cart.


Concrete base

1 Product

Part No. 102075 BES 8.5KG KT10 16 D240 SET

GTIN 4013364094215, Customs tariff No. (EU): 68109100, Gross weight: 8.46 kg, PU: 120.00 pc(s)


Images

Additional information

Concrete base with wedge
Concrete base for mounting air-termination tips length 1 m,
e.g. Part No. 101 001 to protect small roof-mounted structures on flat roofs
or for installing DEHNiso spacers for, e.g. isolated ring conductors

DEHNGEPRUEFT: no
Total weight: 8.5 kg
Diameter Ø: 240 mm
Material: concrete (C45/55)
Material of wedge / adapter: StSt

Brand: DEHN
Type: BES 8.5KG KT10 16 D240 SET
Part No.: 102075
or equivalent.

Certificates

 

Technical data

Total weight 8.5 kg
Diameter Ø 240 mm
Material concrete (C45/55)
Material of wedge / adapter StSt

Product 102075 was added to Notepad.

Product 102075 was added to the cart.


Conductor holder for the HVI Conductor / HVI light plus Conductor

1 Product

Part No. 275220 LH ZS 20 H19 IGM8 GR PA

GTIN 4013364103450, Customs tariff No. (EU): 39269097, Gross weight: 20.00 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Conductor holder for HVI Conductors, black
Conductor holder for HVI Conductor
For mounting of the HVI Conductor (black) e.g. on walls and within the sealing end range
Material of conductor holder: PA
Conductor support Rd: 20-21 mm
Female thread: M8
Fixing hole: 6.5 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 H19 IGM8 GR PA
Part No.: 275220
or equivalent.

 

Technical data

Material of conductor holder PA
Conductor support Rd 20-21 mm
Female thread M8
Fixing hole 6.5 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275220 was added to Notepad.

Product 275220 was added to the cart.


Conductor holder for fixing with a tensioning strap

1 Product

Part No. 275319 LH ZS 20 23 SBH 25X0.3 V2A

GTIN 4013364229952, Customs tariff No. (EU): 85389099, Gross weight: 131.50 g, PU: 10.00 pc(s)


Images

Additional information

Conductor holder for fixing with a tensioning strap, StSt
Stainless steel conductor holder for HVI Conductor
for attaching to pipes or antenna masts, e.g. using a pipe clamp (Part No. 106 323)
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 23 SBH 25X0.3 V2A
Part No.: 275319
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275319 was added to Notepad.

Product 275319 was added to the cart.


Adapter for installing the HVI Conductor on flat roofs

1 Product

Part No. 253027 RLA 23 FB K SW

GTIN 4013364110427, Customs tariff No. (EU): 39269097, Gross weight: 9.30 g, PU: 50.00 pc(s)


Images

Additional information

Adapter for installing HVI conductors on flat roofs
Adapter for installing HVI conductors on flat roofs
for snapping on to the roof conductor holder
Type FB (part no. 253 015) and KF (part no. 253 030)
DEHNGEPRUEFT: no
Material: plastic
Colour: black ●
Conductor support Rd: 23 mm

Brand: DEHN
Type: RLA 23 FB K SW
Part No.: 253027
or equivalent.

Certificates

 

Technical data

Material plastic
Colour black ●
Conductor support Rd 23 mm

Product 253027 was added to Notepad.

Product 253027 was added to the cart.


Adapter for installing the HVI light Conductor / HVI Conductor / HVI light plus Conductor on flat roofs

1 Product

Part No. 253026 RLA 20 FB K SW

GTIN 4013364100169, Customs tariff No. (EU): 39269097, Gross weight: 9.50 g, PU: 50.00 pc(s)


Images

Additional information

Adapter for installing HVI conductors on flat roofs
Adapter for installing the HVI Conductor on a flat roof or
also for the HVI light Conductor for snapping on to
the roof conductor holder type FB (part no. 253 015) and
KF (part no. 253 030)
DEHNGEPRUEFT: no
Colour: black ●
Conductor support Rd: 20-21 mm

Brand: DEHN
Type: RLA 20 FB K SW
Part No.: 253026
or equivalent.

Certificates

 

Technical data

Material plastic
Colour black ●
Conductor support Rd 20-21 mm

Product 253026 was added to Notepad.

Product 253026 was added to the cart.


Concrete block

1 Product

Part No. 253301 BES 4.6KG SB10 180X180X70

GTIN 4013364129788, Customs tariff No. (EU): 68109100, Gross weight: 4.60 kg, PU: 24.00 pc(s)


Images

Additional information

Concrete block
Separate concrete block
For stabilising the base plate
with inserted spacer bar
DEHNGEPRUEFT: no
Type : square, open
Material: concrete (C35/45)
Dimensions: 180 x 180 x 70 mm

Brand: DEHN
Type: BES 4.6KG SB10 180X180X70
Part No.: 253301
or equivalent.

 

Technical data

Material concrete (C35/45)
Dimensions 180 x 180 x 70 mm

Product 253301 was added to Notepad.

Product 253301 was added to the cart.


Base plate

1 Product

Part No. 253300 GP B10 H60 D300 KS GR

GTIN 4013364129771, Customs tariff No. (EU): 85389099, Gross weight: 196.67 g, PU: 24.00 pc(s)


Images

Additional information

Base plate
Separate base plate
To hold the spacer bar and
to protect the roof sheeting under the concrete block.
DEHNGEPRUEFT: no
Diameter Ø: 300 mm
Diameter Ø of lock bush: 10 mm
Height: 60 mm
Material: plastic

Brand: DEHN
Type: GP B10 H60 D300 KS GR
Part No.: 253300
or equivalent.

 

Technical data

Diameter Ø 300 mm
Diameter Ø of lock bush 10 mm
Height 60 mm
Material plastic
Colour grey

Product 253300 was added to Notepad.

Product 253300 was added to the cart.


Fixing kit for Ø40/50 supporting tubes

2 Products

Part No. 819296 BFS SR D40 4AE HVI LI PL KST

GTIN 4013364492684, Customs tariff No. (EU): 85389099, Gross weight: 72.00 g, PU: 1.00 pc(s)


Images

Additional information

Fixing kit for HVI light plus Plastic conductor
Fixing kit for installing the
HVI light plus Conductor on a Ø40‑mm supporting tube,
consisting of two half shells
and one cable tie for up to
four HVI light plus Conductors
Material: Plastic
Diameter Ø: 40 mm
Conductor holder: 4x

Brand: DEHN
Type: BFS SR D40 4AE HVI LI PL KST
Part No.: 819296
or equivalent.

Certificates

 

Technical data

Material Plastic
Diameter Ø 40 mm
Conductor holder 4x

Product 819296 was added to Notepad.

Product 819296 was added to the cart.

Part No. 819297 BFS SR D50 4AE HVI KST

GTIN 4013364492691, Customs tariff No. (EU): 85389099, Gross weight: 68.00 g, PU: 1.00 pc(s)


Images

Additional information

Fixing kit for HVI long Conductor Plastic conductor
Fixing kit for installing the
HVI light plus Conductor on a Ø50‑mm supporting tube,
consisting of two half shells
and one cable tie for up to
four HVI long Conductors
Material: Plastic
Diameter Ø: 50 mm
Conductor holder: 4x

Brand: DEHN
Type: BFS SR D50 4AE HVI KST
Part No.: 819297
or equivalent.

Certificates

 

Technical data

Material Plastic
Diameter Ø 50 mm
Conductor holder 4x

Product 819297 was added to Notepad.

Product 819297 was added to the cart.


Roof conductor holders for flat roofs

1 Product

Part No. 253015 DLH FB 8 LO 100X100X70

GTIN 4013364022201, Customs tariff No. (EU): 68109100, Gross weight: 1.05 kg, PU: 10.00 pc(s)


Images

Additional information

Conductor holder of type FB (loose) for flat roofs
Roof conductor holder for flat roofs for fixing round conductors on flat roofs
With one conductor support type FB
Made of frost-resistant concrete and weather-proof plastic, UV-stabilised
Plastic and concrete parts can be recycled separately
DEHNGEPRUEFT: no
Conductor routing: loose
Material of conductor holder: plastic
Conductor support Rd: 8 mm
Block: concrete (C35/45)
Weight: 1 kg

Brand: DEHN
Type: DLH FB 8 LO 100X100X70
Part No.: 253015
or equivalent.

 

Technical data

Conductor routing loose
Material of conductor holder plastic
Conductor support Rd 8 mm
Block concrete (C35/45)
Weight 1 kg

Product 253015 was added to Notepad.

Product 253015 was added to the cart.


Roof conductor holder

1 Product

Part No. 202829 DLH ZS 20 23 H55 L205 V2A

GTIN 4013364159822, Customs tariff No. (EU): 85389099, Gross weight: 119.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Roof conductor holder, StSt
Roof conductor holder with two-screw clamp
and embossed brace
for installing HVI Conductors on the surface
of gable roofs
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Length of brace: 205 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH ZS 20 23 H55 L205 V2A
Part No.: 202829
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Conductor support Rd 20-23 mm
Length of brace 205 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202829 was added to Notepad.

Product 202829 was added to the cart.


Roof conductor holder

1 Product

Part No. 253229 DLH ZS 20 23 V2A 4.7KG BES180 GP300 K

GTIN 4013364159846, Customs tariff No. (EU): 85389099, Gross weight: 4.89 kg, PU: 1.00 pc(s)


Images

Additional information

Roof conductor holder for routing the HVI Conductor, StSt
Roof conductor holder with two-screw clamp for
routing the HVI Conductor on flat roofs.
Version with concrete block and plastic base plate
Total weight: approx. 4.7 kg
Material of conductor holder: StSt
Conductor support Rd: 20-23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH ZS 20 23 V2A 4.7KG BES180 GP300 K
Part No.: 253229
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20-23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253229 was added to Notepad.

Product 253229 was added to the cart.


Spacer for the HVI light Conductor / HVI light plus Conductor

2 Products

Part No. 106812 DH ZS 20 D16 1000 GFK PA

GTIN 4013364104907, Customs tariff No. (EU): 85389099, Gross weight: 435.10 g, PU: 1.00 pc(s)


Images

Additional information

Spacer for HVI light Conductor, GRP
Spacer for HVI light Conductor for the sealing end or adjusting range of the HVI light Conductor
e.g. to be mounted in a concrete base with a wedge
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
Material factor km = 0.7
Light grey colour, UV stabilised
The spacers are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
DEHNGEPRUEFT: no
Material of conductor holder / adapter: PA
Length: 1000 mm
Insulating clearance: 975 mm
Conductor support Rd: 20-21 mm
Thread: M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm): 98 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DH ZS 20 D16 1000 GFK PA
Part No.: 106812
or equivalent.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Length (l1) 1000 mm
Conductor support Rd 20-21 mm
Thread M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) 98 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106812 was added to Notepad.

Product 106812 was added to the cart.

Part No. 106852 DH ZS 20 D16 500 GFK PA

GTIN 4013364119307, Customs tariff No. (EU): 85389099, Gross weight: 229.00 g, PU: 1.00 pc(s)


Images

Additional information

Spacer for HVI light Conductor, GRP
Spacer for HVI light Conductor for the sealing end or adjusting range of the HVI light Conductor
e.g. to be mounted in a concrete base with a wedge
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
Material factor km = 0.7
Light grey colour, UV stabilised
The spacers are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
DEHNGEPRUEFT: no
Material of conductor holder / adapter: PA
Length: 500 mm
Insulating clearance: 475 mm
Conductor support Rd: 20-21 mm
Thread: M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm): 151 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DH ZS 20 D16 500 GFK PA
Part No.: 106852
or equivalent.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Length (l1) 500 mm
Conductor support Rd 20-21 mm
Thread M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) 151 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106852 was added to Notepad.

Product 106852 was added to the cart.


back to top