DEHNcare ArcClassic
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920178/HDVORSCHAU/DEHNcare%20Leder-Neopren_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920178/HDVORSCHAU/DEHNcare%20Leder-Neopren_16-9.jpg)
- Comfortable to wear due to the use of breathable leather and neoprene
- Flame-retardant zippers and hook-and-loop fasteners
- Reflective strips
- Certified according to PPE regulation (EU) 2016/425
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920181/HDVORSCHAU/AS2023_EN_GT_DEHNcare_ArcClassic.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920181/HDVORSCHAU/AS2023_EN_GT_DEHNcare_ArcClassic.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920179/HDVORSCHAU/785770_1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920179/HDVORSCHAU/785770_1.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920180/HDVORSCHAU/785780_1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44920180/HDVORSCHAU/785780_1.jpg)
Part No. 785755 APC 48 50
GTIN 4013364152861, Customs tariff No. (EU): 42031000, Gross weight: 3.37 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 48 / 50 (M) |
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner. |
Part No. 785756 APC 52 54
GTIN 4013364152878, Customs tariff No. (EU): 42031000, Gross weight: 3.48 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 52 / 54 (L) |
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner. |
Part No. 785757 APC 56 58
GTIN 4013364152885, Customs tariff No. (EU): 42031000, Gross weight: 3.57 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 56 / 58 (XL) |
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner. |
Part No. 785758 APC 60 62
GTIN 4013364245150, Customs tariff No. (EU): 42031000, Gross weight: 3.88 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 60 / 62 (XXL) |
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner. |
Part No. 785759 APC 64 66
GTIN 4013364329362, Customs tariff No. (EU): 42031000, Gross weight: 4.08 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 64 / 66 (3XL) |
In case of very heavy soiling, the protective coat can be dry cleaned by a specialist leather cleaner. |
Part No. 785769 APJ 46
GTIN 4013364152007, Customs tariff No. (EU): 42031000, Gross weight: 2.60 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 46 (XS) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785770 APJ 48
GTIN 4013364149458, Customs tariff No. (EU): 42031000, Gross weight: 2.56 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 48 (S) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785771 APJ 50
GTIN 4013364149465, Customs tariff No. (EU): 42031000, Gross weight: 2.50 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 50 (M) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785772 APJ 52
GTIN 4013364149472, Customs tariff No. (EU): 42031000, Gross weight: 2.62 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 52 (L) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785773 APJ 54
GTIN 4013364149489, Customs tariff No. (EU): 42031000, Gross weight: 2.67 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 54 (XL) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785774 APJ 56
GTIN 4013364149502, Customs tariff No. (EU): 42031000, Gross weight: 2.85 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 56 (XXL) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785775 APJ 58
GTIN 4013364149519, Customs tariff No. (EU): 42031000, Gross weight: 2.78 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
EuroTest PIP001 (10 kA / 1 s – three-pole) | Yes |
Arc Rating – ATPV (Open Arc Test) | 33.1 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 58 (3XL) |
In case of very heavy soiling, the protective jacket can be dry cleaned by a specialist leather cleaner. |
Part No. 785779 APT 46
GTIN 4013364151994, Customs tariff No. (EU): 42031000, Gross weight: 2.04 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 46 (XS) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |
Part No. 785780 APT 48
GTIN 4013364149526, Customs tariff No. (EU): 42031000, Gross weight: 2.04 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 48 (S) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |
Part No. 785781 APT 50
GTIN 4013364149533, Customs tariff No. (EU): 42031000, Gross weight: 2.10 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 50 (M) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |
Part No. 785782 APT 52
GTIN 4013364149540, Customs tariff No. (EU): 42031000, Gross weight: 2.06 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 52 (L) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |
Part No. 785783 APT 54
GTIN 4013364149557, Customs tariff No. (EU): 42031000, Gross weight: 2.26 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 54 (XL) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |
Part No. 785784 APT 56
GTIN 4013364149564, Customs tariff No. (EU): 42031000, Gross weight: 2.33 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 56 (XXL) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |
Part No. 785785 APT 58
GTIN 4013364149571, Customs tariff No. (EU): 42031000, Gross weight: 2.39 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc Test) | 29.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Size (international) | 58 (3XL) |
In case of very heavy soiling, the protective trousers can be dry cleaned by a specialist leather cleaner. |