Your dashboard services.
Register to access all tools.

Adapters

Adapter with cone-shaped support

1 Product

Part No. 766055 AD ZK 25 200

GTIN 4013364125063, Customs tariff No. (EU): 96039099, Gross weight: 120.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 200 mm
Diameter 25 mm

Product 766055 was added to Notepad.

Product 766055 was added to the cart.


Adapter with gear coupling

1 Product

Part No. 766359 AD ZK STK 30 360

GTIN 4013364134379, Customs tariff No. (EU): 82055980, Gross weight: 200.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 360 mm
Diameter 30 mm

Product 766359 was added to Notepad.

Product 766359 was added to the cart.


Adapter with M12 threaded bushing

2 Products

Part No. 766352 AD M12 STK 30 350

GTIN 4013364136069, Customs tariff No. (EU): 82055980, Gross weight: 250.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 350 mm
Diameter 30 mm

Product 766352 was added to Notepad.

Product 766352 was added to the cart.

Part No. 783930 AD PHE4 STK 410

GTIN 4013364292451, Customs tariff No. (EU): 90309000, Gross weight: 315.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 410 mm
Diameter 30 mm

Product 783930 was added to Notepad.

Product 783930 was added to the cart.


Adapter for animal guard

1 Product

Part No. 766059 AD ZK 3M 170

GTIN 4013364378681, Customs tariff No. (EU): 82055980, Gross weight: 198.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 170 mm
DB drawing No. Ebgw 04.71

Product 766059 was added to Notepad.

Product 766059 was added to the cart.


back to top