Your dashboard services.
Register to access all tools.

Accessories for HVI power Conductor / HVI power long Conductor

Conductor holder

2 Products

Part No. 275241 LH ZS 27 GM6 V2A

GTIN 4013364152342, Customs tariff No. (EU): 85389099, Gross weight: 56.10 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder with thread for HVI power Conductors, StSt
Conductor holder for HVI power Conductors
e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Thread: M6
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 GM6 V2A
Part No.: 275241
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Thread M6
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275241 was added to Notepad.

Product 275241 was added to the cart.

Part No. 275240 LH ZS 27 GM8 V2A

GTIN 4013364152335, Customs tariff No. (EU): 85389099, Gross weight: 55.80 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder with thread for HVI power Conductors, StSt
Conductor holder for HVI power Conductors
e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Thread: M8
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 GM8 V2A
Part No.: 275240
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Thread M8
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275240 was added to Notepad.

Product 275240 was added to the cart.


Tensioning strap

1 Product

Part No. 540901 SPB 25X0.3 L100M V2A

GTIN 4013364076525, Customs tariff No. (EU): 73269098, Gross weight: 6.30 kg, PU: 1.00 pc(s)


Images

Additional information

Pipe clamps for hazardous areas, tensioning strap
Earthing pipe clamp for combination with different
fixing elements or connection components
DEHNGEPRUEFT: no
Material: StSt
Strap dimensions: 25 x 0.3 mm
Length: 100 m

Brand: DEHN
Type: SPB 25X0.3 L100M V2A
Part No.: 540901
or equivalent.

Certificates

 

Technical data

Material StSt
Strap dimensions (w x d) 25 x 0.3 mm
Length 100 m

Product 540901 was added to Notepad.

Product 540901 was added to the cart.


Roof conductor holder for roofs with clamping seam (e.g. RIB-ROOF Speed 500 from Zambelli)

1 Product

Part No. 202861 DLH KF ZS 27 V2A

GTIN 4013364354197, Customs tariff No. (EU): 85389099, Gross weight: 221.40 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for installing the HVI power Conductor on metal roofs
Roof conductor holder with slotted two-screw clamp for fixing the
HVI power Conductor onto metal roofs with clamping seam
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Clamping range: approx. 18 / 22 mm
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH KF ZS 27 V2A
Part No.: 202861
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Clamping range approx. 18 / 22 mm
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202861 was added to Notepad.

Product 202861 was added to the cart.


Concrete block

1 Product

Part No. 253301 BES 4.6KG SB10 180X180X70

GTIN 4013364129788, Customs tariff No. (EU): 68109100, Gross weight: 4.60 kg, PU: 24.00 pc(s)


Images

Additional information

Concrete block
Separate concrete block
For stabilising the base plate
with inserted spacer bar
DEHNGEPRUEFT: no
Type : square, open
Material: concrete (C35/45)
Dimensions: 180 x 180 x 70 mm

Brand: DEHN
Type: BES 4.6KG SB10 180X180X70
Part No.: 253301
or equivalent.

 

Technical data

Material concrete (C35/45)
Dimensions 180 x 180 x 70 mm

Product 253301 was added to Notepad.

Product 253301 was added to the cart.


Conductor holder

1 Product

Part No. 253330 LH ZS 27 DS10 L75 V2A

GTIN 4013364153585, Customs tariff No. (EU): 85389099, Gross weight: 101.29 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder StSt for installing the HVI power Conductor
Conductor holder with two-screw clamp for installing the
HVI power Conductor on flat roofs.
Material: StSt
Conductor support Rd: 27 mm
Height of conductor holder: approx. 87 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 DS10 L75 V2A
Part No.: 253330
or equivalent.

Certificates

 

Technical data

Material StSt
Conductor support Rd 27 mm
Height of conductor holder approx. 87 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253330 was added to Notepad.

Product 253330 was added to the cart.


Roof conductor holder for roofs with round standing seam

1 Product

Part No. 202860 DLH RSF ZS 27 V2A

GTIN 4013364354180, Customs tariff No. (EU): 85389099, Gross weight: 211.40 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roof for HVI power Conductor
Roof conductor holder with two-screw saddle clamp for fixing the HVI power Conductor
onto metal roofs with round standing seam
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Clamping range: Ø20-25 mm
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH RSF ZS 27 V2A
Part No.: 202860
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Clamping range Ø20-25 mm
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202860 was added to Notepad.

Product 202860 was added to the cart.


Spacer with EB element for HVI power Conductor (length of variable sealing end 350-900 mm)

1 Product

Part No. 105462 DIDH PAE 27 D16 1270 AL V2A

GTIN 4013364381537, Customs tariff No. (EU): 85389099, Gross weight: 892.00 g, PU: 1.00 pc(s)


Images

Additional information

Spacer with EB element length 1270mm
Spacer for establishing the variable
sealing end of the HVI power Conductor
With MV clamp for connection of
Rd 16 mm / Rd 8-10 mm.
Concrete base (Part No. 102 010, weight 17 kg) and
base plate (Part No. 102 050) must be ordered
separately.
Material of spacer: Al
Lenght of spacer : 1270
Conductor support Rd: 27 mm
Material of conductor holder: StSt
Clamping range Rd MV clamp: 8-10 / 16 mm
Material of clamp: Al
Length of variable sealing end: 350-900 mm
Max. gust wind speed (1 base, 17 kg each; l = 900 mm): 100 km/h
Max. gust wind speed (2 bases, 17 kg each; l = 900 mm): 141 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH PAE 27 D16 1270 AL V2A
Part No.: 105462
or equivalent.

Certificates

 

Technical data

Material of spacer Al
Lenght of spacer 1270
Conductor support Rd 27 mm
Material of conductor holder StSt
Clamping range Rd MV clamp 8-10 / 16 mm
Material of clamp Al
Length of variable sealing end 350-900 mm
Max. gust wind speed (1 base, 17 kg each; l = 900 mm) 100 km/h
Max. gust wind speed (2 bases, 17 kg each; l = 900 mm) 141 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105462 was added to Notepad.

Product 105462 was added to the cart.


Roof conductor holder

1 Product

Part No. 253334 DLH ZS 27 V2A 8.5KG KT D240 ULP

GTIN 4013364154933, Customs tariff No. (EU): 85389099, Gross weight: 8.59 kg, PU: 1.00 pc(s)


Images

Additional information

Roof conductor holder with two-screw cleat
Roof conductor holder with two-screw cleat
for installing HVI power Conductors on flat roofs.
For use with a concrete block and support plate.
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH ZS 27 V2A 8.5KG KT D240 ULP
Part No.: 253334
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253334 was added to Notepad.

Product 253334 was added to the cart.


Roof conductor holder with connection lug

1 Product

Part No. 202863 DLH AL ZS 27 V2A

GTIN 4013364354210, Customs tariff No. (EU): 85389099, Gross weight: 119.00 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for installing the HVI Conductor on metal roofs
Roof conductor holder with slotted saddle clamp for HVI power Conductor
and Z-shaped connection lug for riveting or screwing to metal roofs.
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Fixing: [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH AL ZS 27 V2A
Part No.: 202863
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202863 was added to Notepad.

Product 202863 was added to the cart.


Concrete base

1 Product

Part No. 102075 BES 8.5KG KT10 16 D240 SET

GTIN 4013364094215, Customs tariff No. (EU): 68109100, Gross weight: 8.46 kg, PU: 120.00 pc(s)


Images

Additional information

Concrete base with wedge
Concrete base for mounting air-termination tips length 1 m,
e.g. Part No. 101 001 to protect small roof-mounted structures on flat roofs
or for installing DEHNiso spacers for, e.g. isolated ring conductors

DEHNGEPRUEFT: no
Total weight: 8.5 kg
Diameter Ø: 240 mm
Material: concrete (C45/55)
Material of wedge / adapter: StSt

Brand: DEHN
Type: BES 8.5KG KT10 16 D240 SET
Part No.: 102075
or equivalent.

Certificates

 

Technical data

Total weight 8.5 kg
Diameter Ø 240 mm
Material concrete (C45/55)
Material of wedge / adapter StSt

Product 102075 was added to Notepad.

Product 102075 was added to the cart.


Roof conductor holder

1 Product

Part No. 253333 DLH ZS 27 V2A BES180 GP300 K

GTIN 4013364153578, Customs tariff No. (EU): 85389099, Gross weight: 4.74 kg, PU: 24.00 pc(s)


Images

Additional information

Roof conductor holder with two-screw clamp
Roof conductor holder with two-screw clamp
for installing HVI power Conductors on flat roofs.
For use with a concrete block and base plate.
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH ZS 27 V2A BES180 GP300 K
Part No.: 253333
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253333 was added to Notepad.

Product 253333 was added to the cart.


Variable tripod with EB element for HVI power Conductor (length of variable sealing end 1500 - 1800 mm)

1 Product

Part No. 105467 V DBS RA320 PAE 27 V 750 1510 V2A

GTIN 4013364381599, Customs tariff No. (EU): 85389099, Gross weight: 4.19 kg, PU: 1.00 pc(s)


Images

Additional information

Tripod with EB element length max. 1510mm
Variable tripod for establishing the variable
sealing end of the HVI power Conductor
With UNI earthing clamp for connecting
1x Rd 8-10 mm and 1x conductor 4-50 mm²
Concrete base (Part No. 102 010, weight 8.5 kg) and
base plate (Part No. 102 060) must be ordered
separately.
Material of tripod: StSt
Conductor support Rd: 27 mm
Adjustment range of spacer: 750-1510 mm
Length of variable sealing end: 1500-1800 mm
Max. gust wind speed (3 bases, each 8.5 kg; l = 1500 mm): 104 km/h
Max. gust wind speed (3 bases, each 8.5 kg; l = 1800 mm): 93 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: V DBS RA320 PAE 27 V 750 1510 V2A
Part No.: 105467
or equivalent.

Certificates

 

Technical data

Material of tripod StSt
Radius 320 mm
Number of concrete bases 3 (8.5 kg each)
Conductor support Rd 27 mm
Adjustment range of spacer 750-1510 mm
Length of variable sealing end 1500-1800 mm
Max. gust wind speed (3 bases, each 8.5 kg; l = 1500 mm) 104 km/h
Max. gust wind speed (3 bases, each 8.5 kg; l = 1800 mm) 93 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105467 was added to Notepad.

Product 105467 was added to the cart.


Base plate

1 Product

Part No. 102050 ULP KS D370 SW

GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 pc(s)


Images

Additional information

Base plate to protect the roof sheeting, large
Base plate to protect the roof sheeting
under the concrete base
DEHNGEPRUEFT: no
Outside diameter Ø : 370 mm
Inside diameter Ø : 360 mm
Material: EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D370 SW
Part No.: 102050
or equivalent.

 

Technical data

Outside diameter Ø 370 mm
Inside diameter Ø 360 mm
Material EVA
Colour black ●

Product 102050 was added to Notepad.

Product 102050 was added to the cart.


Conductor holder for fixing with a tensioning strap

1 Product

Part No. 275359 LH ZS 27 30 SBH 25X0.3 V2A

GTIN 4013364223271, Customs tariff No. (EU): 85389099, Gross weight: 142.00 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder, StSt, for HVI power Conductors
Stainless steel conductor holder for HVI power Conductors to be fixed e.g. at pipes or antenna masts e.g. by means of a pipe clamp (Part No. 106 323)
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 30 SBH 25X0.3 V2A
Part No.: 275359
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275359 was added to Notepad.

Product 275359 was added to the cart.


Variable tripod with EB element for HVI power Conductor (length of variable sealing end 900 - 1500 mm)

1 Product

Part No. 105468 V DBS RA320 PAE 27 V 600 1180 V2A

GTIN 4013364381582, Customs tariff No. (EU): 85389099, Gross weight: 3.74 kg, PU: 1.00 pc(s)


Images

Additional information

Tripod with EB element length max. 1180mm
Variable tripod for establishing the variable
sealing end of the HVI power Conductor
With UNI earthing clamp for connecting
1x Rd 8-10 mm and 1x conductor 4-50 mm²
Concrete base (Part No. 102 010, weight 17 kg) and
base plate (Part No. 102 050) must be ordered
separately.
Material of tripod: StSt
Conductor support Rd: 27 mm
Adjustment range of spacer: 600-1180 mm
Length of variable sealing end: 900-1500 mm
Max. gust wind speed (3 bases, 8.5 kg each; l = 900 mm): 170 km/h
Max. gust wind speed (3 bases, 8.5 kg each; l = 1500 mm): 104 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: V DBS RA320 PAE 27 V 600 1180 V2A
Part No.: 105468
or equivalent.

Certificates

 

Technical data

Material of tripod StSt
Radius 320 mm
Number of concrete bases 3 (8.5 kg each)
Conductor support Rd 27 mm
Adjustment range of spacer 600-1180 mm
Length of variable sealing end 900-1500 mm
Max. gust wind speed (3 bases, 8.5 kg each; l = 900 mm) 170 km/h
Max. gust wind speed (3 bases, 8.5 kg each; l = 1500 mm) 104 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105468 was added to Notepad.

Product 105468 was added to the cart.


Base plate

1 Product

Part No. 253300 GP B10 H60 D300 KS GR

GTIN 4013364129771, Customs tariff No. (EU): 85389099, Gross weight: 196.67 g, PU: 24.00 pc(s)


Images

Additional information

Base plate
Separate base plate
To hold the spacer bar and
to protect the roof sheeting under the concrete block.
DEHNGEPRUEFT: no
Diameter Ø: 300 mm
Diameter Ø of lock bush: 10 mm
Height: 60 mm
Material: plastic

Brand: DEHN
Type: GP B10 H60 D300 KS GR
Part No.: 253300
or equivalent.

 

Technical data

Diameter Ø 300 mm
Diameter Ø of lock bush 10 mm
Height 60 mm
Material plastic
Colour grey

Product 253300 was added to Notepad.

Product 253300 was added to the cart.


Base plate

1 Product

Part No. 102060 ULP KS D280 SW

GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 pc(s)


Images

Additional information

Base plate to protect the roof sheeting, small
Base plate to protect the roof sheeting under the concrete base
DEHNGEPRUEFT: no
Outside diameter Ø : 280 mm
Inside diameter Ø : 270 mm
Material : EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D280 SW
Part No.: 102060
or equivalent.

 

Technical data

Outside diameter Ø 280 mm
Inside diameter Ø 270 mm
Material EVA
Colour black ●

Product 102060 was added to Notepad.

Product 102060 was added to the cart.


Conductor holder

1 Product

Part No. 253331 LH ZS 27 KT D16 L85 V2A

GTIN 4013364155206, Customs tariff No. (EU): 85389099, Gross weight: 180.00 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder for installing HVI power Conductors, StSt
Conductor holder with two-screw clamp for
installing the HVI Conductor on flat roofs.
Material: StSt
Conductor support Rd: 27 mm
Height of conductor holder: approx. 125 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 KT D16 L85 V2A
Part No.: 253331
or equivalent.

Certificates

 

Technical data

Material StSt
Conductor support Rd 27 mm
Height of conductor holder approx. 125 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253331 was added to Notepad.

Product 253331 was added to the cart.


Pipe clamp

1 Product

Part No. 106323 BRS SPB25 50.300 V2A

GTIN 4013364097315, Customs tariff No. (EU): 85389099, Gross weight: 121.50 g, PU: 10.00 pc(s)


Images

Additional information

Pipe clamp, StSt
Pipe clamp for attachment and clip for fixing (clamping) the clip (Part No. 106 321) or the attachment with fixing bush (Part No. 106 322) to different pipes
DEHNGEPRUEFT: no
Material of head / strap: StSt
Clamping range Ø: 50-300 mm
Dimensions of strap: 1100 x 25 x 0.3 mm
Material of screw: StSt

Brand: DEHN
Type: BRS SPB25 50.300 V2A
Part No.: 106323
or equivalent.

Certificates

 

Technical data

Material of head / strap StSt
Clamping range Ø 50-300 mm
Dimensions of strap 1100 x 25 x 0.3 mm
Material of screw StSt

Product 106323 was added to Notepad.

Product 106323 was added to the cart.


Concrete base

1 Product

Part No. 102010 BES 17KG KT16 D337 SET

GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 pc(s)


Images

Additional information

Concrete base with fixing wedge
Concrete base with fixing wedge for air-termination rods or self-supporting air-termination rods with tripod for protection of roof superstructures on flat roofs, or for installing spacers of the DEHNiso spacer programme for, e.g. the sealing end of the HVI Conductor, the adjusting range of the HVI light Conductor or for isolated ring conductors
Stackable, weather and frost-proof
DEHNGEPRUEFT: no
Weight: 17 kg
Support: with fixing wedge Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of wedge / adapter: StSt

Brand: DEHN
Type: BES 17KG KT16 D337 SET
Part No.: 102010
or equivalent.

Certificates

 

Technical data

Weight 17 kg
Support with fixing wedge Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)
Material of wedge / adapter StSt

Product 102010 was added to Notepad.

Product 102010 was added to the cart.


Separate grip head

1 Product

Part No. 106324 SPK 25X0.3 V2A

GTIN 4013364099074, Customs tariff No. (EU): 85389099, Gross weight: 51.70 g, PU: 20.00 pc(s)


Images

Additional information

Grip head, StSt
Pipe clamp for attachment and clip
Separate grip head, for combination with endless tensioning strap (Part No. 540 901)
for larger pipe diameters, e.g. for attachment with fixing bush (Part No. 106 322)

DEHNGEPRUEFT: no
Material of head: StSt
For strap: 25 x 0.3 mm
Screw: M8 x 20 mm
Material of screw: StSt

Brand: DEHN
Type: SPK 25X0.3 V2A
Part No.: 106324
or equivalent.

Certificates

 

Technical data

Material of head StSt
For strap (w x d) 25 x 0.3 mm
Screw di M8 x 20 mm
Material of screw StSt

Product 106324 was added to Notepad.

Product 106324 was added to the cart.


Roof conductor holder

1 Product

Part No. 202857 DLH ZS 27 30 H55 L205 V2A

GTIN 4013364153189, Customs tariff No. (EU): 85389099, Gross weight: 132.64 g, PU: 1.00 pc(s)


Images

Additional information

Roof conductor holder, StSt
Roof conductor holder with two-screw clamp
and embossed brace for installing
HVI power Conductors on the surface of gable roofs
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH ZS 27 30 H55 L205 V2A
Part No.: 202857
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Conductor support Rd 27 mm
Length of brace 205 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202857 was added to Notepad.

Product 202857 was added to the cart.


Conductor holder

1 Product

Part No. 275242 LH ZS 27 B5.5X10 V2A

GTIN 4013364152359, Customs tariff No. (EU): 85389099, Gross weight: 55.50 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder with slot for HVI power Conductors
Conductor holder for HVI power Conductors
e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Fixing hole: 5.5 x 10 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 B5.5X10 V2A
Part No.: 275242
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Fixing hole 5.5 x 10 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275242 was added to Notepad.

Product 275242 was added to the cart.


Conductor holder with tensioning strap

1 Product

Part No. 275339 LH ZS 27 SB50.300 V2A

GTIN 4013364223332, Customs tariff No. (EU): 85389099, Gross weight: 257.00 g, PU: 1.00 pc(s)


Images

Additional information

Conductor holder with tensioning strap for HVI power Conductors
Stainless steel conductor holder for HVI power Conductors for fixing to, e.g. pipes or antenna masts
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Tensioning range Ø pipe: 50-300 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 SB50.300 V2A
Part No.: 275339
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Tensioning range Ø pipe 50-300 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275339 was added to Notepad.

Product 275339 was added to the cart.


Conductor holder

1 Product

Part No. 275249 LH ZS 27 KS H10 V2A

GTIN 4013364152366, Customs tariff No. (EU): 85389099, Gross weight: 60.20 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder with plastic base for HVI power Conductors
Conductor holder for HVI power Conductors
e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 27 mm
Thread: M8
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 27 KS H10 V2A
Part No.: 275249
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor support Rd 27 mm
Thread M8
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275249 was added to Notepad.

Product 275249 was added to the cart.


Roof conductor holder for roofs with standing seam

1 Product

Part No. 202862 DLH SF ZS 27 V2A

GTIN 4013364354203, Customs tariff No. (EU): 85389099, Gross weight: 164.80 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roof for HVI power Conductor
Roof conductor holder with slotted two-screw clamp for fixing the
HVI power Conductor onto metal roofs with standing seam
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Clamping range: 0.7-8 mm
Conductor support Rd: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DLH SF ZS 27 V2A
Part No.: 202862
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Clamping range 0.7-8 mm
Conductor support Rd 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202862 was added to Notepad.

Product 202862 was added to the cart.


Spacer for HVI power Conductor

1 Product

Part No. 106814 DH ZS 27 30 D16 1500 GFK PA

GTIN 4013364381483, Customs tariff No. (EU): 85389099, Gross weight: 673.00 g, PU: 1.00 pc(s)


Images

Additional information

Spacer for HVI power Conductor GRP
Spacer for HVI power Conductor for the
variable sealing end range
For erection in two concrete bases with fixing wedges
Spacer (insulating clearance) made of glass-fibre
reinforced plastic (GRP) Ø16 mm
Material factor km = 0.7
Colour (lightgrey), UV stabilised
The spacers are dimensioned according to Eurocode 1
(DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Material of conductor holder / adapter: PA
Length: 1500 mm
Conductor support Rd: 27 mm
Thread: M8
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DH ZS 27 30 D16 1500 GFK PA
Part No.: 106814
or equivalent.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Number of concrete bases 2 (17 kg each)
Length 1500 mm
Insulating clearance 1475 mm
Conductor support Rd 27 mm
Thread M8
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106814 was added to Notepad.

Product 106814 was added to the cart.


back to top