Your dashboard services.
Register to access all tools.

Tilbehør til HVI-powerleder / HVI-powerlangleder

Betonsokkel

1 Product

Part No. 102075 BES 8.5KG KT10 16 D240 SET

GTIN 4013364094215, Customs tariff No. (EU): 68109100, Gross weight: 8.46 kg, PU: 120.00 Pakkestørrelse


Images

Additional information


Samlet vægt: 8,5 kg
Diameter Ø: 240 mm
Materiale: Beton (C45/55)
Materiale (kile / adapter): Rustfrit

fabrikat: DEHN
Type: BES 8.5KG KT10 16 D240 SET
artikelnr.: 102075
eller tilsvarende

Certificates

 

Technical data

Samlet vægt 8,5 kg
Diameter Ø 240 mm
Materiale Beton (C45/55)
Materiale (kile / adapter) Rustfrit

Product 102075 was added to Notepad.

Product 102075 was added to the cart.


Lederholder

1 Product

Part No. 253331 LH ZS 27 KT D16 L85 V2A

GTIN 4013364155206, Customs tariff No. (EU): 85389099, Gross weight: 180.00 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Lederholder til placering af HVI power-lederen NIRO
Lederholder med overligger med to skruer til
placering af HVI power-lederen på flade tage.
Materiale: Rustfrit
Lederholder (rund): 27 mm
Højde (lederholder): Ca. 125 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 KT D16 L85 V2A
artikelnr.: 253331
eller tilsvarende

Certificates

 

Technical data

Materiale Rustfrit
Lederholder (rund) 27 mm
Højde (lederholder) Ca. 125 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253331 was added to Notepad.

Product 253331 was added to the cart.


Spændebånd

1 Product

Part No. 540901 SPB 25X0.3 L100M V2A

GTIN 4013364076525, Customs tariff No. (EU): 73269098, Gross weight: 6.30 kg, PU: 1.00 Pakkestørrelse


Images

Additional information


Materiale: Rustfrit
Mål (bånd): 25 x 0,3 mm
Længde: 100 m

fabrikat: DEHN
Type: SPB 25X0.3 L100M V2A
artikelnr.: 540901
eller tilsvarende

Certificates

 

Technical data

Materiale Rustfrit
Mål (bånd) (b x l) 25 x 0,3 mm
Længde 100 m

Product 540901 was added to Notepad.

Product 540901 was added to the cart.


Betonsokkel

1 Product

Part No. 102010 BES 17KG KT16 D337 SET

GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 Pakkestørrelse


Images

Additional information


Vægt: 17 kg
Støtte: Kileteknik Ø16 mm
Diameter Ø: 337 mm
Materiale: Beton (C45/55)
Materiale (kile / adapter): Rustfrit

fabrikat: DEHN
Type: BES 17KG KT16 D337 SET
artikelnr.: 102010
eller tilsvarende

Certificates

 

Technical data

Vægt 17 kg
Støtte Kileteknik Ø16 mm
Diameter Ø 337 mm
Materiale Beton (C45/55)
Materiale (kile / adapter) Rustfrit

Product 102010 was added to Notepad.

Product 102010 was added to the cart.


Underlægsplade

1 Product

Part No. 102050 ULP KS D370 SW

GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information


Ydre diameter Ø: 370 mm
Indre diameter Ø: 360 mm
Materiale: EVA
Farve: Sort ●

fabrikat: DEHN
Type: ULP KS D370 SW
artikelnr.: 102050
eller tilsvarende

 

Technical data

Ydre diameter Ø 370 mm
Indre diameter Ø 360 mm
Materiale EVA
Farve Sort ●

Product 102050 was added to Notepad.

Product 102050 was added to the cart.


Lederholder

1 Product

Part No. 275242 LH ZS 27 B5.5X10 V2A

GTIN 4013364152359, Customs tariff No. (EU): 85389099, Gross weight: 55.50 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Lederholder med aflangt hul til HVI power-leder
Lederholder til HVI power-leder
f.eks. til vægmontering
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Montagehul: 5,5 x 10 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 B5.5X10 V2A
artikelnr.: 275242
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Montagehul 5,5 x 10 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275242 was added to Notepad.

Product 275242 was added to the cart.


Lederholder

1 Product

Part No. 253330 LH ZS 27 DS10 L75 V2A

GTIN 4013364153585, Customs tariff No. (EU): 85389099, Gross weight: 101.29 g, PU: 1.00 Pakkestørrelse


Images

Additional information

Lederholder til placering af HVI power-lederen NIRO
Lederholder med overligger med to skruer til
placering af HVI power-lederen på flade tage.
Materiale: Rustfrit
Lederholder (rund): 27 mm
Højde (lederholder): Ca. 87 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 DS10 L75 V2A
artikelnr.: 253330
eller tilsvarende

Certificates

 

Technical data

Materiale Rustfrit
Lederholder (rund) 27 mm
Højde (lederholder) Ca. 87 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253330 was added to Notepad.

Product 253330 was added to the cart.


Betonsokkel

1 Product

Part No. 253301 BES 4.6KG SB10 180X180X70

GTIN 4013364129788, Customs tariff No. (EU): 68109100, Gross weight: 4.60 kg, PU: 24.00 Pakkestørrelse


Images

Additional information


Udførelse: Firkantet, åben form
Materiale: Beton (C35/45)
Mål: 180 x 180 x 70 mm

fabrikat: DEHN
Type: BES 4.6KG SB10 180X180X70
artikelnr.: 253301
eller tilsvarende

 

Technical data

Materiale Beton (C35/45)
Mål 180 x 180 x 70 mm

Product 253301 was added to Notepad.

Product 253301 was added to the cart.


Lederholder med spændebånd

1 Product

Part No. 275339 LH ZS 27 SB50.300 V2A

GTIN 4013364223332, Customs tariff No. (EU): 85389099, Gross weight: 257.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

Ledningsholder med spændebånd til HVI power-leder
Lederholder af NIRO til HVI power-leder,
til fastgørelse f.eks. på rør eller antennemaster
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Spændevidde Ø (rør): 50-300 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 SB50.300 V2A
artikelnr.: 275339
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Spændevidde Ø (rør) 50-300 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275339 was added to Notepad.

Product 275339 was added to the cart.


Taglederholder

1 Product

Part No. 202857 DLH ZS 27 30 H55 L205 V2A

GTIN 4013364153189, Customs tariff No. (EU): 85389099, Gross weight: 132.64 g, PU: 1.00 Pakkestørrelse


Images

Additional information


Materiale (taglederholder): Rustfrit
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH ZS 27 30 H55 L205 V2A
artikelnr.: 202857
eller tilsvarende

Certificates

 

Technical data

Materiale (taglederholder) Rustfrit
Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Længde (stiver) 205 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202857 was added to Notepad.

Product 202857 was added to the cart.


Underlægsplade

1 Product

Part No. 253300 GP B10 H60 D300 KS GR

GTIN 4013364129771, Customs tariff No. (EU): 85389099, Gross weight: 196.67 g, PU: 24.00 Pakkestørrelse


Images

Additional information


Diameter Ø: 300 mm
Diameter Ø stikbøsning: 10 mm
Højde: 60 mm
Materiale: Kunststof

fabrikat: DEHN
Type: GP B10 H60 D300 KS GR
artikelnr.: 253300
eller tilsvarende

 

Technical data

Diameter Ø 300 mm
Diameter Ø stikbøsning 10 mm
Højde 60 mm
Materiale Kunststof
Farve Grå

Product 253300 was added to Notepad.

Product 253300 was added to the cart.


Afstandsholder til HVI-powerleder

1 Product

Part No. 106814 DH ZS 27 30 D16 1500 GFK PA

GTIN 4013364381483, Customs tariff No. (EU): 85389099, Gross weight: 673.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

Afstandsholder til HVI power-leder, GFK
Afstandsholder til HVI power-leder til området omkring
den variable endeafslutning
Til montering i to betonsokler med kileteknik
Afstandsstang (isoleringsområde) af glasfiberforstærket
plast (GFK) Ø16 mm,
materialefaktor km = 0,7
Farve: lysegrå, UV-stabiliseret
Afstandsholderne er dimensionerede iht.
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Materiale (lederholder / adapter): PA
Længde: 1500 mm
Lederholder (rund): 27 mm
Gevind: M8
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DH ZS 27 30 D16 1500 GFK PA
artikelnr.: 106814
eller tilsvarende

Certificates

 

Technical data

Materiale (afstandsholder) GFK
Materiale (lederholder / adapter) PA
Antal sokler 2 stk. af 17 kg
Længde 1500 mm
Isoleringslængde 1475 mm
Lederholder (rund) 27 mm
Gevind M8
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106814 was added to Notepad.

Product 106814 was added to the cart.


Fleksibel trefod med PA-element til HVI-powerleder (variabel længde af endeafslutning 900-1500 mm)

1 Product

Part No. 105468 V DBS RA320 PAE 27 V 600 1180 V2A

GTIN 4013364381582, Customs tariff No. (EU): 85389099, Gross weight: 3.74 kg, PU: 1.00 Pakkestørrelse


Images

Additional information

Trefod med potentialudligningselement, længde maks. 1180 mm
Variabel trefod til placering af
HVI-power-lederens variable endeafslutning
Med UNI-jordingsklemme til tilslutning
af 1x Rd 8-10 mm og 1 leder 4-50 mm²
Betonsoklen (varenr. 102 010, vægt 17 kg) og
underlægspladen (varenr. 102 050) skal bestilles separat.
.
Materiale (trefod): Rustfrit
Lederholder (rund): 27 mm
Justerbar afstandsholder: 600-1180 mm
Længde (variabel endeafslutning): 900-1500 mm
Max. vindstyrke (3 sokler af 8,5 kg; l = 900 mm): 170 km/t
Max. vindstyrke (3 sokler af 8,5 kg; l = 1500 mm): 104 km/t
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: V DBS RA320 PAE 27 V 600 1180 V2A
artikelnr.: 105468
eller tilsvarende

Certificates

 

Technical data

Materiale (trefod) Rustfrit
Radius 320 mm
Antal sokler 3 sokler af hver 8,5 kg
Lederholder (rund) 27 mm
Justerbar afstandsholder 600-1180 mm
Længde (variabel endeafslutning) 900-1500 mm
Max. vindstyrke (3 sokler af 8,5 kg; l = 900 mm) 170 km/t
Max. vindstyrke (3 sokler af 8,5 kg; l = 1500 mm) 104 km/t
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105468 was added to Notepad.

Product 105468 was added to the cart.


Separat spændehoved

1 Product

Part No. 106324 SPK 25X0.3 V2A

GTIN 4013364099074, Customs tariff No. (EU): 85389099, Gross weight: 51.70 g, PU: 20.00 Pakkestørrelse


Images

Additional information


Materiale (hoved): Rustfrit
Til bånd: 25 x 0,3 mm
Skrue: M8 x 20 mm
Materiale (skrue): Rustfrit

fabrikat: DEHN
Type: SPK 25X0.3 V2A
artikelnr.: 106324
eller tilsvarende

Certificates

 

Technical data

Materiale (hoved) Rustfrit
Til bånd (b x l) 25 x 0,3 mm
Skrue di M8 x 20 mm
Materiale (skrue) Rustfrit

Product 106324 was added to Notepad.

Product 106324 was added to the cart.


Taglederholder til falset tag

1 Product

Part No. 202862 DLH SF ZS 27 V2A

GTIN 4013364354203, Customs tariff No. (EU): 85389099, Gross weight: 164.80 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Taglederholder til metaltag til HVI power-leder
Taglederholder til metaltag med lodret fals og
overligger med to skruer til placering af HVI power-lederen
Materiale (taglederholder): Rustfrit
Materiale (lederholder): Rustfrit
Klemmeområde: 0,7-8 mm
Lederholder (rund): 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH SF ZS 27 V2A
artikelnr.: 202862
eller tilsvarende

Certificates

 

Technical data

Materiale (taglederholder) Rustfrit
Materiale (lederholder) Rustfrit
Klemmeområde 0,7-8 mm
Lederholder (rund) 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202862 was added to Notepad.

Product 202862 was added to the cart.


Rørspændebånd

1 Product

Part No. 106323 BRS SPB25 50.300 V2A

GTIN 4013364097315, Customs tariff No. (EU): 85389099, Gross weight: 121.50 g, PU: 10.00 Pakkestørrelse


Images

Additional information


Materiale (hoved / bånd): Rustfrit
Klemmeområde Ø: 50-300 mm
Mål (bånd): 1100 x 25 x 0,3 mm
Materiale (skrue): Rustfrit

fabrikat: DEHN
Type: BRS SPB25 50.300 V2A
artikelnr.: 106323
eller tilsvarende

Certificates

 

Technical data

Materiale (hoved / bånd) Rustfrit
Klemmeområde Ø 50-300 mm
Mål (bånd) 1100 x 25 x 0,3 mm
Materiale (skrue) Rustfrit

Product 106323 was added to Notepad.

Product 106323 was added to the cart.


Taglederholder

1 Product

Part No. 253334 DLH ZS 27 V2A 8.5KG KT D240 ULP

GTIN 4013364154933, Customs tariff No. (EU): 85389099, Gross weight: 8.59 kg, PU: 1.00 Pakkestørrelse


Images

Additional information


Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH ZS 27 V2A 8.5KG KT D240 ULP
artikelnr.: 253334
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253334 was added to Notepad.

Product 253334 was added to the cart.


Lederholder

1 Product

Part No. 275249 LH ZS 27 KS H10 V2A

GTIN 4013364152366, Customs tariff No. (EU): 85389099, Gross weight: 60.20 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Lederholder med plastsokkel til HVI power-leder
Lederholder til HVI power-leder
f.eks. til vægmontering
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Gevind: M8
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 KS H10 V2A
artikelnr.: 275249
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Gevind M8
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275249 was added to Notepad.

Product 275249 was added to the cart.


Taglederholder til klemmefalset tag

1 Product

Part No. 202861 DLH KF ZS 27 V2A

GTIN 4013364354197, Customs tariff No. (EU): 85389099, Gross weight: 221.40 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Taglederholder til metaltag til HVI power-leder
Taglederholder til metaltag med klemfals og
overligger med to skruer til placering af HVI power-lederen
Materiale (taglederholder): Rustfrit
Materiale (lederholder): Rustfrit
Klemmeområde: Ca. 18 / 22 mm
Lederholder (rund): 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH KF ZS 27 V2A
artikelnr.: 202861
eller tilsvarende

Certificates

 

Technical data

Materiale (taglederholder) Rustfrit
Materiale (lederholder) Rustfrit
Klemmeområde Ca. 18 / 22 mm
Lederholder (rund) 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202861 was added to Notepad.

Product 202861 was added to the cart.


Taglederholder til rundt og falset tag

1 Product

Part No. 202860 DLH RSF ZS 27 V2A

GTIN 4013364354180, Customs tariff No. (EU): 85389099, Gross weight: 211.40 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Taglederholder til metaltag til HVI power-leder
Taglederholder til metaltag med rundfals og
overligger med to skruer til placering af HVI power-lederen
Materiale (taglederholder): Rustfrit
Materiale (lederholder): Rustfrit
Klemmeområde: Ø20-25 mm
Lederholder (rund): 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH RSF ZS 27 V2A
artikelnr.: 202860
eller tilsvarende

Certificates

 

Technical data

Materiale (taglederholder) Rustfrit
Materiale (lederholder) Rustfrit
Klemmeområde Ø20-25 mm
Lederholder (rund) 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202860 was added to Notepad.

Product 202860 was added to the cart.


Lederholder til spændebåndsbefæstigelse

1 Product

Part No. 275359 LH ZS 27 30 SBH 25X0.3 V2A

GTIN 4013364223271, Customs tariff No. (EU): 85389099, Gross weight: 142.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

Lederholder af NIRO til HVI power-leder
Lederholder af NIRO til HVI power-leder, til fastgørelse
på rør eller antennemaster f.eks. med rørspændebånd (varenr. 106 323)
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 30 SBH 25X0.3 V2A
artikelnr.: 275359
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275359 was added to Notepad.

Product 275359 was added to the cart.


Underlægsplade

1 Product

Part No. 102060 ULP KS D280 SW

GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 Pakkestørrelse


Images

Additional information


Ydre diameter Ø: 280 mm
Indre diameter Ø: 270 mm
Materiale: EVA
Farve: Sort ●

fabrikat: DEHN
Type: ULP KS D280 SW
artikelnr.: 102060
eller tilsvarende

 

Technical data

Ydre diameter Ø 280 mm
Indre diameter Ø 270 mm
Materiale EVA
Farve Sort ●

Product 102060 was added to Notepad.

Product 102060 was added to the cart.


Lederholder

2 Products

Part No. 275240 LH ZS 27 GM8 V2A

GTIN 4013364152335, Customs tariff No. (EU): 85389099, Gross weight: 55.80 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Lederholder med gevind til HVI power-leder NIRO
Lederholder til HVI power-leder
f.eks. til vægmontering
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Gevind: M8
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 GM8 V2A
artikelnr.: 275240
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Gevind M8
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275240 was added to Notepad.

Product 275240 was added to the cart.

Part No. 275241 LH ZS 27 GM6 V2A

GTIN 4013364152342, Customs tariff No. (EU): 85389099, Gross weight: 56.10 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Lederholder med gevind til HVI power-leder NIRO
Lederholder til HVI power-leder
f.eks. til vægmontering
Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Gevind: M6
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: LH ZS 27 GM6 V2A
artikelnr.: 275241
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Gevind M6
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275241 was added to Notepad.

Product 275241 was added to the cart.


Taglederholder med tilslutningslaske

1 Product

Part No. 202863 DLH AL ZS 27 V2A

GTIN 4013364354210, Customs tariff No. (EU): 85389099, Gross weight: 119.00 g, PU: 25.00 Pakkestørrelse


Images

Additional information

Taglederholder til metaltag til HVI power-leder
Taglederholder til metaltag med tilslutningslaske i Z-form og
overligger med to skruer til placering af HVI power-lederen
Materiale (taglederholder): Rustfrit
Materiale (lederholder): Rustfrit
Fastgørelse: [4x] Ø5,2 / [2x] Ø6,5 mm
Lederholder (rund): 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH AL ZS 27 V2A
artikelnr.: 202863
eller tilsvarende

Certificates

 

Technical data

Materiale (taglederholder) Rustfrit
Materiale (lederholder) Rustfrit
Fastgørelse [4x] Ø5,2 / [2x] Ø6,5 mm
Lederholder (rund) 27 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 202863 was added to Notepad.

Product 202863 was added to the cart.


Taglederholder

1 Product

Part No. 253333 DLH ZS 27 V2A BES180 GP300 K

GTIN 4013364153578, Customs tariff No. (EU): 85389099, Gross weight: 4.74 kg, PU: 24.00 Pakkestørrelse


Images

Additional information


Materiale (lederholder): Rustfrit
Lederholder (rund): 27 mm
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DLH ZS 27 V2A BES180 GP300 K
artikelnr.: 253333
eller tilsvarende

Certificates

 

Technical data

Materiale (lederholder) Rustfrit
Lederholder (rund) 27 mm
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253333 was added to Notepad.

Product 253333 was added to the cart.


Afstandsholder med PA-element til HVI-powerleder (variabel længde 350-900 mm)

1 Product

Part No. 105462 DIDH PAE 27 D16 1270 AL V2A

GTIN 4013364381537, Customs tariff No. (EU): 85389099, Gross weight: 892.00 g, PU: 1.00 Pakkestørrelse


Images

Additional information

Afstandsholder med potentialudligningselement, længde 1270 mm
Afstandsholder til montering af HVI power-lederens variable
endeafslutning
Med MV-klemme til tilslutningen
Rd 16 mm / Rd 8-10 mm.
Betonsoklen (varenr. 102 010, vægt 17 kg) og
underlægspladen (varenr. 102 050) skal bestilles separat.
Materiale (afstandsholder): Al
Længde (afstandsholder): 1270
Lederholder (rund): 27 mm
Materiale (lederholder): Rustfrit
Klemmeområde (rund - MV-klemme): 8-10 / 16 mm
Materiale (klemme): Al
Længde (variabel endeafslutning): 350-900 mm
Max. vindstyrke (1 sokkel af 17 kg; l = 900 mm): 100 km/t
Max. vindstyrke (2 sokler af 17 kg; l = 900 mm): 141 km/t
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: DIDH PAE 27 D16 1270 AL V2A
artikelnr.: 105462
eller tilsvarende

Certificates

 

Technical data

Materiale (afstandsholder) Al
Længde (afstandsholder) 1270
Lederholder (rund) 27 mm
Materiale (lederholder) Rustfrit
Klemmeområde (rund - MV-klemme) 8-10 / 16 mm
Materiale (klemme) Al
Længde (variabel endeafslutning) 350-900 mm
Max. vindstyrke (1 sokkel af 17 kg; l = 900 mm) 100 km/t
Max. vindstyrke (2 sokler af 17 kg; l = 900 mm) 141 km/t
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105462 was added to Notepad.

Product 105462 was added to the cart.


Fleksibel trefod med PA-element til HVI-powerleder (variabel længde af endeafslutning 1500-1800 mm)

1 Product

Part No. 105467 V DBS RA320 PAE 27 V 750 1510 V2A

GTIN 4013364381599, Customs tariff No. (EU): 85389099, Gross weight: 4.19 kg, PU: 1.00 Pakkestørrelse


Images

Additional information

Trefod med potentialudligningselement længde maks. 1510 mm
Variabel trefod til placering af HVI-power-lederens
variable endeafslutning
Med UNI-jordingsklemme til tilslutning
af 1x Rd 8-10 mm og 1 leder 4-50 mm²
Betonsoklen (varenr. 102 010, vægt 17 kg) og
underlægspladen (varenr. 102 050) skal bestilles
separat.
Materiale (trefod): Rustfrit
Lederholder (rund): 27 mm
Justerbar afstandsholder: 750-1510 mm
Længde (variabel endeafslutning): 1500-1800 mm
Max. vindstyrke (3 sokler af 8,5 kg; l = 1500 mm): 104 km/t
Max. vindstyrke (3 sokler af 8,5 kg; l = 1800 mm): 93 km/t
Standarder: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

fabrikat: DEHN
Type: V DBS RA320 PAE 27 V 750 1510 V2A
artikelnr.: 105467
eller tilsvarende

Certificates

 

Technical data

Materiale (trefod) Rustfrit
Radius 320 mm
Antal sokler 3 stk. af 8,5 kg
Lederholder (rund) 27 mm
Justerbar afstandsholder 750-1510 mm
Længde (variabel endeafslutning) 1500-1800 mm
Max. vindstyrke (3 sokler af 8,5 kg; l = 1500 mm) 104 km/t
Max. vindstyrke (3 sokler af 8,5 kg; l = 1800 mm) 93 km/t
Standarder DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105467 was added to Notepad.

Product 105467 was added to the cart.


back to top