绝缘棒 IS
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361827/HDVORSCHAU/766001a6_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361827/HDVORSCHAU/766001a6_16-9.jpg)
- 成本效益高,可装配不同的支撑头,因此普遍适用
- 操作简单
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361830/HDVORSCHAU/766001a5.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361830/HDVORSCHAU/766001a5.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361828/HDVORSCHAU/765005a1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361828/HDVORSCHAU/765005a1.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361831/HDVORSCHAU/766335a2.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361831/HDVORSCHAU/766335a2.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361829/HDVORSCHAU/765009a1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn-international.com/store/f/44361829/HDVORSCHAU/765009a1.jpg)
Part No. 766001 IS 36 SK 1000
GTIN 4013364017825, Customs tariff No. (EU): 820559, Gross weight: 916.00 g, PU: 1.00 件
Technical data
标称电压 (UN ) | 1 ...36 kV |
总长度 (lG ) | 1000 mm |
浸没深度 (IO ) | 175 mm |
适用于 | ^ |
Part No. 766002 IS 36 SK 1500
GTIN 4013364017832, Customs tariff No. (EU): 820559, Gross weight: 1610.00 g, PU: 1.00 件
Technical data
标称电压 (UN ) | 1 ...36 kV |
总长度 (lG ) | 1500 mm |
浸没深度 (IO ) | 475 mm |
适用于 | ^ |