Part No. 763610 SCS 36 1000
GTIN 4013364003286, Customs tariff No. (EU): 820559, Gross weight: 1462.00 g, PU: 1.00 件
Technical data
标称电压 (UN ) | 1 ...36 kV |
总长度 (lG ) | 1030 mm |
浸没深度 (IO ) | 135 mm |
适用于 | ^ |
Part No. 763611 SCS 36 1500
GTIN 4013364076921, Customs tariff No. (EU): 820559, Gross weight: 1410.00 g, PU: 1.00 件
Technical data
标称电压 (UN ) | 1 ...36 kV |
总长度 (lG ) | 1500 mm |
浸没深度 (IO ) | 415 mm |
适用于 | ^ |
Part No. 763612 SCS 36 2000
GTIN 4013364078635, Customs tariff No. (EU): 820559, Gross weight: 1800.00 g, PU: 1.00 件
Technical data
标称电压 (UN ) | 1 ...36 kV |
总长度 (lG ) | 2000 mm |
浸没深度 (IO ) | 765 mm |
适用于 | ^ |