HVI light plus
The all-rounder for insulated lightning protection
The all-rounder for insulated lightning protection
The high-voltage-resistant insulated down conductor provides advantages for installation and planning. This makes the multitude of product properties combined within it possible: the integrated protection against electric shock, the unnecessary additional equipotential bonding connection, the approval for use in hazardous areas, an inner conductor of just 16 mm2 and much more. This makes it suitable for a wide range of lightning protection.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-11/HVI-light-plus_2560x1707_3.jpg?itok=nKtbCcip)
All-in-One
20 years of experience rolled into in one conductor
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-02/Produktbild_HVI%20light%20plus_1300x1300_schr%C3%A4ge_v02.png?itok=QCbIk5q1)
- Solid inner conductor
- Seperation distance in air of 60 cm
- Protection against eelctric shock with an additional grey sheath
- Approval for use in hazardous areas
- Fire class Eca
- Halogen-free
- Signal grey; can be painted over if preffered
- No additional equipotential bonding necessary
All the benefits at a glance
Easy installation and cost savings
thanks to a solid inner conductor and additional equipotential bonding being rendered unnecessary.
Protection against electric shock
with an additional grey sheath.
Visual integration
by using a grey tone that matches concrete walls.
Product versions
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45110831/HDVORSCHAU/819636.jpg)
819636
HVI light plus Conductor (pre-assembled, installation inside the supporting tube)
With one head piece for inside installation and one connection element (enclosed loose).
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45110842/HDVORSCHAU/819638.jpg)
819638
HVI light plus Conductor (Pre-assembled, installation outside the supporting tube)
With one head piece for outside installation and one connection element (enclosed loose).
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45110854/HDVORSCHAU/819609.jpg)
819609
HVI light plus Conductor (Cut to length)
HVI light plus Conductor Cut to length for on-site assembly. The conductor is delivered as a coil.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45110847/HDVORSCHAU/819600.jpg)
819600
HVI light plus Conductor (100 m)
The HVI light plus Conductor for on-site assembly comes on a disposable plywood reel. Hexagon socket wrench included in delivery. Length 100 m.
Have you got any questions?
Contact us!
Phone: 866-806-3098