Lightning Protection
Explore our products for protecting buildings from mechanical destruction caused by lightning effects and the associated risk of fire.
Our ELP Portfolio: Meeting UL96 Standard
ELP - External Lightning Protection
Our ELP portfolio includes air terminals, connectors, conductors, fittings, ground rods, SPDs, and other accessories that are suitable for various types of structures and applications.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2022-02/busladestationen-hvi-1x1-1000.jpg?itok=mPwMcE3l)
HVI Lightning Protection
The high-voltage-resistant insulated down conductor provides advantages for installation and planning thanks to integrated protection against electric shock and the unnecessary additional equipotential bonding connection.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-03/hvi_light_plus_800x450_final.png?itok=5cmY_QJM)
HVI light plus
The high-voltage-resistant insulated down conductor provides advantages for installation and planning.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2019-01/portlet-var-endverschluss.png?itok=szniX7Mv)
Variable Sealing End
Rigid specifications are a thing of the past. You are much more flexible during installation and save valuable space on the roof.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2018-10/anbindung-sat-anlage_dsc9277.jpg?itok=UIIGcw9t)
Antenna Clamps
New to the DEHN range are two practical, universally applicable clamps that facilitate the installation of the required protective measures.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2018-05/metalldachhalter-schraege-bsb05-portlet-alt.jpg?itok=_fEe7Ycf)
Mounting Brackets
With this corrosion-resistant (NIRO V2A) mounting bracket, you can mount air-termination systems on metal roofs with slopes of up to 53°. Simple. Plumb. Clean.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2018-09/tafelbackground-pot-ex.png?itok=4v7CVoQp)
Equipotential Bonding
Safety with a system: The certified system solution ensures consistent equipotential bonding. It serves to set up a ring or radially connected equipotential bonding for assembly on a cable tray system.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2018-09/borne-max-mv-exemple.png?itok=6qjTfd12)
Maxi MV Clamp
Simple and secure installation - huge time savings compared to convential welding. Watch the video right now.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2018-06/portlet-v2.jpg?itok=is5Q4VCS)
Parallel Connectors
Especially for linking electrical equipment and connecting the ring equipotential bonding. Application in ex-zones 1 / 2 (gases and explosion group IIC) and ex-zones 21/ 22 (dust).
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2018-09/dehnclip-1200_1.png?itok=UtKFeaJm)
DEHNclip
Earth electrodes can now safely and quickly be connected to the reinforcement without tools.