Protect PV systems:
quick and compact with push-in terminal
quick and compact with push-in terminal
Protection for photovoltaic systems in residential buildings: that’s what DEHNguard MP YPV offers. The type-2 DC surge arrester has a practical push-in double terminal and simplifies installation as a prewired complete unit. This saves valuable installation time. The quick-connection technology also replaces the need for additional terminals and creates space for installation in the insulating enclosure.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-10/942567_DEHNguard_MP_YPV_2560x1707_0.jpg?h=59967fae&itok=0QtR6DtQ)
All the benefits at a glance
Save time
DEHNguard MP YPV is connected by means of a push-in double terminal. Compared to alternative installation variants, there is no need to pre-assemble plugs. This saves installation time and components.
Provide safety
Visible clamping and clear labelling make wiring easier and prevent installation errors.
Conserve material and space
The option of feed-through wiring eliminates the need for additional terminals. If space is limited, a smaller enclosure can be used.
Enjoy flexibility
DEHNguard MP YPV can be used in PV systems according to IEC 60364-7-712.
The push-in for PV systems:
quick connection surge protection
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/942567_DEHNguard_MP_YPV_Verigelung_1300x1300_2.jpg?itok=iUv22Z7A)
1. Push-in double terminal up to 10mm² for PV conductor (H1Z2Z2-K PV)
2. PE connection up to 10 mm² (flexible, rigid, fine-stranded)
3. Remote signalling contact: For easy remote monitoring. The connection is also made using push-in technology.
4. Visible clamping: fewer installation errors through visual inspection and clear terminal designation
5. Feed-through wiring: For implementing EMC-optimised feed-through wiring as per IEC 60364-5-53
6. Certification to VDE as type 2
Product variants
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/48143486/HDVORSCHAU/942565.jpg)
942565
DEHNguard MP YPV 1200 FM
Type 2 multipole surge arrester to EN 61643-31, consisting of base part with plug-in protection modules and push-in connection terminal.
Downloads
Flyer | DEHNguard MP YPV | The DC surge arrester type 2 with push-in double terminal. | .pdf 0.6 MB |
Have you got any questions?
Contact us!
Phone: 866-806-3098