BLITZDUCTORconnect schützt Sicherheitstechnik
DEHN protects security systems

BLITZDUCTORconnect

Easy. Safe. Robust.

Optimum availability of safety and security systems

Burglar alarms, voice alarms, fire alarms, transmission systems - these are all components which report danger in the area monitored. They must always function reliably. False alarms should be avoided.

This is why lightning and surge protection measures are essential for all hazard alarm and security systems.

 

BLITZDUCTORconnect - the safe, perfectly fitting solution

Security systems include a wide range of information and communication technology with numerous different interfaces and signals. BLITZDUCTORconnect always provides you with the right product variant.

  • For high availability of plants and systems.
  • For reliably functioning alarms in control systems.
  • For simple, practical maintenance - even from a distance.
  • For an effective protection concept for buildings.

Your benefits

Ensure system availability, optimise staff capacities, gain space

  • With BLITZDUCTORconnect you


    Ensure system availability
    The signal circuit is protected against surges and remains available even in case of arrester overload. This is particularly relevant for hazard alarm and security systems since they must always be fully functional.


    Optimise staff capacities
    Remote monitoring simplifies inspection and maintenance. This reduces the time spent on servicing.


    Gain space
    In fire alarm systems, a separate room is required for the control panel to ensure fire protection and functional integrity. As such rooms are often rather small, the slim design of the arrester is of great benefit here.

  • DEHN schützt Sicherheitstechnik
    Keep systems available

    Protection for people and buildings

    Protection of people and buildings is the top priority in security systems. This means that reliable system availability is of utmost importance.

    If an arrester fails due to surges, the system must continue to operate and protect people.

    The fail-open function disconnects overloaded protection modules from the signal circuit so that the system remains functional even if an arrester fails.

  • DEHN schützt TGA
    Optimise staff capacities

    Maintenance made easy

    Optimise staff capacities

    A compatible remote signalling unit makes it possible for you to report the status of the arresters directly to a control system.
    The wiring effort during installation is minimal thanks to the active transmitter and receiver unit with passive reverse unit.

    The mechanical status indication always provides a complete overview. Failure of individual arresters due to overload is immediately apparent through the red inspection window.

  • BLITZDUCTORconnect - Modultausch leicht gemacht.
    Easy maintenance thanks to secR module locking

    Safe installation without tools

    Makes for quick and easy maintenance

    Safe and precise removal of plug-in modules in the smallest possible space: the secR release buttons makes it possible. This prevents an adjacent module from being pulled out accidentally.

  • DEHN schützt Sicherheitstechnik
    Always the right arrester

    Compact or modular?

    The right arrester for every application

    The BLITZDUCTORconnect product family includes compact and modular devices. All arrester variants have a width of only 6 mm.

    Modular arresters consist of a base part and protection module. The module locking mechanism fixes the protection module to the base part and is vibration and shock-tested.

    Your advantage in terms of maintenance: Only the overloaded module has to be replaced. This quickly restores the surge protection for the system without the need for rewiring.

All features at a glance

1 Release button
Connection terminal
 
2 Measuring sockets
For easy maintenance
 
3 Fail-open failure mode
The signal remains available
 
4 secR technology
Safe removal of the modules
 
5 Push-in connection terminals
45° inclined, up to 2.5 mm2
 
6 Earthing contact
35 mm DIN rail
 
7 Signal disconnection / protection against polarity reversal
Easy maintenance by pulling the arrester module, turning it 180° and plugging it into the base part again
 
8 Remote monitoring
Thanks to optional remote signalling transmitter and receiver unit
 
9 LifeCheck indication
For visual status recognition

BLITZDUCTORconnect for fire alarm systems

Protection of all interfaces to the control panel is a top priority with fire alarm systems  This applies to the line and communication technology as well as the fire brigade periphery.

BLITZDUCTORconnect for protecting:

  • Fire control panel
    Detector groups, bus and communication lines
  • Indicator and operating panels of the fire brigade periphery 
    Fire brigade key depot, release element, fire brigade information and operating system (FIBS)
  • Transmission and telecommunication systems

 

 

Easy and safe maintenance

Particularly practical:

The signal is interrupted by pulling out the arrester module, turning it 180° and plugging it into the base part again.

This ensures quick and easy measuring without tools.

 

A considerable time advantage.

Related topics

Read more about protection concepts for functional and industrial buildings.

Contact

Have you got any questions? Contact us.

Technical support

Phone: +49 9181 906 1750

Your dashboard services.
Register to access all tools.

Request a risk assessment
back to top