Earthing - Multi-family dwelling with external lightning protection

Whether existing or new buildings, a functioning earth-termination system is the prerequisite for the safe operation of electric systems in buildings and for protecting people from dangerous high voltages.

The design and implementation of the earth-termination system are of central importance. After the concrete has set, it is no longer possible to retrofit this vital component, e.g. in the form of a foundation earth electrode. Omissions or errors during the construction phase cannot be corrected later or, at least, not without a great deal of effort and expense.

Product recommendations

Erdung für das MFH Ringerdung Hauptpotentialausgleich Fundamenterdung Erdeinführung

A - Foundation earthing

Round wire, St/tZn, Ø10 mm

Steel wire according to EN 62561-2 with zinc coating ≥ 50 µm average (about 350 g/m2), for lightning protection and earth-termination systems.

Strip steel, St/tZn

Strip steel according to EN 62561-2 with zinc coating ≥ 70 µm average (about 500 g/m2), for lightning protection and earth-termination Systems.

DEHNclip Rd 8 / Rd 10

Connecting clamp according to EN 62561-1, for connecting reinforcement steel meshes or reinforcements to round conductors. The rebar clip allows safe and fast connection of earthing materials to reinforcements without tools.

DEHNclip Rd 8 / Fl 30 x 3-4

Connecting clamp according to EN 62561-1, for connecting reinforcement steel meshes or reinforcements to flat conductors. The rebar clip allows safe and fast connection of earthing materials to reinforcements without tools.

Connecting clamp, St/tZn

Connecting clamp (St/tZn) according to EN 62561-1, for connecting reinforcement steel meshes or reinforcements to round conductors. Version for T, cross and parallel connections.

Cross unit, St/tZn

Cross unit according to EN 62561-1, for aboveground and underground connection of round and flat conductors. Version with intermediate plate and M8 screws.

Sealing collar

For bushings of watertight foundation slabs / walls (e.g. white tank). Water-pressure-tight version can be pushed on round / flat conductors with stainless steel tensioning straps.

Water pressure test up to 1 bar with an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.

B - Ring earthing

Round wire, StSt (V4A), Ø10 mm

Stainless steel wire according to EN 62561-2, for lightning protection systems, earth-termination systems or equipotential bonding.

Cross unit StSt (V4A), Rd 8-10 / Fl 30 mm

Stainless steel cross unit according to EN 62561-1, for aboveground and underground connection of round and flat conductors. Version with intermediate plate and M8 screws.

Anti-corrosion tape

To be wrapped around aboveground and underground connections and for use in the soil according to DIN 30672. 

C - Main equipotential bonding

Fixed earthing terminal, StSt (V4A)

Fixed earthing terminal according to EN 62561-1, for corrosion-free connection of the down conductor e.g. to the reinforcement of buildings or the earth-termination system, for protective equipotential bonding and / or functional equipotential bonding, installation in the formwork.

Equipotential bonding bar K12

Equipotential bonding bar according to EN 62561-1, for protective and functional equipotential bonding according to EN 60364-4-41/EN 60364-5-54 (main earthing busbar) and lightning equipotential bonding according to EN 62305-3.

Connecting clamp with threaded bolt

For connecting round and flat conductors to fixed earthing terminals with M10 / 12 thread. Also suitable for installation on the reverse side of the fixed earthing terminal without terminal axis, e.g. for flat strips.

D - Earth entry

Terminal lug Rd 10 mm (V4A)

Round wire (terminal lug) according to EN 62561-2 made of corrosion-resistant stainless steel (V4A), for connecting down conductors to the earth-termination system.

 

DEHNhold

Conductor holder with slotted cleat, for fixing round conductors. Can be used for different materials e.g. Al, StSt, St/tZn and Cu, fixed conductor routing. Version with female thread, premounted with screw, plastic base and dowel.

Contact

Have you got any questions? Contact us.

Technical support

Phone: +49 9181 906 1750

Your dashboard services.
Register to access all tools.

Request a risk assessment
back to top