Lightning threatens city
DEHNdetect in practice

DEHNdetect in use on the Gaisberg

The DEHNdetect lightning current measuring system supplies valuable data for research activities on the Gaisberg.
It reliably and comprehensively records all lightning currents – even those with low current impulses, as they occur in ICCOnly events, for example. This is an important consideration, because a large proportion of the lightning events on tall objects – as is the case on the Gaisberg transmitter – are so-called upward flashes. They often have impulses under 1 kA, and conventional lightning detection systems mostly cannot map them.

Team Gaisberg

Wolfang Schulz
Dr. Dipl.-Ing. Wolfgang Schulz – Director of OVE Service GmbH, ALDIS (Austrian Lightning Detection & Information System)
gerhard_diendorfer
Dr. Dipl.-Ing. Gerhard Diendorfer – OVE Service GmbH, ALDIS (Austrian Lightning Detection & Information System)
hannes_pichler
Dipl.-Ing. Hannes Pichler – OVE Service GmbH, ALDIS (Austrian Lightning Detection & Information System)
hannes_kohlmann
Dipl.-Ing. Hannes Kohlmann – OVE Service GmbH, ALDIS (Austrian Lightning Detection & Information System)
johann_breyner
Johann Breyner, BSc. – OVE Service GmbH, ALDIS (Austrian Lightning Detection & Information System)

About the Gaisberg

The Gaisberg is one of the most striking landmark mountains of Salzburg and is 1,287 m high. A transmission station is located on top of it, which is one of the places in Austria most often struck by lightning. It therefore represents the perfect location for measuring and researching lightning currents.

Lightning research on the Gaisberg

The transmission and radio tower on the Gaisberg is used by ALDIS (Austrian Lightning Detection & Information System) for lightning research. Different lightning current parameters are determined using modern measurement technology as part of the research activities. The following measurements have been performed over the past few years:

  • Direct measurement of lightning current amplitude with a shunt from 1998–2018
  • Indirect measurement of lightning current amplitude with a Rogowski coil from 2020 to present
  • Determining the charge of the individual impulses and the total charge of a lightning strike
  • Transient electrical field measurement with plate antennae during a lightning stroke at a distance of 170 m and 130 km
  • Measurement of the electrostatic field with a field mill
  • Measurement of meteorological data (temperature, air pressure, wind speed)
  • Rain measurement with micro rain radar and disdrometer

The transmission mast and the data collected here also provide the perfect opportunity to check the quality of the ALDIS lightning detection system: time, location and lightning amplitude are precisely noted through the measurements. These details can then be compared with the available ALDIS data and potential discrepancies can be identified.

DEHNdetect delivers new findings

  • gaisberg_slider_1_1200x675
  • gaisberg_slider_2_1200x675

DEHNdetect has been in use on top of the Gaisberg since 2021. The lightning current measuring system detects all types of lightning currents: impulse currents and dangerous long stroke currents. Thanks to the high precision of DEHNdetect, the system supplies reliable data, thus contributing substantially to the research project.

Measurement examples

  • ICC (initial continuing current) without pulse currents

  • Example of a rare recording of a downward flash into the Gaisberg transmission tower

Marjan Valand - Your contact for DEHNdetect

More questions?

Marjan Valand

Phone: +49 9181 906 1505

Your dashboard services.
Register to access all tools.

Request a risk assessment
back to top