Harici yıldırımlık sistemi olmayan müstakil konutlarda topraklama

Yeni veya eski olsun, tüm konutlarda fonksiyonel bir topraklama sistemi yüksek gerilimlere karşı elektrik alt yapısı ve insan güvenliğinin sağlaması için birinci koşuldur. 

Topraklama alt yapısının tasarımı ve uygulaması yüksek önem taşır. İnşa sürecinde beton altında yer alan bileşenlerde sonradan düzeltmeler yapmak mümkün olmaz. İnşaat aşamasında yapılan hataların dönüşü mümkün değildir ya da büyük masraf ve zaman kaybına yol açar. 

 

Önerilen Ürünler

Earthing concept for single-family houses Ring earth electrode Hauptpotentialausgleich Fundamenterdung

A - Foundation earthing

Round wire

Steel wire according to EN 62561-2 with zinc coating ≥ 50 µm average (about 350 g/m2), for lightning protection and earth-termination systems. 

Strip steel

Strip steel (St/tZn) according to EN 62561-2 with zinc coating ≥ 70 µm average (about 500 g/m2), for lightning protection and earth-termination systems.

Rebar clip

Connecting clamp tested according to EN 62561-1, for connecting reinforcement steel meshes or reinforcements to round conductors. The rebar clip allows safe, fast and easy connection of earthing materials to reinforcement parts without tools.

Rebar clip – Alternative

Connecting clamp tested according to EN 62561-1, for connecting reinforcement steel meshes or reinforcements to flat conductors. The rebar clip allows safe, fast and easy connection of earthing materials to reinforcement parts without tools.

U-clamp

U-clamp according to EN 62561-1, for connecting round and flat conductors in the concrete foundation or reinforcement steel meshes and reinforcing steels to flat and round conductors.

Connecting clamp

Connecting clamp (St/tZn) according to EN 62561-1, for connecting reinforcement steel meshes or reinforcements to round conductors. Version for T, cross and parallel connections.

Cross unit with intermediate plate for round and flat conductors

Cross unit according to EN 62561-1, for aboveground and underground connection of round and flat conductors. Version with intermediate plate and M8 screws.

Sealing collar

For bushings of watertight foundation slabs / walls (e.g. white tank). Water-pressure-tight version can be pushed on round conductors with stainless steel tensioning straps.
Water pressure test up to 1 bar with an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.

 

                        

 


 

Sealing collar

For bushings of watertight foundation slabs / walls (e.g. white tank). Water-pressure-tight version can be pushed on flat conductors with stainless steel tensioning straps. Water pressure test up to 1 bar with an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.

B - Ring earth electrode

Round wire

Stainless steel wire (V4A), Ø10 mm according to EN 62561-2, for lightning protection systems, earth-termination systems or equipotential bonding.

Cross unit

Stainless steel cross unit (V4A), Rd 8-10 / Fl 30 mm according to EN 62561-1, for aboveground and underground connection of round and flat conductors. Version with intermediate plate and M8 screws.

 

Anti-corrosion tape

To be wrapped around aboveground and underground connections and for use in the soil according to DIN 30672. 

C - Main equipotential bonding

Fixed earthing terminal

Stainless steel fixed earthing terminal (V4A) according to EN 62561-1, for corrosion-free connection of the down conductor e.g. to the reinforcement of buildings or the earth-termination system, for protective equipotential bonding and / or functional equipotential bonding, installation in the formwork.

Equipotential bonding bar

Equipotential bonding bar K12 according to EN 62561-1, for protective and functional equipotential bonding according to EN 60364-4-41/EN 60364-5-54 (main earthing busbar) and lightning equipotential bonding according to EN 62305-3.

Connecting clamp with threaded bolt

For connecting round and flat conductors to fixed earthing terminals with M10 / 12 thread. Also suitable for installation on the reverse side of the fixed earthing terminal without terminal axis, e.g. for flat strips.

Conductor holder

Conductor holder with slotted cleat, for fixing round conductors. Can be used for different materials, e.g. Al, StSt, St/tZn and Cu, fixed conductor routing. Version with female thread, premounted with screw, plastic base and dowel.

Contact

Sorunuz var mı? Bize Ulaşın

DEHN Türkiye

Telefon: +49 9181 906 1750

back to top