DEHNcare
protective gloves
protective gloves
People who work on electrical systems are generally exposed to the risk of an arc fault. Hands come very close to sources of danger and must therefore be reliably protected against arc faults.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-10/ArcFit_out_PV_0003.jpg?itok=NtfhU5VD)
Within touching distance.
The hands need extra protection.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/APG%20XT.jpg?itok=Ip5Q7o26)
APG XT at a glance
-
The only glove on the market tested to German principle GS-ET 42-2
-
Available in protection class APC 1 150 and APC 2 150
-
Good mobility – more feeling in your fingertips
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/APG.jpg?itok=uIs6v0CW)
APG at a glance
-
Protection class APC 2, ATPV: 32.8 cal/cm²
-
Breathable due to a mixture of leather and neoprene
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/Isolierende%20Handschuhe.jpg?itok=hal5NYwm)
Insulating gloves at a glance
-
available in the protection class 00-4
-
Resistant against acids, ozone and oil, as well as extremely low temperatures
-
arc-fault-tested according to EN 61482-1-2 and ASTM F2675
Products and versions
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45984070/HDVORSCHAU/785833.jpg)
785830
Protective glove DEHNcare APG XT, normal, APC 2 150
Arc-fault-tested protective glove DEHNcare APG XT for maintenance and installation work on electrical systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45984094/HDVORSCHAU/785843.jpg)
785840
Protective glove DEHNcare APG XT, long, APC 2 150
Arc-fault-tested protective glove DEHNcare APG XT with extended gauntlet for maintenance and installation work on electrical systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45984119/HDVORSCHAU/785853.jpg)
785850
Protective glove DEHNcare APG XT, normal, APC 1 150
Arc-fault-tested protective glove DEHNcare APG XT for maintenance and installation work on electrical systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45984141/HDVORSCHAU/785863.jpg)
785860
Protective glove DEHNcare APG XT, long, APC 1 150
Arc-fault-tested protective glove DEHNcare APG XT with extended gauntlet for maintenance and installation work on electrical systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/44894377/HDVORSCHAU/785796.jpg)
785796
Protective glove DEHNcare APG, normal, unisex
Arc-fault-tested protective glove DEHNcare APG for maintenance and installation work on electrical systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/44894393/HDVORSCHAU/785808.jpg)
785808
Protective glove DEHNcare APG, long, unisex
Arc-fault-tested protective glove DEHNcare APG with extended gauntlet for maintenance and installation work on electrical systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46725188/HDVORSCHAU/787492.jpg)
787490
Insulating gloves, protection class 00, category RC
Insulating gloves in accordance with EN 60903 for nominal voltages up to 500 V AC Category RC for resistance against acids, ozone and oil, as well as extremely low temperatures.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46725211/HDVORSCHAU/785381.jpg)
785381
Insulating gloves, protection class 0, category RC
Insulating gloves in accordance with EN 60903 / EN 61482-1-2 for nominal voltages up to 1,000 V AC Category RC, arc-fault-tested to protection class APC 2.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46800746/HDVORSCHAU/787102.jpg)
787100
Insulating gloves, protection class 1, category RC
Insulating gloves in accordance with EN 60903 for nominal voltages up to 7.5 kV. Category RC: Resistant against acids, ozone and oil, as well as extremely low temperatures.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46800755/HDVORSCHAU/787106.jpg)
787104
Insulating gloves, protection class 2, category RC
Insulating gloves in accordance with EN 60903 for nominal voltages up to 17 kV. Category RC: Resistant against acids, ozone and oil, as well as extremely low temperatures.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46800764/HDVORSCHAU/787110.jpg)
787108
Insulating gloves, protection class 3, category RC
Insulating gloves in accordance with EN 60903 for nominal voltages up to 26.5 kV. Category RC: Resistant against acids, ozone and oil, as well as extremely low temperatures.
Download
Brochure | DS355 | Personal protective equipment for electrically skilled persons | .pdf 4,6 MB |
Flyer | DS663 | DEHNcare APG XT | .pdf 716 KB |
Flyer | Size chart | DEHNcare APG XT | .pdf 316 KB |
Flyer | Size chart | DEHNcare APG | .pdf 316 KB |
Got any questions on
DEHNcare PPE?
You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.