DEHNcare ArcFit HLP 63
The High-Level Protection (HLP) protective clothing protects when working in installations with high energy levels, such as low-voltage main and medium-voltage switchgear installations. This is where your team needs special protection.
![](/sites/default/files/styles/3_2_ratio_1000_x_665/public/media/images/2023-10/787370a0001_1.jpg?itok=CZW1eKPS)
Even more durable. So that professionals are protected even in extreme situations.
![](/sites/default/files/styles/1_1_ratio_400_x_400/public/media/images/2023-10/787380a0001.jpg?itok=turqa-Hx)
ArcFit HLP 63 at a glance
-
Very comfy to wear even with the 3-layer fabric structure – weight per unit area 655 g/m²
-
More protection than the standard requires: tested with enhanced arc energy (Warc or WLBP) (based on box test) = 630 kJ
-
Side opening on trouser leg to pull on easily when wearing shoes
-
Personalisation possible with corporate logo and name
Products
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45753880/HDVORSCHAU/787370.jpg)
787370
Protective jacket ArcFit HLP 63, APC 2 (PPE 4)
Arc-fault-tested protective jacket DEHNcare APJ 63C with stand-up collar for maintenance and repair work on electrical installations.
Download
Brochure | DS355 | Personal protective equipment for electrically skilled persons | .pdf 4,6 MB |
Flyer | Size chart | DEHNcare ArcFit HLP 63 | .pdf 0,4 MB |
Got any questions on
DEHNcare PPE?
You can reach our technical support by phone: +49 9181 906 1510.
We are happy to call you back and respond to your queries in detail.