DEHN protects photovoltaic
DEHN protects PV systems

For PV systems: DEHNguard M YPV

Specially developed for installation on the DC side of PV systems, this arrester fulfils the requirements of EN 50539-11*. As such, it reliably protects PV system components like inverters or PV modules from overvoltage.

Universally applicable type 2 arrester with high protective effect

The arrester is available in two different voltage versions ≤ 1170 V and ≤ 1500 V making it universally suitable for all system configurations - for rooftop and free field systems.
This arrester scores with its low protection level at a high rated voltage providing excellent protection for the terminal device.

Replacement of protective module without tools

DEHNguard M YPV is modular which means that no tools are needed to exchange the modules. This is also a big advantage when conducting a dielectric withstand test as it saves installation time.


*EN 50539-11: Low-voltage surge protective devices – Part 11: Requirements and tests for SPDs in photovoltaic applications

Contact

Have you got any questions? Contact us.

DEHN (U.K.) LTD.

Phone: 0113 541 8900

back to top