DEHN protects cell sites
DEHN protects cell sites

Lightning and surge protection for cell sites

Ensuring network availability and reliability

Reliable protection against lightning and surge damage is an important aspect when redesigning and extending the existing network infrastructure. Due to the ever growing demand for transmission capacities and network availability, existing structures must be constantly extended. New transmission technologies also require constant adaptation of the hardware. Technology is becoming ever more powerful but at the same time more and more sensitive.
The higher the investment costs, the more important is the consistent protection from damage that may bring the installation to a standstill.

Rely on a comprehensive protection system

The top priority is to prevent lightning damage to the host building, mobile radio infrastructure and electrical systems. Permanent system availability is always paramount.
A standard-compliant* protection system for all components of the transmitting system consists of

  • External lightning protection including air-termination systems, down conductors and the earth-termination system
  • Internal lightning protection including surge protection for lightning equipotential bonding

FAQ Cell sites

Answers to the most important questions concerning lightning and surge protection for cell sites.

Contact

Have you got any questions? Contact us.

DEHN (U.K.) LTD.

Phone: 0113 541 8900

back to top