New arrester series: BLITZDUCTOR SP

BLITZDUCTOR SP – Pluggable DIN rail mounted surge arresters

The surge arresters of the BLITZDUCTOR SP series are pluggable multipole DIN rail mounted arresters. They can be universally used for protecting measuring and control circuits, bus systems or telecommunication systems.

BLITZDUCTOR SP combine high discharge capacity with an extremely low level of protection, thus ensuring effective protection of terminal equipment, even in the event of disturbances caused by pulse currents or switching operations. The locking of the modules allows reliable operation and thus the parafoudre can withstand vibrations and shocks up to an acceleration of the gravity of 30 G. The functional design of the parafoudre allows for a quick and easy replacement of the protective modules in which all the important protective elements are located.

Universal surge arrester

  • Universal surge arrester for two-pole, three-pole or four-pole interfaces
  • High discharge capacity up to 20 kA (8/20 µs)
  • Low voltage protection level, capable of protecting terminal equipment

Arrester consists of a protection module and a base part

  • Easy replacement of protection modules
  • All protection components integrated in the protection module
  • Two universal base parts optionally available with or without signal disconnection

Functional and appealing design

  • DIN rail mounted device with integrated earthing
  • Minimum space requirements, four single lines or two pairs over a width 12 mm
  • Vibration and shock-tested for safe operation
bd-sp-2_1-1

Universal embase for all protection modules.
Optimizes storage and promotes pre-wiring and maintenance. No signal interruption when replacing the modules.

bd-sp-4_1-1

The module locking mechanism ensures that the module is vibration-proof and protected against polarity reversal.

bs-sp-3_1-1

All protective elements are integrated into the protection module.

bd-sp-4_1-1

Two universal embases with or without interruption of the signal when removing the protection module.

Technical information:

Contact

Have you got any questions? Contact us.

DEHN (U.K.) LTD.

Phone: 0113 541 8900

back to top