Surge protection for data centres
Internal lightning protection measures offer comprehensive protection of the electrical and electronic systems during lightning strikes and switching operations.
The lightning equipotential bonding is designed for all conductive systems running from the outside into the building.
![](/sites/default/files/media/images/2022-08/data-center-ue-2000.png)
Product recommendations
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/44314866/HDVORSCHAU/961205.jpg)
961205
DEHNvenCI
Spark-gap-based combined arrester with integrated lightning current arrester backup fuse.
![](https://www.dehn-international.com/thumbor/unsafe/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46534216/HDVORSCHAU/927224a0004_16-9.jpg)
BLITZDUCTORconnect
Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for the protection of 2 single lines with a common reference potential and unbalanced interfaces. With signal disconnection for maintenance purposes.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45950913/HDVORSCHAU/952440.jpg)
952440
DEHNguard modular
Surge arrester with Advanced Circuit Interruption (ACI) for TN-S systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46534320/HDVORSCHAU/927224.jpg)
927224
BLITZDUCTORconnect
Universal lightning current and surge arrester for protecting measuring and control circuits, bus and telecommunication systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45950913/HDVORSCHAU/952440.jpg)
952440
DEHNguard modular
Surge arrester with Advanced Circuit Interruption (ACI) for TN-S systems.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46527482/HDVORSCHAU/929161.jpg)
929161
DEHNpatch class EA
The universal surge arrester protects Ethernet applications up to 10Gbit/s and 4PPoE.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46424750/HDVORSCHAU/924396.jpg)
924396
DEHNflex M
Surge arrester for single-phase 230 V TT and TN systems for use in all installation systems of terminal equipment; compact dimensions.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45332289/HDVORSCHAU/900070.jpg)
900070
DEHNcombo
Combined lightning current and surge arrester for use in photovoltaic power supply systems up to 1500 V d.c.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46527426/HDVORSCHAU/929221.jpg)
929221
DEHNpatch outdoor
Surge arrester for GBit Ethernet applications, power over Ethernet (IEEE 802.3-compliant to PoE++ / 4PPoE) in structured cabling to class E indoors and outdoors. In the IP66 enclosure for protection against the ingress of dust and water.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46434469/HDVORSCHAU/953205.jpg)
953205
DEHNrail modular
Two-pole surge arrester consisting of a base part and plug-in protection module.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46372151/HDVORSCHAU/941405.jpg)
941405
DEHNshield TNS FM
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems with a nominal voltage of 230 / 400 V (4+0 configuration)
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46527482/HDVORSCHAU/929161.jpg)
929161
DEHNpatch class EA
Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46527456/HDVORSCHAU/929100.jpg)
929100
DEHNpatch
Universal arrester for Industrial Ethernet, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications
3 stages for full surge protection
An effective surge protection concept has three protection stages. Stage by stage, the penetrating energy is broken down to a safe degree, so that terminal equipment is secure. The best protective effect is achieved when all protection stages are optimally harmonised. Crucial here is that the arresters of the individual stages are energy-coordinated as per DIN VDE 0100-534.
![](/sites/default/files/styles/16_9_ratio_480_x_270/public/media/images/2023-10/drei-stufiges-schutzkonzept_neu_2560x1440.png?itok=GO7YrObQ)
Stage 1
Type 1 lightning current or
combined arrester
at the point where conductors
enter the building
Stage 2
Type 2 surge arrester
in the sub-distribution board
Stage 3
Type 3 surge arrester
directly on the terminal device or
socket outlet
Help and support
We are happy to answer any questions you may have.
You can reach your contact person at [email protected].