Earthing of
data centres
data centres
The basic requirement for the secure operation of all electrical systems in a data centre are a functional earthing system and equipotential bonding. By the implementation phase, everything must be right – retrospective corrections are almost impossible.
![](/sites/default/files/media/images/2022-08/data-center-erdung-2000.png)
Product recommendations
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/43890419/HDVORSCHAU/810335.jpg)
852335
Steel strip
According to DIN EN 62561-2 (VDE 0185-561-2), for use in earthing systems, lightning protection systems and in ring equipotential bonding.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46083257/HDVORSCHAU/308026.jpg)
308026
Connecting clamp
For connecting reinforcing steel mesh or reinforcements with round and flat conductors. For T, cross and parallel connections.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/43696653/HDVORSCHAU/308142.jpg)
308141
Rebar clip
DEHNclip – for the quick connection of earth electrodes and reinforcements without tools.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45560418/HDVORSCHAU/478129.jpg)
478129
Connection clamps
For connecting round and flat conductors to fixed earthing terminals. Light version, M10, with threaded pin
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46526741/HDVORSCHAU/860908_teil.jpg)
860010
Round wire
For use in lightning protection and earthing systems. As per DIN EN 62561-2 (VDE 0185-561-2).
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/43701112/HDVORSCHAU/556125.jpg)
556125
Anti-corrosion tape
For wrapping above-ground and underground connections in accordance with the requirements of DIN 12068. In reels, length 10 m, UV-stabilised.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/43701105/HDVORSCHAU/557125.jpg)
557125
Anti-corrosion tape with perforation
Anti-corrosion tape with perforation for the enclosure of above and underground connections. For use in the ground. Comes in 10-m-long reels. UV-stabilised.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/46075701/HDVORSCHAU/540910.jpg)
540912
Earthing pipe clamp
For integrating pipes into the protective and functional equipotential bonding as per DIN VDE 0100-410/540, with infinitely adjustable tensioning strap.
![](https://www.dehn-international.com/thumbor/unsafe/fit-in/640x360/filters:fill(ffffff,false)/www.dehn-international.com/store/f/45766375/HDVORSCHAU/563010.jpg)
563010
Equipotential bonding bar
For protective and functional equipotential bonding as per DIN VDE 0100-410/540 and lightning equipotential bonding as per DIN EN 62305-3 (VDE 0185-305-3).
Note about standards
For the installation of earthing systems and equipotential bonding networks for buildings, BS 18014 and BS EN 50310 apply, for example. In conjunction with lightning protection systems taking an LEMP concept into account, the requirements of BS EN 62305-3 and -4 must also be heeded.
Want to know more? Speak to your DEHN experts.
Help and support
We are happy to answer any questions you may have.
You can reach your contact person at [email protected].