Drążek izolacyjny z korbą

  • For emergency operating of engine drives
  • For indoor and outdoor installations

Głowica robocza

With hexagon shaft 24 mm and hexagon coupling 12 mm.

1 Product

Part No. 763712 AK SK24 SK12

GTIN 4013364098572, Customs tariff No. (EU): 82055980, Gross weight: 49.00 g, PU: 1.00 szt.


Images

Additional information

 

Technical data

Total length (lG ) 120 mm
Diameter 30 mm
For use at ^

Product 763712 was added to Notepad.

Product 763712 was added to the cart.


Drążek izolacyjny z korbą

With hexagon coupling 12 mm and button.

1 Product

Part No. 763710 IS SK12 HK 1720

GTIN 4013364098558, Customs tariff No. (EU): 82055980, Gross weight: 1.20 kg, PU: 1.00 szt.


Images

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1720 mm
Insertion depth (IO ) 540 mm
Diameter 30 mm
For use at ^

Product 763710 was added to Notepad.

Product 763710 was added to the cart.


Przedłużenie drążka izolacyjnego

With hexagon coupling 12 mm and button.

1 Product

Part No. 763711 ISV SK12 1060

GTIN 4013364098565, Customs tariff No. (EU): 82055980, Gross weight: 442.00 g, PU: 1.00 szt.


Images

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1060 mm
Diameter 30 mm
For use at ^

Product 763711 was added to Notepad.

Product 763711 was added to the cart.


back to top